Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AM30 is the high quality and powerful motor verified by top pilots,19g motor mass, best on 80g—180g Class F3P Indoor Competition planes..
1.1:6 Large diameter design,push to the max with consistent cooling,and made of heat-resistant winding, arc magnets and high quality bearings.
2.You can switch between 3D/4D flight at will without using any additional accessories.
1x T-MOTOR AM30 Motor
1x Hardware pack
KV | KV1450 | Internal Resistance | 204mΩ |
Internal Resistance | 18.6g | Idle Current(10V) | 0.8A |
Lead | 40mm | Rated Voltage(Lipo) | 2-3s |
Configuration | 12N14P | Peak Current(60s) | 13.7A |
Max Power (180S) | 172W |
KV | KV1750 | Internal Resistance | 147mΩ |
Internal Resistance | 18.6g | Idle Current(10V) | 1A |
Lead | 40mm | Rated Voltage(Lipo) | 2-3s |
Configuration | 12N14P | Peak Current(60s) | 14.5A |
Max Power (180S) | 182W |
KV | KV2280 | Internal Resistance | 88mΩ |
Internal Resistance | 18.6g | Idle Current(10V) | 1.2A |
Lead | 40mm | Rated Voltage(Lipo) | 2-3s |
Configuration | 12N14P | Peak Current(60s) | 15.9A |
Max Power (180S) | 200W |
Propeller | Type | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Thrust (g) | Efficiency (g/W) | Operating | |
T-MOTOR T8040 Fibre 4D | AM30 1450KV | 40% | 8.4 | 0.7 | 5.89 | 3779 | 51.5 | 8.8 | / | |
50% | 8.4 | 1.2 | 10.34 | 4719 | 82.2 | 7.9 | ||||
60% | 8.4 | 2.0 | 16.71 | 5646 | 120.0 | 7.2 | ||||
70% | 8.4 | 2.9 | 24.29 | 6429 | 159.4 | 6.6 | ||||
80% | 8.4 | 4.0 | 33.53 | 7172 | 203.0 | 6.1 | ||||
90% | 8.4 | 5.3 | 44.13 | 7841 | 244.6 | 5.5 | ||||
100% | 8.4 | 6.5 | 54.75 | 8360 | 281.0 | 5.1 | ||||
40% | 12.6 | 1.5 | 18.32 | 5115 | 155.8 | 8.5 | / | |||
50% | 12.6 | 2.6 | 32.28 | 6113 | 230.4 | 7.1 | ||||
60% | 12.6 | 4.1 | 51.07 | 7010 | 312.4 | 6.1 | ||||
70% | 12.6 | 5.9 | 73.96 | 7817 | 397.8 | 5.4 | ||||
80% | 12.5 | 8.3 | 103.34 | 8569 | 486.4 | 4.7 | ||||
90% | 12.5 | 10.9 | 136.42 | 9154 | 560.7 | 4.1 | ||||
100% | 12.5 | 13.4 | 167.02 | 9526 | 609.4 | 3.6 | ||||
AM30 1750KV | 40% | 8.4 | 1.1 | 9.03 | 4444 | 78.4 | 8.7 | / | ||
50% | 8.4 | 2.0 | 16.59 | 5573 | 124.3 | 7.5 | ||||
60% | 8.4 | 3.1 | 26.12 | 6549 | 171.0 | 6.5 | ||||
70% | 8.4 | 4.5 | 37.93 | 7404 | 218.5 | 5.8 | ||||
80% | 8.4 | 6.2 | 52.13 | 8184 | 269.8 | 5.2 | ||||
90% | 8.4 | 8.2 | 68.73 | 8872 | 320.4 | 4.7 | ||||
100% | 8.4 | 10.1 | 84.9 | 9355 | 358.2 | 4.2 | ||||
40% | 12.6 | 2.2 | 28.26 | 5701 | 200.5 | 7.1 | / | |||
50% | 12.6 | 3.9 | 49.55 | 6698 | 282.3 | 5.7 | ||||
60% | 12.6 | 6.1 | 76.1 | 7626 | 371.2 | 4.9 | ||||
70% | 12.5 | 8.9 | 111.28 | 8474 | 473.1 | 4.3 | ||||
80% | 12.5 | 12.4 | 154.33 | 9160 | 558.4 | 3.6 | ||||
90% | 12.5 | 16.1 | 200.53 | 9579 | 615.7 | 3.1 | ||||
100% | 12.4 | 19.2 | 238.56 | 9820 | 643.1 | 2.7 | ||||
T-MOTOR T8041 Fibre 3D | AM30 1450KV | 40% | 8.4 | 0.8 | 6.52 | 3707 | 72.3 | 11.1 | / | |
50% | 8.4 | 1.4 | 11.51 | 4607 | 115.4 | 10.0 | ||||
60% | 8.4 | 2.2 | 18.69 | 5475 | 164.1 | 8.8 | ||||
70% | 8.4 | 3.2 | 27.05 | 6229 | 211.8 | 7.8 | ||||
80% | 8.4 | 4.3 | 36.45 | 6893 | 259.0 | 7.1 | ||||
90% | 8.4 | 5.7 | 47.59 | 7524 | 310.1 | 6.5 | ||||
100% | 8.4 | 7.1 | 59.47 | 8043 | 358.1 | 6.0 | ||||
40% | 12.6 | 1.4 | 17.29 | 5236 | 153.2 | 8.9 | / | |||
50% | 12.6 | 2.4 | 29.79 | 6333 | 222.0 | 7.5 | ||||
60% | 12.6 | 3.7 | 46.4 | 7302 | 299.4 | 6.5 | ||||
70% | 12.6 | 5.4 | 67.44 | 8275 | 383.6 | 5.7 | ||||
80% | 12.5 | 7.5 | 93.95 | 9145 | 474.1 | 5.0 | ||||
90% | 12.5 | 9.9 | 124.43 | 9894 | 555.8 | 4.5 | ||||
100% | 12.5 | 12.5 | 156.04 | 10318 | 601.7 | 3.9 | ||||
AM30 1750KV | 40% | 8.4 | 1.2 | 9.99 | 4297 | 100.6 | 10.1 | / | ||
50% | 8.4 | 2.1 | 17.89 | 5361 | 158.2 | 8.8 | ||||
60% | 8.4 | 3.4 | 28.46 | 6279 | 219.5 | 7.7 | ||||
70% | 8.4 | 4.9 | 40.89 | 7086 | 281.3 | 6.9 | ||||
80% | 8.4 | 6.5 | 54.78 | 7782 | 338.5 | 6.2 | ||||
90% | 8.4 | 8.6 | 71.58 | 8422 | 401.1 | 5.6 | ||||
100% | 8.4 | 10.8 | 90.92 | 9003 | 459.7 | 5.1 | ||||
40% | 12.6 | 2.1 | 26.1 | 5922 | 193.7 | 7.4 | / | |||
50% | 12.6 | 3.6 | 44.89 | 7012 | 274.8 | 6.1 | ||||
60% | 12.6 | 5.5 | 68.88 | 8067 | 365.5 | 5.3 | ||||
70% | 12.5 | 8.0 | 100.67 | 9076 | 466.8 | 4.6 | ||||
80% | 12.5 | 11.2 | 139.65 | 9951 | 560.4 | 4.0 | ||||
90% | 12.5 | 14.8 | 184.76 | 10544 | 630.4 | 3.4 | ||||
100% | 12.4 | 18.0 | 223.92 | 10861 | 670.0 | 3.0 | ||||
T-MOTOR | AM30 1450KV | 40% | 8.4 | 0.8 | 6.7 | 3661 | 81.4 | 12.2 | / | |
50% | 8.4 | 1.4 | 11.88 | 4489 | 124.5 | 10.5 | ||||
60% | 8.4 | 2.3 | 19.39 | 5305 | 177.7 | 9.2 | ||||
70% | 8.4 | 3.4 | 28.81 | 6023 | 235.5 | 8.2 | ||||
80% | 8.4 | 4.7 | 39.4 | 6617 | 287.9 | 7.3 | ||||
90% | 8.4 | 6.2 | 51.82 | 7167 | 341.1 | 6.6 | ||||
100% | 8.4 | 7.8 | 64.91 | 7635 | 389.4 | 6.0 | ||||
40% | 12.6 | 1.2 | 15.69 | 5381 | 115.1 | 7.3 | / | |||
50% | 12.6 | 2.2 | 27.15 | 6490 | 169.9 | 6.3 | ||||
60% | 12.6 | 3.4 | 42.52 | 7536 | 231.2 | 5.4 | ||||
70% | 12.6 | 5.0 | 62.69 | 8590 | 304.0 | 4.8 | ||||
80% | 12.6 | 7.0 | 87.44 | 9521 | 377.0 | 4.3 | ||||
90% | 12.5 | 9.2 | 115.7 | 10316 | 445.1 | 3.8 | ||||
100% | 12.5 | 11.6 | 144.91 | 10878 | 496.7 | 3.4 | ||||
AM30 1750KV | 40% | 8.5 | 1.3 | 10.56 | 4248 | 102.7 | 9.7 | / | ||
50% | 8.5 | 2.3 | 19.39 | 5218 | 162.2 | 8.4 | ||||
60% | 8.4 | 3.7 | 31.05 | 6075 | 229.2 | 7.4 | ||||
70% | 8.4 | 5.3 | 44.57 | 6771 | 304.0 | 6.8 | ||||
80% | 8.4 | 7.2 | 60.49 | 7386 | 366.6 | 6.1 | ||||
90% | 8.4 | 9.4 | 78.93 | 7913 | 425.0 | 5.4 | ||||
100% | 8.4 | 11.7 | 97.83 | 8341 | 459.6 | 4.7 | ||||
40% | 12.6 | 1.9 | 23.77 | 6116 | 150.4 | 6.3 | / | |||
50% | 12.6 | 3.3 | 41.09 | 7267 | 214.9 | 5.2 | ||||
60% | 12.6 | 5.1 | 63.92 | 8418 | 291.2 | 4.6 | ||||
70% | 12.6 | 7.4 | 92.96 | 9501 | 373.5 | 4.0 | ||||
80% | 12.5 | 10.4 | 130 | 10443 | 457.7 | 3.5 | ||||
90% | 12.5 | 13.9 | 173.69 | 11138 | 524.6 | 3.0 | ||||
100% | 12.5 | 17.0 | 211.1 | 11539 | 562.4 | 2.7 |