Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | KV1500 | Weight (Incl. Cable) | 22.3g |
Motor Dimensions | Φ28*18.7mm | Internal Resistance | 138.5mΩ |
Lead | 40mm | Configuration | 12N14P |
Shaft Diameter | IN:3mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(10V) | 0.7A | Peak Current(180s) | 17A |
Max Power (180S) | 193W |
Test Item | KV1850 | Weight (Incl. Cable) | 22.5g |
Motor Dimensions | Φ28*18.7mm | Internal Resistance | 78.2mΩ |
Lead | 40mm | Configuration | 12N14P |
Shaft Diameter | IN:3mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(10V) | 0.95A | Peak Current(180s) | 22A |
Max Power (180S) | 180W |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating |
AM40 KV1500 | T-MOTOR 8044 | 40% | 11.98 | 2.30 | 27.50 | 5848 | 0.034 | 220 | 8.01 | 83 (Ambient /) |
45% | 11.97 | 2.95 | 35.35 | 6286 | 0.039 | 259 | 7.33 | |||
50% | 11.95 | 3.81 | 45.52 | 6743 | 0.045 | 306 | 6.71 | |||
55% | 11.94 | 4.80 | 57.35 | 7221 | 0.053 | 353 | 6.16 | |||
60% | 11.92 | 5.89 | 70.20 | 7648 | 0.060 | 402 | 5.73 | |||
65% | 11.90 | 7.15 | 85.06 | 8062 | 0.068 | 455 | 5.35 | |||
70% | 11.87 | 8.36 | 99.30 | 8421 | 0.075 | 503 | 5.06 | |||
75% | 11.85 | 9.67 | 114.56 | 8763 | 0.083 | 552 | 4.82 | |||
80% | 11.82 | 11.13 | 131.59 | 9128 | 0.090 | 598 | 4.54 | |||
90% | 11.77 | 14.47 | 170.28 | 9732 | 0.104 | 692 | 4.07 | |||
100% | 11.75 | 15.38 | 180.67 | 9818 | 0.105 | 701 | 3.88 | |||
40% | 8.73 | 1.33 | 11.63 | 4581 | 0.018 | 132 | 11.33 | 72 (Ambient /) | ||
45% | 8.73 | 1.73 | 15.08 | 4944 | 0.021 | 153 | 10.16 | |||
50% | 8.72 | 2.15 | 18.75 | 5256 | 0.025 | 175 | 9.33 | |||
55% | 8.71 | 2.66 | 23.18 | 5574 | 0.028 | 203 | 8.74 | |||
60% | 8.70 | 3.37 | 29.29 | 6008 | 0.033 | 236 | 8.04 | |||
65% | 8.68 | 4.18 | 36.28 | 6386 | 0.038 | 271 | 7.46 | |||
70% | 8.67 | 5.05 | 43.79 | 6744 | 0.043 | 308 | 7.03 | |||
75% | 8.65 | 5.94 | 51.39 | 7068 | 0.047 | 342 | 6.66 | |||
80% | 8.64 | 6.99 | 60.33 | 7411 | 0.053 | 380 | 6.30 | |||
90% | 8.60 | 9.31 | 80.03 | 8052 | 0.064 | 450 | 5.63 | |||
100% | 8.58 | 10.14 | 87.00 | 8255 | 0.067 | 526 | 5.43 | |||
40% | 7.69 | 1.08 | 8.27 | 4211 | 0.015 | 107 | 12.89 | 63 (Ambient /) | ||
45% | 7.68 | 1.39 | 10.70 | 4477 | 0.018 | 132 | 12.35 | |||
50% | 7.68 | 1.72 | 13.18 | 4803 | 0.021 | 148 | 11.26 | |||
55% | 7.67 | 2.09 | 16.05 | 5029 | 0.023 | 169 | 10.55 | |||
60% | 7.66 | 2.62 | 20.09 | 5378 | 0.027 | 197 | 9.80 | |||
65% | 7.65 | 3.27 | 25.02 | 5758 | 0.031 | 225 | 9.00 | |||
70% | 7.64 | 4.02 | 30.73 | 6116 | 0.035 | 257 | 8.35 | |||
75% | 7.62 | 4.80 | 36.62 | 6422 | 0.040 | 291 | 7.94 | |||
80% | 7.61 | 5.62 | 42.75 | 6733 | 0.044 | 319 | 7.47 | |||
90% | 7.57 | 7.70 | 58.32 | 7377 | 0.053 | 387 | 6.64 | |||
100% | 7.56 | 8.41 | 63.60 | 7587 | 0.056 | 423 | 6.40 | |||
T-MOTOR 9048 | 40% | 11.97 | 2.41 | 28.85 | 5393 | 0.034 | 241 | 8.35 | 89 (Ambient /) | |
45% | 11.96 | 3.29 | 39.34 | 5927 | 0.042 | 293 | 7.45 | |||
50% | 11.94 | 4.24 | 50.66 | 6315 | 0.048 | 340 | 6.71 | |||
55% | 11.93 | 5.32 | 63.47 | 6804 | 0.056 | 398 | 6.26 | |||
60% | 11.90 | 6.56 | 78.11 | 7241 | 0.064 | 451 | 5.77 | |||
65% | 11.88 | 7.98 | 94.79 | 7634 | 0.072 | 504 | 5.32 | |||
70% | 11.85 | 9.21 | 109.17 | 7972 | 0.079 | 555 | 5.08 | |||
75% | 11.83 | 10.59 | 125.28 | 8270 | 0.087 | 601 | 4.79 | |||
80% | 11.80 | 12.17 | 143.63 | 8589 | 0.094 | 647 | 4.50 | |||
90% | 11.75 | 15.43 | 181.23 | 9181 | 0.108 | 727 | 4.01 | |||
100% | 11.73 | 16.37 | 192.04 | 9257 | 0.109 | 742 | 3.86 | |||
40% | 8.73 | 1.41 | 12.27 | 4234 | 0.021 | 168 | 11.59 | 76 (Ambient /) | ||
45% | 8.72 | 1.80 | 15.66 | 4555 | 0.023 | 198 | 10.71 | |||
50% | 8.71 | 2.34 | 20.38 | 4908 | 0.027 | 233 | 9.67 | |||
55% | 8.70 | 3.02 | 26.31 | 5304 | 0.032 | 271 | 8.72 | |||
60% | 8.69 | 3.81 | 33.08 | 5711 | 0.037 | 315 | 8.08 | |||
65% | 8.67 | 4.72 | 40.97 | 6061 | 0.043 | 360 | 7.44 | |||
70% | 8.66 | 5.59 | 48.36 | 6442 | 0.048 | 399 | 7.00 | |||
75% | 8.64 | 6.59 | 56.97 | 6740 | 0.054 | 442 | 6.58 | |||
80% | 8.62 | 7.72 | 66.59 | 7024 | 0.059 | 498 | 6.33 | |||
90% | 8.58 | 10.22 | 87.65 | 7703 | 0.070 | 589 | 5.69 | |||
100% | 8.56 | 11.37 | 97.33 | 7881 | 0.076 | 632 | 5.50 | |||
40% | 7.68 | 1.38 | 8.96 | 3863 | 0.018 | 138 | 13.08 | 65 (Ambient /) | ||
45% | 7.68 | 1.75 | 11.37 | 4124 | 0.021 | 159 | 11.86 | |||
50% | 7.67 | 2.17 | 14.13 | 4393 | 0.023 | 183 | 10.98 | |||
55% | 7.66 | 2.78 | 18.04 | 4729 | 0.027 | 215 | 10.08 | |||
60% | 7.65 | 3.58 | 23.25 | 5106 | 0.031 | 254 | 9.24 | |||
65% | 7.64 | 4.44 | 28.76 | 5477 | 0.036 | 292 | 8.61 | |||
70% | 7.63 | 5.45 | 35.24 | 5792 | 0.042 | 332 | 7.98 | |||
75% | 7.61 | 6.47 | 41.76 | 6094 | 0.047 | 373 | 7.57 | |||
80% | 7.60 | 7.60 | 48.91 | 6394 | 0.052 | 412 | 7.14 | |||
90% | 7.56 | 10.22 | 65.47 | 6989 | 0.061 | 493 | 6.38 | |||
100% | 7.54 | 11.14 | 71.24 | 7117 | 0.064 | 532 | 6.18 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AM40 KV1850 | T-MOTOR 8044 | 40% | 7.84 | 2.75 | 21.57 | 5457 | 0.023 | 169 | 7.84 | 69 (Ambient /) |
45% | 7.83 | 3.33 | 26.10 | 5766 | 0.028 | 199 | 7.64 | |||
50% | 7.82 | 3.92 | 30.66 | 6220 | 0.031 | 225 | 7.33 | |||
55% | 7.80 | 4.61 | 35.98 | 6531 | 0.035 | 254 | 7.06 | |||
60% | 7.78 | 5.64 | 43.85 | 6987 | 0.041 | 297 | 6.77 | |||
65% | 7.75 | 6.73 | 52.20 | 7384 | 0.046 | 338 | 6.47 | |||
70% | 7.73 | 7.86 | 60.77 | 7855 | 0.051 | 373 | 6.15 | |||
75% | 7.69 | 9.16 | 70.44 | 8201 | 0.057 | 426 | 6.05 | |||
80% | 7.66 | 10.46 | 80.13 | 8633 | 0.061 | 462 | 5.77 | |||
90% | 7.58 | 13.87 | 105.17 | 9383 | 0.075 | 557 | 5.30 | |||
100% | 7.55 | 15.12 | 114.16 | 9557 | 0.079 | 603 | 5.20 | |||
40% | 8.82 | 3.28 | 28.92 | 5907 | 0.030 | 209 | 7.38 | 76 (Ambient /) | ||
45% | 8.81 | 3.98 | 35.02 | 6310 | 0.034 | 240 | 7.00 | |||
50% | 8.79 | 4.73 | 41.63 | 6715 | 0.039 | 272 | 6.67 | |||
55% | 8.77 | 5.72 | 50.15 | 7196 | 0.044 | 318 | 6.47 | |||
60% | 8.75 | 6.83 | 59.76 | 7633 | 0.050 | 360 | 6.15 | |||
65% | 8.72 | 8.15 | 71.04 | 8105 | 0.056 | 415 | 5.96 | |||
70% | 8.69 | 9.59 | 83.25 | 8487 | 0.063 | 464 | 5.68 | |||
75% | 8.65 | 11.11 | 96.10 | 8876 | 0.069 | 518 | 5.50 | |||
80% | 8.62 | 12.89 | 111.04 | 9306 | 0.076 | 565 | 5.19 | |||
90% | 8.52 | 16.87 | 143.74 | 10025 | 0.091 | 675 | 4.79 | |||
100% | 8.50 | 18.03 | 153.21 | 10323 | 0.094 | 702 | 4.67 | |||
T-MOTOR 9048 | 40% | 7.84 | 3.03 | 23.77 | 4894 | 0.030 | 193 | 8.60 | 82 (Ambient /) | |
45% | 7.83 | 3.77 | 29.48 | 5330 | 0.035 | 224 | 8.08 | |||
50% | 7.80 | 4.87 | 37.98 | 5771 | 0.042 | 276 | 7.72 | |||
55% | 7.78 | 5.98 | 46.51 | 6274 | 0.048 | 319 | 7.29 | |||
60% | 7.75 | 7.33 | 56.82 | 6684 | 0.055 | 371 | 6.94 | |||
65% | 7.72 | 8.80 | 67.95 | 7124 | 0.063 | 420 | 6.57 | |||
70% | 7.68 | 10.40 | 79.93 | 7529 | 0.070 | 473 | 6.28 | |||
75% | 7.65 | 11.81 | 90.39 | 7896 | 0.075 | 512 | 6.01 | |||
80% | 7.61 | 13.77 | 104.80 | 8207 | 0.084 | 577 | 5.85 | |||
90% | 7.53 | 17.61 | 132.62 | 8914 | 0.096 | 666 | 5.34 | |||
100% | 7.50 | 19.18 | 143.78 | 9066 | 0.102 | 700 | 5.17 | |||
40% | 8.82 | 3.68 | 32.44 | 5541 | 0.037 | 239 | 8.04 | 90 (Ambient /) | ||
45% | 8.80 | 4.78 | 42.05 | 6024 | 0.045 | 294 | 7.66 | |||
50% | 8.77 | 6.13 | 53.80 | 6596 | 0.053 | 345 | 7.01 | |||
55% | 8.75 | 7.47 | 65.34 | 7002 | 0.060 | 398 | 6.67 | |||
60% | 8.71 | 9.11 | 79.41 | 7525 | 0.069 | 465 | 6.40 | |||
65% | 8.67 | 10.90 | 94.47 | 7965 | 0.078 | 530 | 6.13 | |||
70% | 8.63 | 12.96 | 111.87 | 8349 | 0.087 | 590 | 5.77 | |||
75% | 8.60 | 14.59 | 125.39 | 8740 | 0.094 | 649 | 5.66 | |||
80% | 8.55 | 16.68 | 142.66 | 9127 | 0.102 | 705 | 5.41 | |||
90% | 8.45 | 21.34 | 180.28 | 9790 | 0.117 | 813 | 4.93 | |||
100% | 8.42 | 22.91 | 192.77 | 9908 | 0.121 | 843 | 4.78 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |