Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AM670 is very well made.Thanks to the ripples on the motor bell and the hollow shaft, the motor is more robust and lighter than its predecessors.
The ratio of the diameter and engine height ratio is 3:1 for higher torque and better cooling,AM670 combo is designed for 67-70" 3D plane,include AM670 motor + AM116A ESC+ FS18*8 Propeller.
- Suitable for 60"-64" 3D plane
- Evolution of hollowed lightweight design
- With up to over 10100gr of thrust
1x T-MOTOR AM670 motor+AM116A ESC+ FS18*8 Propeller.
1x Parts pack
Test Item | KV480 | Weight (Incl. Cable) | 416.1g |
Motor Dimensions | Φ63.5*103.6 | Internal Resistance | 12mΩ |
Lead | Enameled Wire*110mm | Configuration | 24N20P |
Shaft Diameter | IN:8 OUT:8 | Recomended battery/voltage | 6S |
Idle Current(10V) | 3.5A | Peak Current(180s) | 110A |
Max Power (180S) | 2700W | Recomended ESC/Propeller | AM116A/18*10 |
Test Item | KV520 | Weight (Incl. Cable) | 416.3g |
Motor Dimensions | Φ63.5*103.6 | Internal Resistance | 10mΩ |
Lead | Enameled Wire*110mm | Configuration | 24N20P |
Shaft Diameter | IN:8 OUT:8 | Recomended battery/voltage | 6S |
Idle Current(10V) | 4.2A | Peak Current(180s) | 130A |
Max Power (180S) | 3200W | Recomended ESC/Propeller | AM116A/18*8 |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AM670 KV480 | 18*8 | 40% | 23.85 | 10.85 | 258.78 | 4008 | 0.411 | 1909 | 7.38 | / |
45% | 23.78 | 13.90 | 330.62 | 4414 | 0.499 | 2322 | 7.02 | |||
50% | 23.69 | 18.05 | 427.49 | 4860 | 0.609 | 2830 | 6.62 | |||
55% | 23.58 | 22.88 | 539.41 | 5296 | 0.728 | 3388 | 6.28 | |||
60% | 23.46 | 28.18 | 661.03 | 5700 | 0.848 | 3939 | 5.96 | |||
65% | 23.32 | 34.40 | 802.29 | 6108 | 0.977 | 4534 | 5.65 | |||
70% | 23.17 | 41.32 | 957.22 | 6489 | 1.112 | 5161 | 5.39 | |||
75% | 22.99 | 49.26 | 1132.43 | 6859 | 1.258 | 5834 | 5.15 | |||
80% | 22.80 | 57.78 | 1317.56 | 7207 | 1.401 | 6516 | 4.95 | |||
85% | 22.58 | 68.04 | 1536.18 | 7577 | 1.563 | 7235 | 4.71 | |||
90% | 22.35 | 78.25 | 1748.97 | 7887 | 1.715 | 7921 | 4.53 | |||
100% | 22.03 | 92.60 | 2039.95 | 8263 | 1.903 | 8733 | 4.28 | |||
18*10 | 40% | 23.81 | 12.46 | 296.78 | 3835 | 0.501 | 2068 | 6.97 | / | |
45% | 23.72 | 16.51 | 391.56 | 4270 | 0.623 | 2574 | 6.57 | |||
50% | 23.60 | 21.61 | 510.10 | 4713 | 0.762 | 3147 | 6.17 | |||
55% | 23.46 | 27.86 | 653.79 | 5140 | 0.919 | 3793 | 5.80 | |||
60% | 23.31 | 34.62 | 807.02 | 5522 | 1.073 | 4418 | 5.47 | |||
65% | 23.15 | 42.01 | 972.38 | 5894 | 1.232 | 5076 | 5.22 | |||
70% | 22.96 | 50.26 | 1154.08 | 6249 | 1.387 | 5707 | 4.95 | |||
75% | 22.76 | 59.69 | 1358.36 | 6596 | 1.559 | 6408 | 4.72 | |||
80% | 22.53 | 69.91 | 1575.19 | 6930 | 1.725 | 7061 | 4.48 | |||
85% | 22.31 | 80.31 | 1791.35 | 7219 | 1.887 | 7728 | 4.31 | |||
90% | 22.02 | 93.21 | 2052.68 | 7520 | 2.065 | 8464 | 4.12 | |||
100% | 21.65 | 109.93 | 2380.06 | 7858 | 2.289 | 9349 | 3.93 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AM670 KV520 | 18*8 | 40% | 23.58 | 13.44 | 316.98 | 4303 | 0.471 | 2183 | 6.89 | / |
45% | 23.52 | 17.20 | 404.44 | 4728 | 0.569 | 2649 | 6.55 | |||
50% | 23.40 | 22.11 | 517.21 | 5182 | 0.689 | 3212 | 6.21 | |||
55% | 23.29 | 27.79 | 647.05 | 5618 | 0.816 | 3802 | 5.88 | |||
60% | 23.16 | 34.44 | 797.57 | 6043 | 0.954 | 4433 | 5.56 | |||
65% | 23.01 | 41.91 | 964.42 | 6456 | 1.101 | 5110 | 5.30 | |||
70% | 22.84 | 50.41 | 1151.29 | 6860 | 1.256 | 5823 | 5.06 | |||
75% | 22.64 | 59.79 | 1353.52 | 7236 | 1.405 | 6534 | 4.83 | |||
80% | 22.41 | 71.29 | 1597.29 | 7633 | 1.589 | 7361 | 4.61 | |||
85% | 22.13 | 83.74 | 1852.97 | 8001 | 1.762 | 8137 | 4.39 | |||
90% | 21.88 | 95.82 | 2096.23 | 8314 | 1.916 | 8822 | 4.21 | |||
100% | 21.55 | 111.11 | 2394.77 | 8636 | 2.097 | 9617 | 4.02 | |||
18*10 | 40% | 23.63 | 15.75 | 372.12 | 4124 | 0.591 | 2440 | 6.56 | / | |
45% | 23.49 | 21.07 | 495.03 | 4599 | 0.735 | 3032 | 6.13 | |||
50% | 23.35 | 27.43 | 640.54 | 5060 | 0.889 | 3666 | 5.72 | |||
55% | 23.21 | 34.50 | 800.90 | 5481 | 1.046 | 4309 | 5.38 | |||
60% | 23.04 | 42.66 | 983.03 | 5872 | 1.217 | 5014 | 5.10 | |||
65% | 22.86 | 51.69 | 1181.44 | 6253 | 1.392 | 5728 | 4.85 | |||
70% | 22.63 | 62.12 | 1405.87 | 6618 | 1.576 | 6462 | 4.60 | |||
75% | 22.39 | 73.44 | 1644.20 | 6961 | 1.757 | 7199 | 4.38 | |||
80% | 22.14 | 85.44 | 1891.43 | 7276 | 1.932 | 7907 | 4.18 | |||
85% | 21.83 | 99.60 | 2174.43 | 7585 | 2.124 | 8649 | 3.98 | |||
90% | 21.52 | 113.60 | 2444.89 | 7854 | 2.297 | 9357 | 3.83 | |||
100% | 21.14 | 131.23 | 2773.70 | 8138 | 2.503 | 10132 | 3.65 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |