T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT1040 130CC

629.00

Available points: 629 Points Points reward: 629 Points

Quantity :

629.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

AT1040

AT1040 FIXED WING
MOTOR

Ideal alternative to a 130CC engine

AT1040

RECOMMENDATIONS

AT1040

AT1040

KEEP MONITORING FOR MOTOR
SPEED IN REAL TIME

KEEP MONITORING
FOR MOTOR
SPEED IN REAL TIME

AT1040

Compatible with magnetic encoder
system, ensure flight safety.

AT1040

RMOVABLE PROPELLAR HUB FOR MULTIPLE APPLICATIONS

AT1040

Adapts to the installation of fixed wing one-price propellers, folding propellers and
other propellers. Provide convenient and safe way of locking propeller.

Adapts to the installation of fixed wing one-price propellers, folding
propellers and other propellers.
Provide convenient and safe way of locking propeller.

AT1040

HIGH EFFICIENCY AND
HEAT DISSIPATION
MAKING LAST LONGER

AT1040

Bottom mounted heat sink.

Technical Drawing
1040.jpg
Specification Export to Excel
TypeAT1040Magnet Temperature Resistance Grade180℃
Motor DimensionΦ110.6*109.8mmLead x LengthEnameled Wire 100mm
Stator Technology150°C High Temperature-resisting CoatingsTemperature Resistance Of Enameled Wires220℃
Configuration24N28PCoil Pressure-resistant1000V/5s
Shaft DiameterIN:15mm
OUT:12mm
Dynamic Balance Requirements Standards≤30mg
Bearings6902/6202ZZ BearingsPacking Size246*162*139mm
KV90Idle Current (15V)4.9A
Max. Continuous Power6000WPeak Current105A
Rated Voltage (LiPo)24SInternal Resistance8.8mΩ
Max Thrust32kgWeight (Incl.cable)2200g
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)

AT1040
KV90

27*1240%88.3124.40215540523.74108465.03117

(Ambient
Temperature:

33℃)
45%88.2329.58261043464.35126244.84
50%88.0144.27389650165.92171114.39
55%87.9547.71419651556.28181474.32
60%87.8951.32451152936.65191754.25
65%87.8355.92491154587.13204744.17
70%87.7362.11544956547.72221224.06
75%87.6268.25598058348.31236833.96
80%87.5572.85637859718.75248753.90
90%87.3386.73757363129.96280203.70
100%87.10107.029321673111.52299533.21
28*1040%88.3723.88211040953.63109955.21116

(Ambient
Temperature:

33℃)
45%88.2729.34259044254.26128824.97
50%88.0442.82377050585.67170744.53
55%87.9845.97404551905.98180754.47
60%87.9349.62436353326.33191484.39
65%87.8654.28476855026.80204814.30
70%87.7560.03526756957.35220764.19
75%87.6565.90577658777.88236464.09
80%87.5969.67610259928.24246344.04
90%86.7984.47733163579.56281703.84
100%86.36104.389015676511.14320033.55
29*1240%88.5925.59226739124.43118645.20HOT

(Ambient
Temperature:

33℃)
45%88.4831.73280842305.20139615.00
50%88.4139.03345145356.10164424.80
55%88.1952.35461750467.58204454.40
60%88.2557.79510052048.15220244.30
65%88.0963.49559353798.76236614.20
70%88.0370.21618155449.47254454.10
75%87.9075.746658570010.06267334.00
80%87.9581.567173581410.60279723.90
90%87.6398.468628619212.11314583.60
100%87.27120.5210518659113.94332423.20
Notes: Motor temperature is the bell temperature aftering running at 100% for 3 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Packing List
40英.jpg
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.