Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | Long Shaft KV950 | Weight (Incl. Cable) | 93g |
Motor Dimensions | Φ28.8*56mm | Internal Resistance | 65mΩ |
Lead | 22#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 2-4S |
Idle Current(10V) | 1.2A | Peak Current(180s) | 30A |
Max. Power(180s) | 450W | Recommendation | / |
Test Item | Long Shaft KV1250 | Weight (Incl. Cable) | 94g |
Motor Dimensions | Φ28.8*56mm | Internal Resistance | 38mΩ |
Lead | 22#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 2-4S |
Idle Current(10V) | 1.8A | Peak Current(180s) | 45A |
Max. Power(180s) | 700W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT2321 Long Shaft KV950 | APC 10*4.7 | 40% | 15.19 | 6.40 | 97.06 | 5762 | 0.108 | 696 | 7.17 | 73 (Ambient Temperature: /) |
45% | 15.16 | 7.57 | 114.61 | 6108 | 0.123 | 789 | 6.89 | |||
50% | 15.13 | 8.81 | 133.17 | 6428 | 0.138 | 874 | 6.56 | |||
55% | 15.10 | 10.06 | 151.81 | 6723 | 0.152 | 957 | 6.31 | |||
60% | 15.06 | 11.52 | 173.62 | 7044 | 0.168 | 1049 | 6.04 | |||
65% | 15.02 | 13.40 | 201.23 | 7381 | 0.187 | 1157 | 5.75 | |||
70% | 14.97 | 15.49 | 231.53 | 7759 | 0.208 | 1271 | 5.49 | |||
75% | 14.91 | 17.80 | 265.19 | 8101 | 0.230 | 1393 | 5.25 | |||
80% | 14.84 | 20.77 | 308.05 | 8481 | 0.255 | 1522 | 4.94 | |||
90% | 14.66 | 26.58 | 389.58 | 9143 | 0.299 | 1752 | 4.50 | |||
100% | 14.58 | 28.86 | 420.61 | 9378 | 0.312 | 1800 | 4.28 | |||
APC 11*5.5 | 40% | 15.19 | 6.32 | 95.82 | 5847 | 0.106 | 733 | 7.65 | 78 (Ambient Temperature: /) | |
45% | 15.16 | 7.48 | 113.35 | 6197 | 0.120 | 832 | 7.34 | |||
50% | 15.14 | 8.68 | 131.12 | 6501 | 0.134 | 918 | 7.00 | |||
55% | 15.11 | 9.90 | 149.36 | 6832 | 0.148 | 1001 | 6.70 | |||
60% | 15.07 | 11.23 | 169.11 | 7131 | 0.162 | 1093 | 6.46 | |||
65% | 15.03 | 13.00 | 195.80 | 7475 | 0.181 | 1211 | 6.19 | |||
70% | 14.98 | 15.06 | 225.35 | 7794 | 0.201 | 1327 | 5.89 | |||
75% | 14.92 | 17.55 | 261.64 | 8090 | 0.226 | 1491 | 5.70 | |||
80% | 14.85 | 20.35 | 302.02 | 8540 | 0.250 | 1616 | 5.35 | |||
90% | 14.67 | 26.35 | 386.51 | 9181 | 0.297 | 1860 | 4.81 | |||
100% | 14.58 | 28.86 | 420.71 | 9379 | 0.311 | 1912 | 4.54 | |||
APC 11*5.5 | 40% | 11.35 | 4.34 | 49.16 | 4739 | 0.066 | 452 | 9.19 | 43 (Ambient Temperature: /) | |
45% | 11.33 | 5.09 | 57.57 | 5026 | 0.075 | 512 | 8.89 | |||
50% | 11.31 | 5.87 | 66.26 | 5291 | 0.083 | 568 | 8.58 | |||
55% | 11.29 | 6.63 | 74.67 | 5525 | 0.091 | 623 | 8.34 | |||
60% | 11.28 | 7.37 | 83.10 | 5714 | 0.100 | 677 | 8.15 | |||
65% | 11.26 | 8.16 | 91.81 | 5930 | 0.107 | 733 | 7.98 | |||
70% | 11.23 | 9.31 | 104.44 | 6238 | 0.119 | 810 | 7.76 | |||
75% | 11.19 | 10.75 | 120.18 | 6556 | 0.132 | 901 | 7.50 | |||
80% | 11.15 | 12.50 | 139.21 | 6869 | 0.148 | 1006 | 7.23 | |||
90% | 11.05 | 16.72 | 184.58 | 7466 | 0.183 | 1226 | 6.64 | |||
100% | 11.00 | 18.72 | 205.81 | 7716 | 0.197 | 1304 | 6.34 | |||
APC 12*6 | 40% | 11.41 | 4.76 | 54.19 | 4216 | 0.080 | 502 | 9.27 | 60 (Ambient Temperature: /) | |
45% | 11.39 | 5.64 | 64.07 | 4492 | 0.091 | 569 | 8.88 | |||
50% | 11.37 | 6.55 | 74.40 | 4757 | 0.101 | 638 | 8.57 | |||
55% | 11.35 | 7.54 | 85.49 | 5007 | 0.113 | 716 | 8.38 | |||
60% | 11.32 | 8.58 | 96.89 | 5245 | 0.124 | 791 | 8.16 | |||
65% | 11.29 | 10.04 | 113.14 | 5541 | 0.139 | 893 | 7.90 | |||
70% | 11.24 | 12.02 | 135.04 | 5873 | 0.158 | 1003 | 7.43 | |||
75% | 11.20 | 13.87 | 155.08 | 6176 | 0.176 | 1123 | 7.24 | |||
80% | 11.15 | 16.00 | 178.16 | 6472 | 0.194 | 1233 | 6.92 | |||
90% | 11.02 | 20.97 | 230.96 | 7021 | 0.233 | 1452 | 6.28 | |||
100% | 10.96 | 23.04 | 252.41 | 7216 | 0.246 | 1492 | 5.91 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT2321 Long Shaft KV1250 | APC 9*6 | 40% | 15.14 | 11.07 | 167.64 | 8299 | 0.134 | 794 | 4.74 | 92 (Ambient Temperature: /) |
45% | 15.11 | 13.07 | 197.46 | 8730 | 0.154 | 905 | 4.58 | |||
50% | 15.08 | 15.44 | 232.78 | 9243 | 0.171 | 1017 | 4.37 | |||
55% | 15.05 | 17.37 | 261.46 | 9599 | 0.186 | 1100 | 4.21 | |||
60% | 15.03 | 19.45 | 292.22 | 9927 | 0.203 | 1196 | 4.09 | |||
65% | 15.00 | 21.44 | 321.60 | 10306 | 0.218 | 1278 | 3.97 | |||
70% | 14.96 | 24.07 | 360.24 | 10698 | 0.240 | 1398 | 3.88 | |||
75% | 14.90 | 29.30 | 436.49 | 11380 | 0.276 | 1603 | 3.67 | |||
80% | 14.86 | 31.72 | 471.44 | 11667 | 0.290 | 1687 | 3.58 | |||
90% | 14.74 | 41.00 | 604.43 | 12564 | 0.341 | 1958 | 3.24 | |||
100% | 14.69 | 44.96 | 660.44 | 12786 | 0.362 | 2067 | 3.13 | |||
APC 10*4.7 | 40% | 11.12 | 9.22 | 102.49 | 5766 | 0.108 | 698 | 6.81 | 73 (Ambient Temperature: /) | |
45% | 11.07 | 10.86 | 120.07 | 6088 | 0.123 | 793 | 6.61 | |||
50% | 11.02 | 12.61 | 138.77 | 6395 | 0.137 | 874 | 6.29 | |||
55% | 10.97 | 14.34 | 157.08 | 6679 | 0.151 | 959 | 6.10 | |||
60% | 10.91 | 16.26 | 177.18 | 6969 | 0.165 | 1055 | 5.95 | |||
65% | 10.84 | 18.77 | 203.25 | 7320 | 0.183 | 1158 | 5.70 | |||
70% | 10.76 | 21.36 | 229.56 | 7649 | 0.200 | 1264 | 5.51 | |||
75% | 10.66 | 24.15 | 257.38 | 7973 | 0.219 | 1372 | 5.33 | |||
80% | 10.54 | 27.55 | 290.28 | 8206 | 0.238 | 1503 | 5.18 | |||
90% | 10.23 | 34.66 | 354.51 | 8838 | 0.273 | 1726 | 4.87 | |||
100% | 10.09 | 37.07 | 373.86 | 8886 | 0.284 | 1794 | 4.80 | |||
APC 11*5.5 | 40% | 10.95 | 8.88 | 97.23 | 5799 | 0.103 | 697 | 7.17 | 75 (Ambient Temperature: /) | |
45% | 10.90 | 10.45 | 113.73 | 6130 | 0.116 | 789 | 6.94 | |||
50% | 10.85 | 12.11 | 131.25 | 6443 | 0.130 | 873 | 6.65 | |||
55% | 10.80 | 13.72 | 147.98 | 6724 | 0.142 | 959 | 6.48 | |||
60% | 10.75 | 15.41 | 165.61 | 6999 | 0.155 | 1040 | 6.28 | |||
65% | 10.69 | 17.67 | 188.71 | 7332 | 0.172 | 1145 | 6.07 | |||
70% | 10.62 | 20.19 | 213.94 | 7655 | 0.189 | 1257 | 5.87 | |||
75% | 10.54 | 23.01 | 242.29 | 7959 | 0.207 | 1383 | 5.71 | |||
80% | 10.43 | 26.42 | 275.42 | 8264 | 0.229 | 1512 | 5.49 | |||
90% | 10.13 | 34.12 | 345.25 | 8723 | 0.269 | 1761 | 5.10 | |||
100% | 10.01 | 36.38 | 364.02 | 8854 | 0.280 | 1852 | 5.09 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now