Technical Drawing









| Test Item | Long ShaftKV900 | Weight (Incl. Cable) | 108g |
| Motor Dimensions | Φ35.2*54.5mm | Internal Resistance | 82mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 1.2A | Peak Current(180s) | 45A |
| Max Power (180S) | 650W | Recommendation | / |
| Test Item | Long Shaft KV1050 | Weight (Incl. Cable) | 107g |
| Motor Dimensions | Φ35.2*54.5mm | Internal Resistance | 35mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 1.5A | Peak Current(180s) | 50A |
| Max Power (180S) | 700W | Recommendation | / |
| Test Item | Long ShaftKV1200 | Weight (Incl. Cable) | 108g |
| Motor Dimensions | Φ35.2*54.5mm | Internal Resistance | 26mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 1.8A | Peak Current(180s) | 55A |
| Max Power (180S) | 800W | Recommendation | / |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| AT2814 Long Shaft KV900 | APC 10*5.5 | 40% | 15.19 | 6.54 | 99.39 | 6433 | 0.105 | 687 | 6.91 | 93 (Ambient Temperature: /) |
| 45% | 15.17 | 7.72 | 117.10 | 6833 | 0.119 | 763 | 6.52 | |||
| 50% | 15.15 | 8.96 | 135.73 | 7179 | 0.134 | 857 | 6.31 | |||
| 55% | 15.12 | 10.24 | 154.86 | 7470 | 0.149 | 946 | 6.11 | |||
| 60% | 15.10 | 11.45 | 172.98 | 7775 | 0.162 | 1021 | 5.90 | |||
| 65% | 15.08 | 12.90 | 194.54 | 8086 | 0.172 | 1113 | 5.72 | |||
| 70% | 15.04 | 14.98 | 225.30 | 8515 | 0.197 | 1234 | 5.48 | |||
| 75% | 15.00 | 17.28 | 259.18 | 8915 | 0.218 | 1375 | 5.31 | |||
| 80% | 14.95 | 20.11 | 300.72 | 9356 | 0.242 | 1523 | 5.07 | |||
| 85% | 14.90 | 23.55 | 350.72 | 9791 | 0.272 | 1702 | 4.85 | |||
| 90% | 14.84 | 26.79 | 397.61 | 10216 | 0.295 | 1831 | 4.60 | |||
| 95% | 14.79 | 29.89 | 442.00 | 10464 | 0.321 | 1984 | 4.49 | |||
| 100% | 14.79 | 29.81 | 440.87 | 10453 | 0.319 | 1976 | 4.48 | |||
| APC 11*5.5 | 40% | 15.18 | 6.83 | 103.71 | 6028 | 0.118 | 744 | 7.17 | 93 (Ambient Temperature: /) | |
| 45% | 15.16 | 8.18 | 123.93 | 6411 | 0.134 | 847 | 6.84 | |||
| 50% | 15.13 | 9.55 | 144.57 | 6750 | 0.150 | 946 | 6.55 | |||
| 55% | 15.11 | 10.93 | 165.20 | 7078 | 0.165 | 1037 | 6.28 | |||
| 60% | 15.08 | 12.68 | 191.16 | 7407 | 0.185 | 1154 | 6.04 | |||
| 65% | 15.04 | 15.03 | 226.09 | 7773 | 0.210 | 1305 | 5.77 | |||
| 70% | 14.99 | 17.61 | 264.01 | 8171 | 0.234 | 1456 | 5.51 | |||
| 75% | 14.95 | 20.26 | 302.96 | 8565 | 0.260 | 1598 | 5.27 | |||
| 80% | 14.89 | 23.65 | 352.30 | 8948 | 0.291 | 1781 | 5.06 | |||
| 90% | 14.77 | 31.16 | 460.18 | 9729 | 0.348 | 2099 | 4.56 | |||
| 100% | 14.72 | 34.23 | 503.64 | 9927 | 0.370 | 2216 | 4.40 | |||
| APC 12*6 | 40% | 11.42 | 5.06 | 57.77 | 4348 | 0.087 | 523 | 9.05 | 68 (Ambient Temperature: /) | |
| 45% | 11.40 | 6.09 | 69.41 | 4651 | 0.101 | 604 | 8.70 | |||
| 50% | 11.39 | 7.15 | 81.41 | 4928 | 0.113 | 679 | 8.35 | |||
| 55% | 11.37 | 8.28 | 94.16 | 5164 | 0.126 | 756 | 8.03 | |||
| 60% | 11.35 | 9.50 | 107.84 | 5456 | 0.139 | 838 | 7.77 | |||
| 65% | 11.31 | 11.26 | 127.36 | 5753 | 0.159 | 951 | 7.47 | |||
| 70% | 11.28 | 13.36 | 150.67 | 6123 | 0.179 | 1069 | 7.10 | |||
| 75% | 11.24 | 15.83 | 177.89 | 6467 | 0.204 | 1210 | 6.80 | |||
| 80% | 11.20 | 18.43 | 206.33 | 6784 | 0.226 | 1334 | 6.47 | |||
| 90% | 11.09 | 24.46 | 271.34 | 7395 | 0.275 | 1613 | 5.95 | |||
| 100% | 11.05 | 27.02 | 298.67 | 7601 | 0.291 | 1720 | 5.76 | |||
| APC 13*6.5 | 40% | 11.41 | 5.56 | 63.41 | 3943 | 0.105 | 578 | 9.11 | 82 (Ambient Temperature: /) | |
| 45% | 11.40 | 6.57 | 74.85 | 4177 | 0.116 | 651 | 8.70 | |||
| 50% | 11.38 | 7.74 | 88.06 | 4437 | 0.133 | 738 | 8.38 | |||
| 55% | 11.35 | 9.40 | 106.71 | 4770 | 0.153 | 850 | 7.96 | |||
| 60% | 11.31 | 11.68 | 132.11 | 5146 | 0.177 | 988 | 7.48 | |||
| 65% | 11.27 | 14.08 | 158.66 | 5465 | 0.205 | 1131 | 7.13 | |||
| 70% | 11.22 | 17.03 | 191.10 | 5803 | 0.232 | 1285 | 6.73 | |||
| 75% | 11.17 | 19.80 | 221.20 | 6082 | 0.259 | 1425 | 6.44 | |||
| 80% | 11.12 | 22.89 | 254.54 | 6355 | 0.287 | 1573 | 6.18 | |||
| 90% | 11.01 | 29.95 | 329.65 | 6886 | 0.337 | 1856 | 5.63 | |||
| 100% | 10.96 | 32.64 | 357.75 | 7047 | 0.357 | 1953 | 5.46 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT2814 Long Shaft KV1050 | APC 10*5.5 | 40% | 15.15 | 8.71 | 131.99 | 7022 | 0.127 | 801 | 6.07 | 78 (Ambient Temperature: /) |
| 45% | 15.12 | 10.45 | 157.93 | 7441 | 0.145 | 916 | 5.80 | |||
| 50% | 15.09 | 11.87 | 179.20 | 7764 | 0.160 | 1008 | 5.63 | |||
| 55% | 15.06 | 13.90 | 209.37 | 8182 | 0.180 | 1128 | 5.39 | |||
| 60% | 15.03 | 15.62 | 234.80 | 8511 | 0.197 | 1219 | 5.19 | |||
| 65% | 14.99 | 17.82 | 267.21 | 8876 | 0.214 | 1347 | 5.04 | |||
| 70% | 14.95 | 20.20 | 302.00 | 9332 | 0.232 | 1452 | 4.81 | |||
| 75% | 14.90 | 23.42 | 348.93 | 9763 | 0.261 | 1625 | 4.66 | |||
| 80% | 14.83 | 27.59 | 409.06 | 10268 | 0.291 | 1802 | 4.41 | |||
| 90% | 14.67 | 36.92 | 541.62 | 11133 | 0.352 | 2169 | 4.00 | |||
| 100% | 14.62 | 39.83 | 582.49 | 11297 | 0.370 | 2274 | 3.90 | |||
| APC 11*5.5 | 40% | 15.14 | 9.26 | 140.21 | 6563 | 0.143 | 904 | 6.45 | 93 (Ambient Temperature: /) | |
| 45% | 15.11 | 11.13 | 168.14 | 6954 | 0.165 | 1033 | 6.14 | |||
| 50% | 15.07 | 13.12 | 197.78 | 7323 | 0.186 | 1158 | 5.85 | |||
| 55% | 15.04 | 15.13 | 227.55 | 7678 | 0.207 | 1287 | 5.66 | |||
| 60% | 14.99 | 17.70 | 265.35 | 8058 | 0.230 | 1430 | 5.39 | |||
| 65% | 14.94 | 20.90 | 312.22 | 8455 | 0.260 | 1600 | 5.13 | |||
| 70% | 14.89 | 23.91 | 356.01 | 8829 | 0.285 | 1749 | 4.91 | |||
| 75% | 14.81 | 28.74 | 425.55 | 9298 | 0.325 | 1979 | 4.65 | |||
| 80% | 14.73 | 33.27 | 490.09 | 9708 | 0.360 | 2172 | 4.43 | |||
| 90% | 14.57 | 43.03 | 627.03 | 10384 | 0.421 | 2503 | 3.99 | |||
| 100% | 14.52 | 46.09 | 669.24 | 10518 | 0.437 | 2553 | 3.82 | |||
| APC 12*6 | 40% | 11.39 | 6.82 | 77.66 | 4719 | 0.105 | 632 | 8.13 | 57 (Ambient Temperature: /) | |
| 45% | 11.37 | 8.28 | 94.08 | 5080 | 0.122 | 727 | 7.73 | |||
| 50% | 11.34 | 9.72 | 110.24 | 5359 | 0.138 | 823 | 7.46 | |||
| 55% | 11.31 | 11.36 | 128.45 | 5639 | 0.153 | 915 | 7.12 | |||
| 60% | 11.28 | 13.38 | 150.96 | 5984 | 0.173 | 1036 | 6.87 | |||
| 65% | 11.24 | 15.83 | 177.87 | 6329 | 0.195 | 1169 | 6.57 | |||
| 70% | 11.19 | 18.58 | 207.95 | 6667 | 0.219 | 1309 | 6.29 | |||
| 75% | 11.14 | 21.79 | 242.75 | 6992 | 0.245 | 1464 | 6.03 | |||
| 80% | 11.07 | 25.81 | 285.74 | 7372 | 0.275 | 1632 | 5.71 | |||
| 90% | 10.95 | 32.90 | 360.35 | 7923 | 0.319 | 1894 | 5.26 | |||
| 100% | 10.90 | 36.08 | 393.28 | 8146 | 0.338 | 1988 | 5.05 | |||
| APC 13*6.5 | 40% | 11.39 | 7.08 | 80.66 | 4188 | 0.119 | 672 | 8.33 | 79 (Ambient Temperature: /) | |
| 45% | 11.36 | 8.63 | 98.04 | 4503 | 0.140 | 770 | 7.86 | |||
| 50% | 11.33 | 10.53 | 119.33 | 4832 | 0.160 | 886 | 7.43 | |||
| 55% | 11.28 | 13.32 | 150.26 | 5216 | 0.189 | 1052 | 7.00 | |||
| 60% | 11.24 | 16.03 | 180.13 | 5569 | 0.215 | 1199 | 6.66 | |||
| 65% | 11.18 | 19.35 | 216.34 | 5921 | 0.245 | 1363 | 6.30 | |||
| 70% | 11.12 | 23.02 | 255.89 | 6264 | 0.272 | 1516 | 5.92 | |||
| 75% | 11.06 | 26.36 | 291.60 | 6526 | 0.299 | 1665 | 5.71 | |||
| 80% | 11.00 | 30.04 | 330.47 | 6781 | 0.323 | 1804 | 5.46 | |||
| 90% | 10.86 | 38.58 | 419.08 | 7283 | 0.379 | 2097 | 5.00 | |||
| 100% | 10.80 | 42.37 | 457.66 | 7430 | 0.399 | 2196 | 4.80 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT2814 Long Shaft KV1200 | APC 9*6 | 40% | 15.10 | 11.63 | 175.60 | 8205 | 0.141 | 868 | 4.94 | 85 (Ambient Temperature: /) |
| 45% | 15.06 | 13.82 | 208.07 | 8704 | 0.160 | 978 | 4.70 | |||
| 50% | 15.03 | 15.84 | 238.11 | 9162 | 0.177 | 1085 | 4.55 | |||
| 55% | 14.99 | 18.17 | 272.26 | 9519 | 0.195 | 1179 | 4.33 | |||
| 60% | 14.95 | 20.40 | 304.98 | 9844 | 0.213 | 1255 | 4.11 | |||
| 65% | 14.91 | 22.93 | 341.80 | 10207 | 0.234 | 1354 | 3.96 | |||
| 70% | 14.85 | 26.00 | 386.18 | 10630 | 0.258 | 1463 | 3.79 | |||
| 75% | 14.78 | 30.26 | 447.22 | 11085 | 0.289 | 1611 | 3.60 | |||
| 80% | 14.71 | 34.78 | 511.54 | 11611 | 0.320 | 1760 | 3.44 | |||
| 90% | 14.54 | 45.13 | 656.04 | 12479 | 0.379 | 2044 | 3.12 | |||
| 100% | 14.46 | 49.57 | 716.86 | 12788 | 0.402 | 2152 | 3.00 | |||
| APC 10*5.5 | 40% | 15.08 | 12.35 | 186.32 | 7724 | 0.157 | 981 | 5.27 | 97 (Ambient Temperature: /) | |
| 45% | 15.05 | 14.40 | 216.68 | 8136 | 0.175 | 1093 | 5.04 | |||
| 50% | 15.00 | 17.11 | 256.71 | 8583 | 0.197 | 1240 | 4.83 | |||
| 55% | 14.96 | 19.78 | 295.95 | 8985 | 0.219 | 1370 | 4.63 | |||
| 60% | 14.91 | 22.58 | 336.63 | 9352 | 0.241 | 1497 | 4.45 | |||
| 65% | 14.87 | 25.20 | 374.61 | 9712 | 0.262 | 1620 | 4.33 | |||
| 70% | 14.80 | 29.08 | 430.36 | 10169 | 0.290 | 1779 | 4.13 | |||
| 75% | 14.72 | 33.92 | 499.21 | 10615 | 0.324 | 1982 | 3.97 | |||
| 80% | 14.64 | 38.94 | 569.96 | 11052 | 0.355 | 2169 | 3.81 | |||
| 90% | 14.44 | 50.56 | 730.26 | 11862 | 0.420 | 2519 | 3.45 | |||
| 100% | 14.37 | 54.64 | 785.36 | 12029 | 0.436 | 2616 | 3.33 | |||
| APC 10*5.5 | 40% | 11.36 | 8.64 | 98.08 | 6337 | 0.102 | 635 | 6.47 | 66 (Ambient Temperature: /) | |
| 45% | 11.33 | 10.24 | 115.94 | 6707 | 0.116 | 722 | 6.23 | |||
| 50% | 11.30 | 11.84 | 133.77 | 7033 | 0.130 | 812 | 6.07 | |||
| 55% | 11.27 | 13.34 | 150.44 | 7366 | 0.142 | 888 | 5.90 | |||
| 60% | 11.25 | 14.79 | 166.46 | 7644 | 0.151 | 949 | 5.70 | |||
| 65% | 11.22 | 16.53 | 185.52 | 7926 | 0.165 | 1037 | 5.59 | |||
| 70% | 11.19 | 18.79 | 210.19 | 8265 | 0.179 | 1142 | 5.44 | |||
| 75% | 11.14 | 21.19 | 236.13 | 8607 | 0.199 | 1244 | 5.27 | |||
| 80% | 11.08 | 24.79 | 274.71 | 9078 | 0.222 | 1386 | 5.05 | |||
| 90% | 10.95 | 32.66 | 357.65 | 9880 | 0.268 | 1655 | 4.63 | |||
| 100% | 10.90 | 35.83 | 390.52 | 10077 | 0.285 | 1767 | 4.52 | |||
| APC 11*5.5 | 40% | 11.35 | 9.00 | 102.12 | 5872 | 0.109 | 712 | 6.97 | 82 (Ambient Temperature: /) | |
| 45% | 11.32 | 10.79 | 122.12 | 6261 | 0.125 | 810 | 6.63 | |||
| 50% | 11.29 | 12.54 | 141.54 | 6577 | 0.140 | 905 | 6.39 | |||
| 55% | 11.25 | 14.42 | 162.26 | 6885 | 0.156 | 1004 | 6.19 | |||
| 60% | 11.22 | 16.37 | 183.64 | 7190 | 0.171 | 1101 | 5.99 | |||
| 65% | 11.17 | 19.15 | 213.97 | 7543 | 0.194 | 1238 | 5.79 | |||
| 70% | 11.13 | 21.68 | 241.32 | 7830 | 0.214 | 1354 | 5.61 | |||
| 75% | 11.06 | 25.69 | 284.19 | 8217 | 0.240 | 1515 | 5.33 | |||
| 80% | 11.00 | 29.55 | 325.09 | 8605 | 0.266 | 1670 | 5.14 | |||
| 90% | 10.86 | 37.99 | 412.68 | 9281 | 0.314 | 1949 | 4.72 | |||
| 100% | 10.80 | 41.64 | 449.82 | 9503 | 0.332 | 2044 | 4.54 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||