Technical Drawing









| Test Item | Long Shaft KV880 | Weight (Incl. Cable) | 139g |
| Motor Dimensions | Φ35.2*63.5mm | Internal Resistance | 39mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 1.6A | Peak Current(180s) | 45A |
| Max Power (180S) | 700W | Recommendation | / |
| Test Item | Long Shaft KV1050 | Weight (Incl. Cable) | 139g |
| Motor Dimensions | Φ35.2*63.5mm | Internal Resistance | 28mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 2.0A | Peak Current(180s) | 65A |
| Max Power (180S) | 900W | Recommendation | / |
| Test Item | Long Shaft KV1250 | Weight (Incl. Cable) | 141g |
| Motor Dimensions | Φ35.2*63.5mm | Internal Resistance | 16mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 2.7A | Peak Current(180s) | 70A |
| Max Power (180S) | 1000W | Recommendation | / |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| AT2820 Long Shaft KV880 | APC 11*7 | 40% | 15.15 | 8.76 | 132.79 | 5981 | 0.152 | 856 | 6.44 | 93 (Ambient Temperature: /) |
| 45% | 15.12 | 10.26 | 155.22 | 6333 | 0.171 | 955 | 6.15 | |||
| 50% | 15.10 | 11.91 | 179.75 | 6675 | 0.190 | 1064 | 5.92 | |||
| 55% | 15.07 | 13.53 | 203.93 | 6990 | 0.209 | 1162 | 5.70 | |||
| 60% | 15.04 | 15.15 | 227.85 | 7255 | 0.227 | 1266 | 5.56 | |||
| 65% | 15.00 | 17.47 | 261.99 | 7596 | 0.245 | 1390 | 5.30 | |||
| 70% | 14.96 | 20.06 | 300.02 | 7975 | 0.278 | 1543 | 5.14 | |||
| 75% | 14.91 | 23.03 | 343.28 | 8330 | 0.312 | 1707 | 4.97 | |||
| 80% | 14.84 | 26.77 | 397.30 | 8709 | 0.348 | 1893 | 4.77 | |||
| 90% | 14.70 | 35.62 | 523.47 | 9448 | 0.415 | 2275 | 4.35 | |||
| 100% | 14.64 | 39.03 | 571.30 | 9685 | 0.443 | 2362 | 4.13 | |||
| APC 12*6 | 40% | 15.15 | 8.88 | 134.43 | 5738 | 0.157 | 946 | 7.04 | HOT | |
| 45% | 15.12 | 10.58 | 159.95 | 6114 | 0.176 | 1077 | 6.73 | |||
| 50% | 15.09 | 12.29 | 185.48 | 6461 | 0.195 | 1194 | 6.44 | |||
| 55% | 15.06 | 14.01 | 211.03 | 6734 | 0.215 | 1320 | 6.25 | |||
| 60% | 15.03 | 15.95 | 239.66 | 7033 | 0.242 | 1437 | 6.00 | |||
| 65% | 14.98 | 18.74 | 280.67 | 7422 | 0.270 | 1616 | 5.76 | |||
| 70% | 14.93 | 21.84 | 326.02 | 7801 | 0.303 | 1793 | 5.50 | |||
| 75% | 14.87 | 25.25 | 375.36 | 8141 | 0.337 | 1992 | 5.31 | |||
| 80% | 14.80 | 29.60 | 438.01 | 8514 | 0.382 | 2230 | 5.09 | |||
| 90% | 14.66 | 37.97 | 556.43 | 9174 | 0.444 | 2596 | 4.67 | |||
| 100% | 14.59 | 42.00 | 612.71 | 9413 | 0.472 | 2755 | 4.50 | |||
| APC 13*6.5 | 40% | 11.41 | 6.59 | 75.22 | 4168 | 0.104 | 642 | 8.53 | 81 (Ambient Temperature: /) | |
| 45% | 11.39 | 7.88 | 89.74 | 4441 | 0.114 | 736 | 8.21 | |||
| 50% | 11.36 | 9.29 | 105.54 | 4692 | 0.132 | 831 | 7.87 | |||
| 55% | 11.34 | 10.67 | 120.98 | 4951 | 0.148 | 923 | 7.63 | |||
| 60% | 11.31 | 12.23 | 138.37 | 5211 | 0.167 | 1026 | 7.42 | |||
| 65% | 11.28 | 14.17 | 159.82 | 5524 | 0.189 | 1143 | 7.15 | |||
| 70% | 11.23 | 16.88 | 189.66 | 5862 | 0.216 | 1303 | 6.87 | |||
| 75% | 11.18 | 19.77 | 221.17 | 6162 | 0.245 | 1450 | 6.56 | |||
| 80% | 11.14 | 22.83 | 254.25 | 6464 | 0.274 | 1614 | 6.35 | |||
| 90% | 11.02 | 29.90 | 329.38 | 7018 | 0.332 | 1922 | 5.84 | |||
| 100% | 10.97 | 32.73 | 359.09 | 7225 | 0.349 | 2039 | 5.68 | |||
| APC 14*7 | 40% | 11.39 | 7.12 | 81.15 | 3856 | 0.135 | 708 | 8.73 | 94 (Ambient Temperature: /) | |
| 45% | 11.37 | 8.37 | 95.19 | 4090 | 0.151 | 796 | 8.36 | |||
| 50% | 11.35 | 9.86 | 111.92 | 4326 | 0.172 | 900 | 8.04 | |||
| 55% | 11.32 | 11.67 | 132.04 | 4557 | 0.197 | 1023 | 7.75 | |||
| 60% | 11.27 | 14.49 | 163.33 | 4905 | 0.229 | 1188 | 7.27 | |||
| 65% | 11.22 | 17.27 | 193.82 | 5238 | 0.259 | 1341 | 6.92 | |||
| 70% | 11.17 | 20.42 | 228.16 | 5515 | 0.292 | 1504 | 6.59 | |||
| 75% | 11.11 | 24.03 | 266.95 | 5807 | 0.326 | 1678 | 6.29 | |||
| 80% | 11.04 | 28.30 | 312.38 | 6093 | 0.365 | 1864 | 5.97 | |||
| 90% | 10.91 | 36.09 | 393.87 | 6534 | 0.424 | 2154 | 5.47 | |||
| 100% | 10.86 | 39.48 | 428.63 | 6691 | 0.447 | 2269 | 5.29 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT2820 Long Shaft KV1050 | APC 11*5.5 | 40% | 15.10 | 11.63 | 175.58 | 7044 | 0.168 | 1045 | 5.95 | 96 (Ambient Temperature: /) |
| 45% | 15.06 | 13.78 | 207.57 | 7454 | 0.192 | 1184 | 5.71 | |||
| 50% | 15.02 | 16.06 | 241.26 | 7836 | 0.213 | 1314 | 5.44 | |||
| 55% | 14.98 | 18.36 | 275.07 | 8161 | 0.235 | 1448 | 5.27 | |||
| 60% | 14.94 | 20.74 | 309.94 | 8483 | 0.253 | 1577 | 5.09 | |||
| 65% | 14.91 | 22.92 | 341.60 | 8741 | 0.277 | 1699 | 4.97 | |||
| 70% | 14.85 | 25.91 | 384.80 | 9093 | 0.302 | 1847 | 4.80 | |||
| 75% | 14.78 | 30.29 | 447.71 | 9548 | 0.343 | 2070 | 4.62 | |||
| 80% | 14.71 | 34.91 | 513.46 | 9976 | 0.379 | 2266 | 4.41 | |||
| 90% | 14.53 | 45.49 | 661.09 | 10726 | 0.459 | 2691 | 4.07 | |||
| 100% | 14.42 | 52.39 | 755.33 | 11048 | 0.502 | 2860 | 3.79 | |||
| APC 11*8 | 40% | 15.08 | 12.57 | 189.55 | 6316 | 0.197 | 1034 | 5.46 | HOT | |
| 45% | 15.03 | 15.40 | 231.52 | 6775 | 0.228 | 1190 | 5.14 | |||
| 50% | 14.99 | 17.93 | 268.71 | 7162 | 0.254 | 1324 | 4.93 | |||
| 55% | 14.94 | 20.73 | 309.74 | 7452 | 0.282 | 1476 | 4.77 | |||
| 60% | 14.89 | 23.85 | 355.09 | 7826 | 0.311 | 1615 | 4.55 | |||
| 65% | 14.82 | 27.90 | 413.55 | 8247 | 0.347 | 1789 | 4.33 | |||
| 70% | 14.77 | 31.10 | 459.34 | 8570 | 0.375 | 1931 | 4.20 | |||
| 75% | 14.68 | 36.36 | 533.78 | 8998 | 0.419 | 2135 | 4.00 | |||
| 80% | 14.59 | 42.03 | 613.13 | 9405 | 0.460 | 2331 | 3.80 | |||
| 90% | 14.39 | 54.37 | 782.26 | 10043 | 0.547 | 2695 | 3.45 | |||
| 100% | 14.28 | 60.78 | 867.87 | 10356 | 0.581 | 2823 | 3.25 | |||
| APC 12*6 | 40% | 11.35 | 8.84 | 100.36 | 5187 | 0.129 | 765 | 7.62 | 82 (Ambient Temperature: /) | |
| 45% | 11.32 | 10.43 | 118.07 | 5476 | 0.147 | 864 | 7.32 | |||
| 50% | 11.29 | 12.23 | 138.14 | 5790 | 0.165 | 969 | 7.01 | |||
| 55% | 11.26 | 13.94 | 156.96 | 6095 | 0.181 | 1064 | 6.78 | |||
| 60% | 11.23 | 15.61 | 175.35 | 6344 | 0.197 | 1161 | 6.62 | |||
| 65% | 11.20 | 17.40 | 194.97 | 6609 | 0.212 | 1249 | 6.41 | |||
| 70% | 11.16 | 20.23 | 225.72 | 6963 | 0.237 | 1399 | 6.20 | |||
| 75% | 11.11 | 23.16 | 257.21 | 7254 | 0.262 | 1539 | 5.98 | |||
| 80% | 11.04 | 27.34 | 301.75 | 7636 | 0.297 | 1739 | 5.76 | |||
| 90% | 10.90 | 35.69 | 389.18 | 8269 | 0.356 | 2077 | 5.34 | |||
| 100% | 10.83 | 40.02 | 433.53 | 8549 | 0.385 | 2215 | 5.11 | |||
| APC 13*6.5 | 40% | 11.34 | 9.19 | 104.22 | 4624 | 0.147 | 809 | 7.76 | 97 (Ambient Temperature: /) | |
| 45% | 11.31 | 11.11 | 125.63 | 4954 | 0.168 | 931 | 7.41 | |||
| 50% | 11.27 | 13.29 | 149.84 | 5268 | 0.191 | 1063 | 7.10 | |||
| 55% | 11.24 | 15.42 | 173.28 | 5508 | 0.214 | 1192 | 6.88 | |||
| 60% | 11.21 | 17.51 | 196.23 | 5788 | 0.235 | 1303 | 6.64 | |||
| 65% | 11.14 | 21.32 | 237.42 | 6161 | 0.268 | 1487 | 6.26 | |||
| 70% | 11.08 | 24.78 | 274.57 | 6470 | 0.301 | 1667 | 6.07 | |||
| 75% | 11.01 | 28.76 | 316.76 | 6814 | 0.329 | 1833 | 5.79 | |||
| 80% | 10.94 | 33.15 | 362.71 | 7140 | 0.363 | 2007 | 5.53 | |||
| 90% | 10.78 | 43.09 | 464.60 | 7706 | 0.425 | 2351 | 5.06 | |||
| 100% | 10.71 | 47.69 | 510.55 | 7938 | 0.455 | 2496 | 4.89 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT2820 Long Shaft KV1250 | APC 9*6 | 40% | 15.02 | 15.68 | 235.58 | 9026 | 0.172 | 1045 | 4.44 | 98 (Ambient Temperature: /) |
| 45% | 14.98 | 18.29 | 273.97 | 9437 | 0.194 | 1166 | 4.25 | |||
| 50% | 14.93 | 21.14 | 315.70 | 9975 | 0.216 | 1290 | 4.09 | |||
| 55% | 14.88 | 24.08 | 358.32 | 10391 | 0.238 | 1408 | 3.93 | |||
| 60% | 14.84 | 26.45 | 392.53 | 10766 | 0.255 | 1514 | 3.86 | |||
| 65% | 14.79 | 29.36 | 434.32 | 11114 | 0.275 | 1598 | 3.68 | |||
| 70% | 14.73 | 32.79 | 483.11 | 11398 | 0.297 | 1704 | 3.53 | |||
| 75% | 14.67 | 36.84 | 540.35 | 11780 | 0.319 | 1797 | 3.33 | |||
| 80% | 14.58 | 42.30 | 616.66 | 12354 | 0.359 | 1973 | 3.20 | |||
| 90% | 14.38 | 54.29 | 780.98 | 13244 | 0.430 | 2274 | 2.91 | |||
| 100% | 14.25 | 62.15 | 885.82 | 13692 | 0.472 | 2419 | 2.73 | |||
| APC 10*5.5 | 40% | 15.00 | 15.57 | 233.55 | 8400 | 0.191 | 1220 | 5.23 | HOT | |
| 45% | 14.95 | 18.59 | 277.88 | 8903 | 0.215 | 1356 | 4.88 | |||
| 50% | 14.89 | 22.03 | 328.11 | 9342 | 0.242 | 1522 | 4.64 | |||
| 55% | 14.84 | 24.99 | 370.91 | 9635 | 0.266 | 1674 | 4.51 | |||
| 60% | 14.79 | 28.24 | 417.54 | 10031 | 0.287 | 1795 | 4.30 | |||
| 65% | 14.72 | 32.03 | 471.55 | 10395 | 0.315 | 1964 | 4.16 | |||
| 70% | 14.66 | 35.77 | 524.50 | 10770 | 0.341 | 2109 | 4.02 | |||
| 75% | 14.56 | 41.76 | 608.16 | 11154 | 0.370 | 2267 | 3.73 | |||
| 80% | 14.46 | 48.28 | 697.99 | 11720 | 0.419 | 2545 | 3.65 | |||
| 90% | 14.23 | 62.25 | 885.76 | 12569 | 0.498 | 2966 | 3.35 | |||
| 100% | 14.11 | 69.57 | 981.39 | 12883 | 0.534 | 3136 | 3.20 | |||
| APC 11*8 | 40% | 11.27 | 13.76 | 155.17 | 5814 | 0.166 | 871 | 5.61 | 78 (Ambient Temperature: /) | |
| 45% | 11.23 | 16.54 | 185.73 | 6227 | 0.190 | 993 | 5.35 | |||
| 50% | 11.18 | 19.41 | 217.02 | 6584 | 0.213 | 1114 | 5.13 | |||
| 55% | 11.13 | 22.38 | 249.05 | 6925 | 0.235 | 1226 | 4.92 | |||
| 60% | 11.08 | 25.53 | 282.78 | 7258 | 0.259 | 1344 | 4.75 | |||
| 65% | 11.01 | 29.61 | 325.97 | 7603 | 0.287 | 1495 | 4.59 | |||
| 70% | 10.96 | 32.94 | 360.94 | 7899 | 0.310 | 1612 | 4.47 | |||
| 75% | 10.88 | 37.52 | 408.28 | 8208 | 0.345 | 1766 | 4.33 | |||
| 80% | 10.80 | 42.80 | 462.04 | 8560 | 0.374 | 1928 | 4.17 | |||
| 90% | 10.62 | 53.36 | 566.90 | 9141 | 0.432 | 2192 | 3.87 | |||
| 100% | 10.50 | 60.92 | 639.56 | 9468 | 0.467 | 2358 | 3.69 | |||
| APC 12*6 | 40% | 11.27 | 13.55 | 152.80 | 5857 | 0.164 | 979 | 6.41 | 92 (Ambient Temperature: /) | |
| 45% | 11.23 | 16.38 | 183.85 | 6239 | 0.188 | 1127 | 6.13 | |||
| 50% | 11.18 | 19.09 | 213.47 | 6587 | 0.210 | 1248 | 5.85 | |||
| 55% | 11.13 | 22.41 | 249.36 | 6893 | 0.236 | 1398 | 5.61 | |||
| 60% | 11.08 | 25.22 | 279.40 | 7205 | 0.257 | 1522 | 5.45 | |||
| 65% | 11.02 | 28.68 | 316.16 | 7524 | 0.284 | 1676 | 5.30 | |||
| 70% | 10.95 | 32.93 | 360.64 | 7858 | 0.311 | 1824 | 5.06 | |||
| 75% | 10.88 | 37.46 | 407.60 | 8193 | 0.345 | 1997 | 4.90 | |||
| 80% | 10.80 | 42.20 | 455.85 | 8491 | 0.368 | 2165 | 4.75 | |||
| 90% | 10.60 | 54.62 | 579.02 | 9099 | 0.441 | 2555 | 4.41 | |||
| 100% | 10.48 | 61.59 | 645.73 | 9390 | 0.471 | 2712 | 4.20 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||