Technical Drawing

P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







| Test Item | Long Shaft KV200 | Weight (Incl. Cable) | 610g |
| Motor Dimensions | Φ60*130mm | Internal Resistance | 22mΩ |
| Lead | Enameled Wire 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:10mm OUT:8mm | Rated Voltage(Lipo) | 6-12S |
| Idle Current(10V) | 2.7A | Peak Current(180s) | 75A |
| Max Power (180S) | 3500W | Recommendation | / |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| AT5230-B Long Shaft KV200 | FALCON 20*10 | 40% | 36.88 | 5.40 | 199.02 | 3032 | 0.460 | 1603 | 8.05 | 78 (Ambient Temperature: /) |
| 45% | 36.84 | 7.06 | 260.13 | 3378 | 0.561 | 1987 | 7.64 | |||
| 50% | 36.78 | 9.60 | 353.20 | 3785 | 0.685 | 2488 | 7.05 | |||
| 55% | 36.70 | 13.09 | 480.52 | 4211 | 0.837 | 3091 | 6.43 | |||
| 60% | 36.63 | 16.86 | 617.35 | 4649 | 0.999 | 3750 | 6.08 | |||
| 65% | 36.56 | 20.15 | 736.66 | 4971 | 1.131 | 4263 | 5.79 | |||
| 70% | 36.45 | 24.81 | 904.39 | 5309 | 1.295 | 4918 | 5.44 | |||
| 75% | 36.35 | 29.62 | 1076.71 | 5656 | 1.461 | 5585 | 5.19 | |||
| 80% | 36.25 | 34.44 | 1248.34 | 5941 | 1.615 | 6214 | 4.98 | |||
| 90% | 36.02 | 45.45 | 1637.06 | 6514 | 2.089 | 7553 | 4.61 | |||
| 100% | 35.77 | 57.41 | 2053.49 | 6973 | 2.434 | 8905 | 4.34 | |||
FALCON 21*10 | 40% | 36.85 | 6.17 | 227.25 | 2993 | 0.551 | 1899 | 8.36 | 86 (Ambient Temperature: /) | |
| 45% | 36.81 | 8.07 | 297.08 | 3321 | 0.656 | 2346 | 7.90 | |||
| 50% | 36.75 | 11.07 | 406.83 | 3716 | 0.896 | 2984 | 7.34 | |||
| 55% | 36.67 | 14.89 | 546.11 | 4119 | 0.991 | 3652 | 6.69 | |||
| 60% | 36.55 | 19.99 | 730.83 | 4567 | 1.212 | 4493 | 6.15 | |||
| 65% | 36.46 | 24.19 | 882.01 | 4875 | 1.469 | 5148 | 5.84 | |||
| 70% | 36.36 | 29.07 | 1056.84 | 5201 | 1.697 | 5868 | 5.55 | |||
| 75% | 36.23 | 35.04 | 1269.71 | 5521 | 1.898 | 6707 | 5.28 | |||
| 80% | 36.13 | 40.18 | 1451.84 | 5798 | 2.055 | 7330 | 5.05 | |||
| 90% | 35.85 | 53.34 | 1912.21 | 6314 | 2.608 | 8884 | 4.65 | |||
| 100% | 35.56 | 66.54 | 2366.34 | 6765 | 2.977 | 10167 | 4.30 | |||
FALCON 22*10 | 40% | 36.84 | 6.98 | 257.14 | 2924 | 0.666 | 2212 | 8.60 | 102 (Ambient Temperature: /) | |
| 45% | 36.78 | 9.27 | 340.87 | 3248 | 0.785 | 2733 | 8.02 | |||
| 50% | 36.70 | 12.83 | 470.96 | 3634 | 1.041 | 3463 | 7.35 | |||
| 55% | 36.61 | 17.30 | 633.17 | 4028 | 1.205 | 4210 | 6.65 | |||
| 60% | 36.48 | 23.56 | 859.54 | 4470 | 1.479 | 5212 | 6.06 | |||
| 65% | 36.39 | 27.79 | 1011.32 | 4753 | 1.720 | 5925 | 5.86 | |||
| 70% | 36.26 | 33.81 | 1226.09 | 5067 | 1.979 | 6726 | 5.49 | |||
| 75% | 36.12 | 40.68 | 1469.54 | 5367 | 2.216 | 7649 | 5.20 | |||
| 80% | 35.99 | 46.54 | 1675.26 | 5624 | 2.397 | 8345 | 4.98 | |||
| 90% | 35.67 | 61.48 | 2193.17 | 6105 | 2.852 | 10003 | 4.56 | |||
| 100% | 35.35 | 76.51 | 2704.98 | 6518 | 3.339 | 11500 | 4.25 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT5230-B Long Shaft KV200 | FALCON 18*10 | 40% | 44.27 | 5.74 | 254.19 | 3654 | 0.496 | 1681 | 6.61 | 83 (Ambient Temperature: /) |
| 45% | 44.23 | 7.45 | 329.50 | 4058 | 0.599 | 2079 | 6.31 | |||
| 50% | 44.15 | 11.13 | 491.43 | 4679 | 0.751 | 2760 | 5.62 | |||
| 55% | 44.07 | 14.49 | 638.51 | 5134 | 0.932 | 3315 | 5.19 | |||
| 60% | 44.00 | 17.60 | 774.52 | 5551 | 1.089 | 3898 | 5.03 | |||
| 65% | 43.94 | 20.84 | 915.83 | 5913 | 1.227 | 4453 | 4.86 | |||
| 70% | 43.84 | 25.66 | 1124.70 | 6340 | 1.499 | 5209 | 4.63 | |||
| 75% | 43.73 | 30.91 | 1351.62 | 6754 | 1.689 | 5892 | 4.36 | |||
| 80% | 43.61 | 36.43 | 1588.96 | 7078 | 1.850 | 6249 | 3.93 | |||
| 90% | 43.36 | 48.53 | 2104.20 | 7736 | 2.238 | 7296 | 3.47 | |||
| 100% | 43.06 | 62.54 | 2692.85 | 8280 | 2.643 | 8111 | 3.01 | |||
FALCON 19*10 | 40% | 44.27 | 6.12 | 270.98 | 3609 | 0.546 | 1894 | 6.99 | 92 (Ambient Temperature: /) | |
| 45% | 44.23 | 7.99 | 353.32 | 4010 | 0.653 | 2317 | 6.56 | |||
| 50% | 44.13 | 12.47 | 550.33 | 4619 | 0.863 | 3190 | 5.80 | |||
| 55% | 44.05 | 15.71 | 691.84 | 5048 | 1.007 | 3781 | 5.47 | |||
| 60% | 43.98 | 19.51 | 858.14 | 5477 | 1.173 | 4473 | 5.21 | |||
| 65% | 43.89 | 23.39 | 1026.35 | 5822 | 1.318 | 5069 | 4.94 | |||
| 70% | 43.78 | 28.55 | 1250.05 | 6249 | 1.503 | 5841 | 4.67 | |||
| 75% | 43.65 | 34.74 | 1516.66 | 6647 | 1.711 | 6712 | 4.43 | |||
| 80% | 43.54 | 40.31 | 1755.18 | 6965 | 1.895 | 7455 | 4.25 | |||
| 90% | 43.26 | 53.73 | 2324.24 | 7599 | 2.289 | 8993 | 3.87 | |||
| 100% | 42.97 | 67.29 | 2891.43 | 8139 | 2.685 | 10263 | 3.55 | |||
FALCON 20*10 | 40% | 44.24 | 6.89 | 304.73 | 3559 | 0.604 | 2200 | 7.22 | 100 (Ambient Temperature: /) | |
| 45% | 44.20 | 8.93 | 394.77 | 3940 | 0.734 | 2711 | 6.87 | |||
| 50% | 44.10 | 13.71 | 604.51 | 4540 | 0.961 | 3623 | 5.99 | |||
| 55% | 44.01 | 17.55 | 772.57 | 4964 | 1.149 | 4365 | 5.65 | |||
| 60% | 43.92 | 21.86 | 960.16 | 5400 | 1.336 | 5109 | 5.32 | |||
| 65% | 43.83 | 25.99 | 1139.25 | 5749 | 1.501 | 5784 | 5.08 | |||
| 70% | 43.72 | 31.56 | 1379.72 | 6145 | 1.712 | 6639 | 4.81 | |||
| 75% | 43.57 | 38.29 | 1668.41 | 6535 | 1.934 | 7529 | 4.51 | |||
| 80% | 43.45 | 44.35 | 1926.74 | 6849 | 2.137 | 8337 | 4.33 | |||
| 90% | 43.13 | 59.00 | 2544.65 | 7462 | 2.573 | 10079 | 3.96 | |||
| 100% | 42.80 | 74.31 | 3180.32 | 7973 | 2.990 | 11641 | 3.66 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
