T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT7224 40CC VTOL Pusher Motor KV160/KV190

229.00

Available points: 0 Points Points reward: 229 Points

KV:
  • KV160
  • KV190
Quantity:

229.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT7224 40CC VTOL Pusher Motor


AT7224 is a hi-end motor suitable for larger airplanes of the Outdoor category. T-MOTOR powerful AT7224 enables to mounting on the fixed-wing and multicopter. 

The 6000w maximum power provides strong power for 40CC airplane with 17.72kg thrust. It supports 10-12S is capable to reach currents up to 135A shortly.   


AT7224 40CC Highlights:


1.Light and flexible 

2.Robust and enjoyable 

3.Precise and smooth 


Packing List Includes:


1x T-Motor AT7224 Motor 

1x Hardware Kit


Matching Guide:


AT 115A ESC

Technical Drawing

AT7224-draw-20251202.png

Specification Export to Excel
Test ItemLong Shaft KV160Weight (Incl. Cable)780g
Motor DimensionsΦ81.4*66.9mmInternal Resistance24mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN10mm
OUT
10mm
Rated Voltage(Lipo)10-12S
Idle Current(10V)3.1APeak Current(180s)105A
Max Power (180S)4800W/12S
Test ItemLong Shaft KV190Weight (Incl. Cable)780g
Motor DimensionsΦ81.4*66.9mmInternal Resistance16mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN10mm
OUT
10mm
Rated Voltage(Lipo)10-12S
Idle Current(10V)3.5APeak Current(180s)135A
Max Power (180S)6000W/12S
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT7224
KV160
21*1040%44.314.80212.8728930.53917668.3080

(Ambient

Temperature:

/)

45%44.276.25276.8632250.62422127.99
50%44.228.79388.7336290.79528147.25
55%44.1611.35501.1640000.96534296.84
60%44.1113.79608.4943261.14640226.61
65%44.0416.93745.6246391.29346226.20
70%43.9520.86916.8849881.50153655.85
75%43.8326.421158.0653731.77362805.42
80%43.7132.041400.6857452.06171445.10
90%43.4644.151918.7963602.59289334.66
100%43.1658.202511.9968963.114106764.25
21*1040%47.935.34255.9831050.59720457.99/
45%47.896.96333.4634340.70425017.50
50%47.839.69463.3238760.89631966.90
55%47.7313.03621.9642911.12139356.33
60%47.7115.53741.0146331.28045396.13
65%47.6418.81896.2449601.46452095.81
70%47.5623.041095.6053391.73260965.56
75%47.3731.091472.5558162.12573154.97
80%47.2536.561727.5661442.39582474.77
90%46.9550.682379.6867892.998102994.33
100%46.5171.243313.2671093.711124943.77
22*1040%44.415.70253.3028500.63520718.1888

(Ambient

Temperature:

/)

45%44.377.49332.3431830.80926087.85
50%44.3010.25454.2135801.02232697.20
55%44.2313.82611.4139671.21540026.55
60%44.1517.18758.3542911.42547236.23
65%44.1020.38898.6545911.63154276.04
70%43.9726.021144.2449341.92363735.57
75%43.8532.031404.6053122.20974325.29
80%43.7039.361720.0756692.62785494.97
90%43.3954.112347.5462613.240105264.48
100%43.0570.383029.8067803.864124964.12
22*1040%47.996.29301.9630570.73224268.03/
45%47.968.27396.6034120.92829977.56
50%47.8611.62556.4038311.13837706.78
55%47.8015.20726.4642371.37246136.35
60%47.7218.93903.2845851.62354466.03
65%47.6423.171103.7649091.90363155.72
70%47.5029.041379.3252782.17873175.31
75%47.3238.041800.2757472.71687534.86
80%47.1745.062125.2860633.01397424.58
90%46.8361.512880.4066783.723120374.18
100%46.4281.473781.4772134.499144473.82
23*1040%37.074.85179.6624040.46216319.0878

(Ambient

Temperature:

/)

45%37.026.54242.1426850.58520528.48
50%36.969.11336.6530380.76926427.85
55%36.8912.16448.8133490.96132627.27
60%36.8315.32564.2436171.11038326.79
65%36.7818.07664.5338891.28444716.73
70%36.7022.32819.1941741.49952256.38
75%36.5727.901020.4244751.73960585.94
80%36.4832.611189.5047321.95468105.72
90%36.2245.161635.7252312.43984695.18
100%35.9060.172160.3157222.880100504.65
23*1040%42.005.81243.8126910.60320168.27/
45%41.957.64320.5630000.75425427.93
50%41.8710.82452.9033830.95932697.22
55%41.8014.73615.5237381.16640196.53
60%41.7218.23760.6640441.38748216.34
65%41.6422.10920.3243221.62256096.10
70%41.5327.221130.3146481.88864605.72
75%41.4133.491386.9449792.17675205.42
80%41.2640.271661.6952612.45885085.12
90%40.9257.162338.6958583.045105994.53
100%40.5674.083004.2763353.587124864.16
23*1040%44.246.26276.9928160.67822528.1386

(Ambient

Temperature:

/)

45%44.198.38370.4231390.84428457.68
50%44.1311.56510.3135311.07436287.11
55%44.0315.77694.4639041.33244816.45
60%43.9619.48856.3542231.56052926.18
65%43.8623.881047.2745281.78260825.81
70%43.7329.771301.8648572.07170665.43
75%43.6036.621596.5452092.38381765.12
80%43.4245.321967.7355512.71793864.77
90%43.0861.822663.0961213.306115024.32
100%42.6980.293427.4766203.893136283.98
23*1040%47.877.06338.0130170.80326277.77/
45%47.829.31445.3033560.98233037.42
50%47.7313.36637.7737701.26342276.63
55%47.6317.84849.9841611.56552346.16
60%47.5422.281059.4245011.83561965.85
65%47.4426.971279.6148212.08970985.55
70%47.3233.441582.0451812.39781815.17
75%47.0744.462092.9556222.82997764.67
80%46.9351.862433.9059243.145108764.47
90%46.5271.243313.9865113.845133374.02
100%46.0593.174290.4670284.524157323.67
24*1040%36.935.21192.5823860.57018629.6774

(Ambient

Temperature:

/)

45%36.896.92255.2826640.68123029.02
50%36.849.64355.2230150.87329348.26
55%36.7413.30488.4433261.03337807.74
60%36.7016.06589.2935961.19343447.37
65%36.6219.43711.5338581.35248856.87
70%36.5224.25885.5541481.59257686.51
75%36.4029.961090.5744371.92468816.31
80%36.2935.281280.4246922.20176986.01
90%36.0248.541748.4551812.84494165.39
100%35.6665.482335.3056383.170112134.80
24*1040%41.926.22260.9426690.67023058.84/
45%41.888.24345.2029740.83628618.29
50%41.8011.85495.1833581.05238357.75
55%41.6916.69695.9237061.25546546.69
60%41.6319.73821.1940131.48954996.70
65%41.5523.65982.6343011.80663956.51
70%41.4329.461220.5746102.11874336.09
75%41.2736.741516.1849412.50585365.63
80%41.1343.861804.1452142.84795575.30
90%40.7462.472544.9257893.372118074.64
100%40.3780.203237.8762534.009139164.30
24*1040%44.346.77300.2028070.74026138.7087

(Ambient

Temperature:

/)

45%44.298.94395.8831270.94432458.20
50%44.2112.58556.1635251.21240907.36
55%44.1117.25760.6738911.47250076.58
60%44.0321.25935.4842121.65460506.47
65%43.9425.611125.3445042.02770046.22
70%43.8032.061404.2248342.40481335.79
75%43.6340.201753.9451792.78293735.34
80%43.4250.112176.0255082.915105424.84
90%43.0568.042928.9960633.795129904.43
100%42.6188.563773.5265294.475154044.08
24*1040%47.897.54361.1129990.86829668.21/
45%47.849.91474.1033421.02038178.05
50%47.7314.38686.3337501.30547626.94
55%47.6419.08908.8541401.58759616.56
60%47.5324.191149.8644932.03270616.14
65%47.4329.231386.2347972.33780495.81
70%47.2636.771737.5951442.69792395.32
75%47.0348.382275.3455813.058108554.77
80%46.8556.712657.0058643.529121344.57
90%46.4177.553599.3964344.378149264.15
100%45.90101.254647.7969215.246175363.77
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7224
KV190
21*1040%36.907.54278.4131620.64521487.7287

(Ambient

Temperature:

/)

45%36.8410.48386.2235750.82827727.18
50%36.7514.53534.0639861.01134596.48
55%36.6718.01660.4943541.18340996.21
60%36.6121.71794.8046801.35647395.96
65%36.4927.03986.4850521.58955285.60
70%36.3035.991306.1555161.92465865.04
75%36.1642.401533.5058472.19074294.84
80%36.0050.291810.4361692.46183484.61
90%35.6168.352433.9967692.996101884.19
100%35.5471.612544.8768523.101105554.15
21*1040%41.908.73365.8035300.71126437.22/
45%41.8212.20510.3839970.91133546.57
50%41.7216.67695.6044521.15442356.09
55%41.6121.62899.7048531.40651095.68
60%41.5226.051081.4852151.64158595.42
65%41.3335.261457.2157442.02671524.91
70%41.1643.601794.4261572.35782834.62
75%40.9752.102134.4365092.66593234.37
80%40.7961.222497.1668502.990104164.17
90%40.2983.863379.0275123.645125693.72
100%40.1987.853530.5076093.760128673.64
21*1040%44.317.87348.6434680.66324717.0991

(Ambient

Temperature:

/)

45%44.2510.41460.6938560.83830976.72
50%44.1614.21627.6443061.06139126.23
55%44.0719.02838.2947521.32348415.78
60%43.9623.431030.2651251.56655915.43
65%43.8330.491336.3255981.90866935.01
70%43.6937.741648.7060012.23477824.72
75%43.4846.512022.3664042.55488914.40
80%43.3154.842375.1967352.873100104.21
90%42.8875.033217.3073943.541122073.79
100%42.3698.834186.7979554.289139633.34
21*1040%47.889.19440.1036400.75428596.50/
45%47.8211.89568.4941250.99036796.47
50%47.7116.23774.2745891.24846035.95
55%47.6021.801037.7450661.55856105.41
60%47.4529.011376.6155901.94968384.97
65%47.3434.841649.3159712.25878334.75
70%47.1443.712060.8063932.62691134.42
75%46.9454.002534.3968173.026104664.13
80%46.7363.472965.8871623.379116393.92
90%46.2088.094070.1578424.194141453.48
100%45.56117.225340.6383855.185155652.91
22*1040%36.897.12262.4728910.63521528.2080

(Ambient

Temperature:

/)

45%36.849.36344.9332240.84327167.87
50%36.7513.32489.3236061.03734076.97
55%36.6417.79651.6540001.28442266.49
60%36.5921.10771.8543191.49149086.36
65%36.4925.61934.4046141.68356026.00
70%36.3531.711152.8949491.95465195.66
75%36.2039.561431.8953092.29875675.29
80%36.0148.451745.0056572.62285654.91
90%35.6466.132356.9362233.224105214.46
100%35.2385.353006.6467023.778123784.12
22*1040%41.818.47354.2332310.78827447.75/
45%41.7511.33472.8135890.95133627.11
50%41.6515.70653.8640351.21842576.51
55%41.5420.70859.9744441.48751936.04
60%41.4325.661062.9447981.76460595.70
65%41.3430.441258.4251202.03368675.46
70%41.1241.151692.3756122.48483454.93
75%40.9350.132051.8559712.84794734.62
80%40.7558.562386.6862883.140104134.36
90%40.2880.813254.8868823.872129083.97
100%39.75105.264184.1973944.565152243.64
22*1040%44.299.27410.7134020.86230227.3688

(Ambient

Temperature:

/)

45%44.2212.29543.4937841.05537246.85
50%44.1316.71737.3042331.34346756.34
55%44.0222.21977.5846711.65357055.84
60%43.9027.561210.0050341.95366115.46
65%43.7136.661602.2155022.35979254.95
70%43.5544.551940.1658872.74291244.70
75%43.3155.262393.4562723.132103904.34
80%43.1264.752792.0165893.485115994.15
90%42.5989.213799.3371974.262142213.74
100%42.01115.894868.0977255.011165423.40
22*1040%47.8010.41497.5335840.91833206.67/
45%47.7313.56647.3840491.20942666.59
50%47.6218.41876.7645081.51753046.05
55%47.4925.171195.1449731.91065185.45
60%47.3034.041609.7854902.35179044.91
65%47.1541.121938.5758552.72490644.68
70%46.9451.112399.2362693.153104534.36
75%46.7162.322910.6766693.585119164.09
80%46.4773.373408.9969993.979132033.87
90%45.85101.594658.3976224.864161133.46
100%45.14133.156010.3381395.893177222.95
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.