The F1204 fpv brushless motors from T-Motor are ultralight motors that are specially made for toothpicks and whoops!
The F1204 motor comes with a 1.5mm shaft to fit more props and features high efficiency, better cooling, and fast response. Suitable for 2.5-3 inch builds!
The F1204 FPV brushless motor is an ultra-light motor made specifically for toothpicks and fits 2.5-3 inch frames.
The F1204 motor uses a 1.5mm rotating shaft and is suitable for more models. It has high efficiency, good heat dissipation and fast response.
1 x T-Motor F1204 5000KV/6500KV Motor
1 x Set crews
2.5-3 Inch toothpicks and whoops
Updating
Test ltem | 5000 | Configuration | 9N12P |
Internal Resistance | 240mQ | Motor Dimensions | φ15.5*15.6mm |
Shaft Diameter | 1.5mm | Lead | 24# black 100mm |
Weight (lncl. Cable) | 6.9g | Weight (Excl.Cable) | 6.1g |
Rated Voltage (Lipo) | 2~3S | Idle Current (10V) | 0.7A |
Max. Power (60s) | 72W | Peak Current (60s) | 6A |
Test ltem | 6500 | Configuration | 9N12P |
Internal Resistance | 140mQ | Motor Dimensions | φ15.5*15.6mm |
Shaft Diameter | 1.5mm | Lead | 24# black 100mm |
Weight (lncl. Cable) | 6.9g | Weight (Excl.Cable) | 6.1g |
Rated Voltage (Lipo) | 2~3S | Idle Current (10V) | 0.9A |
Max. Power (60s) | 60W | Peak Current (60s) | 7A |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
F1204 KV6500 | GF 3016 | 50% | 55.05 | 8.43 | 1.72 | 17718 | 14.54 | 3.79 | 45 (Ambient Temperature: 8℃) |
55% | 64.95 | 8.42 | 2.10 | 19173 | 17.71 | 3.67 | |||
60% | 76.88 | 8.40 | 2.55 | 20590 | 21.47 | 3.58 | |||
65% | 86.39 | 8.39 | 2.97 | 21803 | 24.93 | 3.47 | |||
70% | 97.52 | 8.38 | 3.43 | 23078 | 28.77 | 3.39 | |||
75% | 107.94 | 8.36 | 3.91 | 24199 | 32.73 | 3.30 | |||
80% | 116.34 | 8.35 | 4.42 | 25442 | 36.89 | 3.15 | |||
85% | 127.51 | 8.32 | 4.98 | 26480 | 41.47 | 3.07 | |||
90% | 136.56 | 8.31 | 5.51 | 27293 | 45.79 | 2.98 | |||
95% | 145.26 | 8.29 | 6.19 | 27915 | 51.26 | 2.83 | |||
100% | 153.53 | 8.27 | 6.90 | 28718 | 56.99 | 2.69 | |||
HQ 3020 | 50% | 55.05 | 8.43 | 1.81 | 17420 | 15.26 | 3.61 | 47 (Ambient Temperature: 8℃) | |
55% | 66.52 | 8.42 | 2.24 | 18865 | 18.81 | 3.54 | |||
60% | 78.97 | 8.40 | 2.72 | 20297 | 22.82 | 3.46 | |||
65% | 87.38 | 8.39 | 3.13 | 21327 | 26.29 | 3.32 | |||
70% | 98.06 | 8.37 | 3.61 | 22560 | 30.20 | 3.25 | |||
75% | 108.10 | 8.36 | 4.08 | 23570 | 34.13 | 3.17 | |||
80% | 117.36 | 8.34 | 4.58 | 24531 | 38.21 | 3.07 | |||
85% | 125.46 | 8.33 | 5.10 | 25528 | 42.43 | 2.96 | |||
90% | 137.03 | 8.30 | 5.71 | 26602 | 47.40 | 2.89 | |||
95% | 147.59 | 8.28 | 6.34 | 27580 | 52.54 | 2.81 | |||
100% | 156.34 | 8.26 | 7.04 | 28338 | 58.20 | 2.69 | |||
F1204 KV5000 | GF 2540 | 50% | 58.85 | 12.22 | 1.41 | 19881 | 17.20 | 3.42 | 50 (Ambient Temperature: 8℃) |
55% | 68.80 | 12.21 | 1.74 | 21387 | 21.24 | 3.24 | |||
60% | 78.63 | 12.20 | 2.07 | 22811 | 25.26 | 3.11 | |||
65% | 87.49 | 12.19 | 2.42 | 24129 | 29.51 | 2.96 | |||
70% | 97.92 | 12.18 | 2.82 | 25545 | 34.29 | 2.86 | |||
75% | 108.01 | 12.17 | 3.23 | 26733 | 39.27 | 2.75 | |||
80% | 120.67 | 12.16 | 3.69 | 28086 | 44.83 | 2.69 | |||
85% | 129.85 | 12.14 | 4.14 | 29285 | 50.27 | 2.58 | |||
90% | 140.00 | 12.13 | 4.64 | 30442 | 56.24 | 2.49 | |||
95% | 148.95 | 12.11 | 5.13 | 31324 | 62.13 | 2.40 | |||
100% | 156.57 | 12.09 | 5.63 | 32065 | 68.06 | 2.30 | |||
HQ 3020 | 50% | 67.14 | 12.23 | 1.50 | 19201 | 18.34 | 3.66 | 53 (Ambient Temperature: 8℃) | |
55% | 77.63 | 12.22 | 1.87 | 20441 | 22.85 | 3.40 | |||
60% | 87.87 | 12.20 | 2.26 | 21925 | 27.58 | 3.19 | |||
65% | 96.45 | 12.20 | 2.62 | 23023 | 31.90 | 3.02 | |||
70% | 108.87 | 12.18 | 3.04 | 24046 | 37.01 | 2.94 | |||
75% | 120.29 | 12.17 | 3.47 | 25282 | 42.18 | 2.85 | |||
80% | 132.24 | 12.16 | 3.92 | 26404 | 47.65 | 2.78 | |||
85% | 143.50 | 12.14 | 4.41 | 27447 | 53.52 | 2.68 | |||
90% | 155.09 | 12.12 | 4.97 | 28505 | 60.20 | 2.58 | |||
95% | 164.96 | 12.11 | 5.48 | 29282 | 66.38 | 2.49 | |||
100% | 171.75 | 12.09 | 5.96 | 29834 | 72.10 | 2.38 |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now