Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F1303 FPV 3 Inch Toothpick Motor 2-3S KV5000

15.90

Points reward: 15 Points

1. Lightweight
2. Low-noise
3. Smooth
4. For 3 inch toothpick, 3 inch light frame
KV:
  • KV5000
Quantity:

15.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR F1303 Toothpick Drone Motor

 

Powerful, silent, and efficient is what describes F1303 5000KV fpv motors by T-Motor. 

This motor is specifically designed to fit 3 inch toothpick builds and it is made with a customized de-noise magnet so you can enjoy a smooth and soft flying experience!


F1303  Hightlight:


The F1303 5000KV fpv motor is powerful, quiet and efficient. This motor is exquisite and compact, specially designed for 3-inch toothpick drones. 

Customized magnet noise reduction is used to reduce indoor flight noise, allowing you to enjoy a smooth and soft flight experience!


Packing List Includes:


1 x T-Motor F1303 5000KV Motor

1 x Parts Bag


Matching Frame:


3 Inch


Matching Guide:


Updating

Technical Drawing

Specification
TestItemKV5000Weight(Incl.Cable)6.1g
Motor DimensionsΦ16.5*14.55mmInternal Resistance280mΩ
Lead24#AWG85mmConfiguration9N12P
Shaft Diameter2mmRated Voltage(Lipo)2-3S
Idle Current(4V)0.32APeak Current(60s)7.45A
Max.Power(60s)87W

Test Data
TypePropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

()
F1303
KV5000
HQ
3018
50%66.2411.941.832273521.833.03
(Ambient
Temperature:
27℃)
55%77.0211.922.232435826.602.90
60%87.1711.912.672578531.752.75
65%99.8211.893.162710037.552.66
70%109.3111.873.742872444.442.46
75%125.8411.844.352954751.472.44
80%133.3811.824.873092657.582.32
85%143.7411.805.403197463.722.26
90%159.8711.776.073284671.412.24
95%166.3411.746.693370978.512.12
100%177.2711.707.453465187.152.03
GF
2540
50%63.7311.941.822288121.782.93
(Ambient
Temperature:
27℃)
55%73.7411.932.242438926.702.76
60%80.8411.922.652609231.592.56
65%92.3311.913.132748637.322.47
70%101.5211.883.712896344.132.30
75%112.3711.864.233016250.142.24
80%118.4411.844.703152355.712.13
85%128.4911.825.273275862.262.06
90%136.6911.805.863367869.161.98
95%144.4211.766.513486876.551.89
100%151.1811.707.183561284.051.80
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.