The F40 PRO IV motor model is 2306, suitable for 5-inch freestyle and racing. Compared with the F40 PRO III, the weight is reduced by 9%, only 29.5g.
It has high torque, strong explosive power and high efficiency, and the maximum pulling force can reach 1.62kg.
The F40 PRO-IV continues the lineage of great FPV brushless motors by T-Motor. The F40 PRO-IV is lighter and agile compared to its predecessor, 9% less weight compared to the F40 PRO III.
We has worked very hard to improve the user experience by crafting and enhancing every detail of the F40 PRO IV to help reduce its weight.
Things that were considered were the internal motor pinhole, 12mm titanium shaft, silicon steel sheet and customized silicone wire. The 2306 size suitable for 5 inch freestyle and racing
1x T-Motor F40 PRO IV Motor (Choose 1950KV or 2400KV)
1x Hardware Kit
Test Item | KV1950 | Weight(Incl.Cable) | 30.8g |
Motor Dimensions | Φ27.9*29.8mm | Internal Resistance | 65mΩ |
Lead | 20#AWG 150mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 4-6S |
Idle Current(10V) | 1.3A | Peak Current(60s) | 42A |
Max. Power(60s) | 1012W |
Test Item | KV2400 | Weight(Incl.Cable) | 30.6g |
Motor Dimensions | Φ27.9*29.8mm | Internal Resistance | 45mΩ |
Lead | 20#AWG 150mm | Configuration | 12N14P |
Shaft Diameter | 4mm | Rated Voltage(Lipo) | 4S |
Idle Current(10V) | 1.6A | Peak Current(60s) | 42.9A |
Max. Power(60s) | 666W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
F40PRO Ⅳ 1950 | T5146 Tri- Blade | 50% | 642.34 | 24.14 | 7.47 | 18862 | 180.43 | 3.56 | 94 (Ambient Temperature: 30℃) |
55% | 749.86 | 24.11 | 9.48 | 20210 | 228.63 | 3.28 | |||
60% | 866.36 | 24.07 | 11.67 | 21604 | 280.90 | 3.08 | |||
65% | 990.68 | 24.02 | 14.38 | 23089 | 345.47 | 2.87 | |||
70% | 1100.91 | 23.97 | 17.31 | 24296 | 415.01 | 2.65 | |||
75% | 1181.98 | 23.92 | 19.87 | 25349 | 475.31 | 2.49 | |||
80% | 1284.96 | 23.88 | 22.97 | 26221 | 548.43 | 2.34 | |||
85% | 1380.92 | 23.82 | 26.09 | 27150 | 621.47 | 2.22 | |||
90% | 1476.19 | 23.77 | 29.32 | 27950 | 696.89 | 2.12 | |||
95% | 1511.67 | 23.71 | 32.56 | 28781 | 771.87 | 1.96 | |||
100% | 1767.92 | 23.57 | 40.48 | 31359 | 954.28 | 1.85 | |||
T5147 Tri- Blade | 50% | 644.95 | 24.13 | 7.82 | 18547 | 188.66 | 3.42 | 96 (Ambient Temperature: 30℃) | |
55% | 754.38 | 24.09 | 10.00 | 19916 | 240.90 | 3.13 | |||
60% | 877.19 | 24.05 | 12.52 | 21413 | 301.20 | 2.91 | |||
65% | 994.88 | 24.01 | 15.13 | 22665 | 363.22 | 2.74 | |||
70% | 1111.05 | 23.95 | 18.14 | 23849 | 434.53 | 2.56 | |||
75% | 1204.06 | 23.90 | 20.92 | 24883 | 500.13 | 2.41 | |||
80% | 1291.79 | 23.85 | 23.95 | 25728 | 571.35 | 2.26 | |||
85% | 1384.57 | 23.80 | 26.95 | 26591 | 641.50 | 2.16 | |||
90% | 1476.69 | 23.75 | 30.11 | 27371 | 715.09 | 2.07 | |||
95% | 1560.69 | 23.69 | 33.66 | 28125 | 797.36 | 1.96 | |||
100% | 1856.72 | 23.53 | 43.01 | 30782 | 1011.81 | 1.84 | |||
T5150 Tri- Blade | 50% | 661.52 | 24.13 | 7.78 | 18696 | 187.86 | 3.52 | 96 (Ambient Temperature: 30℃) | |
55% | 773.86 | 24.10 | 10.00 | 19843 | 241.03 | 3.21 | |||
60% | 894.71 | 24.05 | 12.54 | 21576 | 301.64 | 2.97 | |||
65% | 994.40 | 24.01 | 14.96 | 22838 | 359.08 | 2.77 | |||
70% | 1101.26 | 23.96 | 17.74 | 24091 | 425.02 | 2.59 | |||
75% | 1209.21 | 23.90 | 20.85 | 25057 | 498.32 | 2.43 | |||
80% | 1297.18 | 23.85 | 23.86 | 25894 | 569.12 | 2.28 | |||
85% | 1397.89 | 23.80 | 26.97 | 26733 | 641.92 | 2.18 | |||
90% | 1489.89 | 23.75 | 30.20 | 27498 | 717.31 | 2.08 | |||
95% | 1558.41 | 23.70 | 33.35 | 28037 | 790.32 | 1.97 | |||
100% | 1902.32 | 23.53 | 43.03 | 30869 | 1012.67 | 1.88 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
F40PRO Ⅳ 2400 | T5146 Tri- Blade | 50% | 512.08 | 16.11 | 8.39 | 17057 | 135.16 | 3.79 | 88 (Ambient Temperature: 30℃) |
55% | 591.18 | 16.07 | 10.40 | 18274 | 167.16 | 3.54 | |||
60% | 663.68 | 16.03 | 12.76 | 19485 | 204.61 | 3.24 | |||
65% | 762.30 | 15.99 | 15.39 | 20675 | 246.02 | 3.10 | |||
70% | 852.57 | 15.94 | 18.22 | 21792 | 290.29 | 2.94 | |||
75% | 943.62 | 15.89 | 21.42 | 22565 | 340.23 | 2.77 | |||
80% | 1030.63 | 15.83 | 24.74 | 23702 | 391.59 | 2.63 | |||
85% | 1093.43 | 15.78 | 27.77 | 24506 | 438.17 | 2.50 | |||
90% | 1158.04 | 15.73 | 30.67 | 25239 | 482.49 | 2.40 | |||
95% | 1230.50 | 15.67 | 34.24 | 26095 | 536.52 | 2.29 | |||
100% | 1424.39 | 15.55 | 41.36 | 27649 | 643.23 | 2.21 | |||
T5147 Tri- Blade | 50% | 510.01 | 16.11 | 8.65 | 16737 | 139.32 | 3.66 | 90 (Ambient Temperature: 30℃) | |
55% | 594.75 | 16.07 | 10.91 | 18006 | 175.30 | 3.39 | |||
60% | 674.62 | 16.02 | 13.29 | 19125 | 212.87 | 3.17 | |||
65% | 755.99 | 15.98 | 15.93 | 20240 | 254.53 | 2.97 | |||
70% | 849.54 | 15.93 | 18.95 | 21395 | 301.92 | 2.81 | |||
75% | 932.24 | 15.88 | 21.92 | 22342 | 348.12 | 2.68 | |||
80% | 1009.97 | 15.82 | 25.27 | 23313 | 399.66 | 2.53 | |||
85% | 1089.77 | 15.76 | 28.78 | 24096 | 453.58 | 2.40 | |||
90% | 1162.54 | 15.71 | 32.09 | 24739 | 504.07 | 2.31 | |||
95% | 1246.35 | 15.64 | 35.62 | 25467 | 557.24 | 2.24 | |||
100% | 1435.42 | 15.53 | 42.95 | 25704 | 666.80 | 2.15 | |||
T5150 Tri- Blade | 50% | 514.30 | 16.10 | 8.52 | 16635 | 137.14 | 3.75 | 90 (Ambient Temperature: 30℃) | |
55% | 597.06 | 16.07 | 10.75 | 17854 | 172.73 | 3.46 | |||
60% | 688.88 | 16.02 | 13.30 | 19146 | 213.05 | 3.23 | |||
65% | 774.62 | 15.98 | 16.01 | 20321 | 255.88 | 3.03 | |||
70% | 864.35 | 15.93 | 18.88 | 21395 | 300.76 | 2.87 | |||
75% | 951.82 | 15.88 | 21.96 | 21854 | 348.59 | 2.73 | |||
80% | 1031.82 | 15.82 | 25.32 | 23353 | 400.50 | 2.58 | |||
85% | 1110.90 | 15.76 | 28.80 | 24092 | 453.86 | 2.45 | |||
90% | 1182.48 | 15.70 | 32.08 | 24754 | 503.76 | 2.35 | |||
95% | 1256.16 | 15.64 | 35.48 | 25129 | 555.12 | 2.26 | |||
100% | 1448.38 | 15.53 | 42.91 | 27272 | 666.32 | 2.17 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |