Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F55A Pro II 55A 3-6s 4in1 ESC w/ BEC

93.90

Available points: 4600 Points Points reward: 93 Points

• Explosive Power
• Fast Response 
• Prominent Reliability
Quantity:

93.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F55A Pro II FPV 4in1 Drone w/BEC


The F55 Pro II esc updates the original 55A esc with a new heatsink design, LED, and increased the BEC current to 10V@2A.

Fully capable of pushing 6s with 75A burst and a sustained 55A current draw. Equipped with the latest in ESC technology such as 32-bit capability and BLHeli32 firmware.


F55A Pro II Hightlight:


Suitable for advanced FPV drone players and cinematic shooters, it uses a high-performance 32-bit ARM microprocessor with a running frequency of up to 64MHz. 

The ESC firmware supports various functions to prevent motor desynchronization problems. 


Packing List Includes:


1 x F55A Pro II 4 in 1 Brushless ESC

5 x Damping Rubbers

1 x 12AWG-130MM with XT60 Soldered input wires

2 x 61mm Signal wire

5x Cable Protectors

3x SH0.1mm Plugs(6/8/10)

1 x Capacitor


Matching Guide:


FPV Drone Motors:F60 Pro V / F40 Pro V / Pacer v3