P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor F40 PRO V Motor, featuring a titanium alloy shaft and 2306.8 stator, delivers explosive power and precision.
Reaching 240km/h and 36,000 RPM, it ensures a super smooth racing flight experience.
The F40PRO V motor has high explosive power. The maximum speed of 2150KV can reach 240km/h. The speed increase per 100 kilometers only takes 0.5 seconds.
The maximum speed of the motor reaches 36,000 rpm. Its high efficiency, excellent heat dissipation and electromagnetic design enable high KV without losing pace.
Excellent titanium alloy shaft, raised propeller lock, and imported EZO bearings ensure precision workmanship.
1x T-Motor F40 PRO V Motor (Choose 1950KV or 2150KV)
1x Hardware Kit
KV | KV1950 | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.5g | Voltage | 25.2V |
Idle Current(10V) | 1.49A | Max. Power(10s) | 1354W |
Peak Current(10s) | 55.5A |
KV | KV2150 | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:5mm | Lead | 20#150mm |
Weight (Incl. Cable) | 33.7g | Voltage | 25.2V |
Idle Current(10V) | 1.55A | Max. Power(10s) | 1591W |
Peak Current(10s) | 65.6A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR T5143S-3 | 1950KV | 20% | 25.2 | 2.7 | 13212.6 | 242.8 | 68.8 | 3.5 |
40% | 25.1 | 8.9 | 19856.2 | 588.9 | 223.6 | 2.6 | ||
60% | 25.0 | 16.0 | 24507.1 | 926.5 | 400.6 | 2.3 | ||
80% | 24.8 | 29.3 | 29978.4 | 1355.0 | 725.0 | 1.9 | ||
100% | 24.5 | 50.4 | 35275.0 | 1845.5 | 1233.8 | 1.5 | ||
2150KV | 20% | 25.2 | 3.5 | 13970.8 | 270.0 | 87.9 | 3.1 | |
40% | 25.0 | 11.5 | 21162.4 | 672.6 | 287.9 | 2.3 | ||
60% | 24.9 | 19.3 | 26030.8 | 1058.4 | 482.0 | 2.2 | ||
80% | 24.7 | 36.1 | 31585.5 | 1504.7 | 889.9 | 1.7 | ||
100% | 24.3 | 60.5 | 36418.5 | 1966.5 | 1470.4 | 1.3 | ||
T-MOTOR T5147-3 | 1950KV | 20% | 25.2 | 2.8 | 12081.1 | 269.8 | 70.9 | 3.8 |
40% | 25.1 | 9.4 | 18434.1 | 663.2 | 236.1 | 2.8 | ||
60% | 24.9 | 19.1 | 22987.9 | 1060.8 | 475.7 | 2.2 | ||
80% | 24.7 | 34.2 | 28369.3 | 1610.7 | 845.9 | 1.9 | ||
100% | 24.4 | 55.5 | 32523.4 | 2032.9 | 1353.9 | 1.5 | ||
2150KV | 20% | 25.1 | 3.6 | 12977.3 | 315.4 | 90.4 | 3.5 | |
40% | 25.0 | 12.1 | 19428.8 | 744.0 | 302.3 | 2.5 | ||
60% | 24.9 | 22.9 | 24400.5 | 1196.6 | 568.5 | 2.1 | ||
80% | 24.6 | 41.7 | 29377.8 | 1715.8 | 1026.1 | 1.7 | ||
100% | 24.2 | 65.6 | 33384.2 | 2108.3 | 1591.0 | 1.3 | ||
GF 51466-3 | 1950KV | 20% | 25.2 | 2.8 | 13043.2 | 271.1 | 69.3 | 3.9 |
40% | 25.1 | 9.1 | 19484.3 | 645.9 | 227.2 | 2.8 | ||
60% | 25.0 | 16.7 | 24054.7 | 1004.2 | 417.3 | 2.4 | ||
80% | 24.8 | 31.0 | 29316.5 | 1554.9 | 768.4 | 2.0 | ||
100% | 24.4 | 52.6 | 34381.8 | 1924.6 | 1286.4 | 1.5 | ||
2150KV | 20% | 25.2 | 3.4 | 13859.1 | 311.0 | 86.7 | 3.6 | |
40% | 25.0 | 11.6 | 20666.5 | 734.1 | 289.2 | 2.5 | ||
60% | 24.9 | 20.1 | 25474.7 | 1154.0 | 500.2 | 2.3 | ||
80% | 24.7 | 37.7 | 30890.7 | 1641.0 | 929.7 | 1.8 | ||
100% | 24.3 | 63.0 | 35369.5 | 2026.4 | 1530.0 | 1.3 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now