Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Mini F7 HD Flight Controller w/OSD + VTX Switch 20x20

77.90

Available points: 0 Points Points reward: 77 Points

1. Dual BEC plug-and-play without welding
2. Adjusting OSD parameters in FC parameter software
3. Support current various mainstream throttle signals
4. Integrating pit switch function
5. Lightweight and small design
Quantity:

77.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Mini F7 HD Flight Controller


The T-Motor Mini F7 HD 3-6S Flight Controller w/ OSD + VTX Switch (MPU6000) - 20x20 features a lightweight and small design with strong performance. 

The Mini F7 HD is lighter and stronger that the standard FC version. It also features 32-Bit main control and FC integrating dual BEC plug-and-play without welding.


H7 Mini Hightlight:


The MINI F7 HD flight controller is suitable for 5" racing drone. High performance 32-BIT main control, with fast response. 

Integrating dual BEC 5V and 10V, plug and play without welding. Support current various mainstream throttle signals. 

Integrating PIT switch function, you can turn on&off analog video transmitters with OBTP operation via remote after setting. This FC gyroscope is MPU6000


Packing List Includes:


1x T-Motor Mini F7 HD 3-6S Flight Controller w/ OSD + VTX Switch (MPU6000) - 20x20

1x Connecting Wire Set

5x Rubber Dampers


Matching Guide:


F60Pro V / F40 Pro V

F66A Mini 3-6S 4in1 ESC