Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F66A Mini 66A 3-6S 4in1 ESC 20x20

139.00

Available points: 0 Points Points reward: 139 Points

1. High-quality TDK Capacitator
2. Double-sided heatsinks
3. Offset mounting holes
4. Higher peak current
Quantity:

139.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F66A Mini 6s FPV 4in1 Drone ESC


The T-Motor F66A Mini 66A 3-6S BLHeli_32 4-In-1 ESC - 20x20mm features double-sided heatsinks design for higher peak current, 

a high-quality TDK Capacitator for strong power filtering and offset mounting holes that have been moved forward for easy installation on racing drones. 


Mini F66A ESC Hightlight:


The ESC PCB has no through holes, ensuring that the current is output through the shortest path, and large current output is unobstructed; double-sided heat dissipation design, double heat dissipation, the current peak is higher than that of a single-sided heat sink; imported TDK capacitors, using imported high-quality TDK capacitors, Strong filtering capability; offset design of mounting holes facilitates installation of racing drone frame.


Packing List Includes:


1x T-Motor F66A Mini 66A 3-6S BLHeli_32 4-In-1 ESC - 20x2


Matching Guide:


FPV Drone Motors:F60 Pro V / F40 Pro V