Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MINI F45A 6S 4in1 ESC

77.90

Available points: 3800 Points Points reward: 77 Points

1. Reliable performance
2. Unique aseismic design protects
Quantity:

77.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F45A 6s FPV 4in1 Drone ESC


The T-Motor Mini F45A 6S BLHeli32 4-in-1 ESC is loaded with lots of power! The Mini F45A 4-in-1 ESC comes with the high-performance 32-BIT main control and supports mainstream throttle signals like DSHOT150/DSHOT300, DSHOT600, PROSHOT1000. Compatible with Oneshot125, Oneshot42, Multishot, and common PWN signals. 


Paired with T-Motor Mini F7 20x20 Flight Controller for a better flying experience!


F45A Hightlight:


The MINI F45A ESC is suitable for 5" racing drone. High performance 32-BIT main control, with fast response. Support current various mainstream throttle signals. 

Unique aseismic design protects electronic components from vibrating impact. Plug and play with MINI F7 FC. The mounting hole is 20x20mm, supports telemetry.


Packing List Includes:


1 x T-Motor Mini F45A 6S BLHeli32 4-in-1 ESC


Matching Guide:


F60 Pro V / F60 Pro-LV

MINI F7  / Mini Racer F7