T-Motor F60 PRO V-LV motors is racing motor! Lightweight, fast response, for faster speed build.
Discover the new Light Version range with a weight of only ~32g. Suitable for 5 inch FPV racing drone. 1950KV and 2020KV for 6S
Compared with the ordinary version, the F60 PRO V-LV 5inch racing motor has a hollow design of the stator base and rotor that reduces weight by 5.7%,
which is an extreme weight reduction, faster response, and more violent. The design of the rotor upper cover is also a staggered rib design, and
there are two KVs to choose from: 1950KV is powerful and easy to handle; 2020KV breaks the upper limit and surpasses itself, and is loved by the majority of professional racing pilots.
5 Inch
1x T-Motor F60 PRO V-LV Motor (1950KV or 2020KV)
13x Screw
2x Washer
2x O-ring
1x Nut
KV | 1950KV | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20# 150mm |
Weight (Incl. Cable) | 32.4g | Voltage | 25.2V |
Idle Current(10V) | 1.19A | Max. Power(10s) | 1191W |
Peak Current(10s) | 48.3A |
KV | 1950KV | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20# 150mm |
Weight (Incl. Cable) | 32.1g | Voltage | 25.2V |
Idle Current(10V) | 1.19A | Max. Power(10s) | 1306W |
Peak Current(10s) | 53.1A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR T5146-3 | 1950KV | 20% | 25.2 | 2.5 | 12041 | 259.6 | 63.2 | 4.11 |
40% | 25.2 | 8.3 | 18405 | 646.2 | 208.2 | 3.10 | ||
60% | 25.1 | 17.0 | 22689 | 10094 | 426.3 | 2.37 | ||
80% | 24.9 | 29.0 | 27722 | 1544.0 | 721.6 | 2.14 | ||
100% | 24.7 | 46.8 | 32031 | 1966.1 | 1154.6 | 1.70 | ||
2020KV | 20% | 25.2 | 2.7 | 12396 | 282.7 | 66.9 | 4.23 | |
40% | 25.1 | 9.5 | 18986 | 703.0 | 239.8 | 2.93 | ||
60% | 25.0 | 18.4 | 23297 | 1075.3 | 459.5 | 2.34 | ||
80% | 24.9 | 32.5 | 28611 | 1642.4 | 808.4 | 2.03 | ||
100% | 24.6 | 51.5 | 32529 | 2029.5 | 1269.5 | 1.60 | ||
T-MOTOR T5147-3 | 1950KV | 20% | 25.2 | 2.5 | 11662 | 262.5 | 63.2 | 4.16 |
40% | 25.2 | 8.3 | 17791 | 645.3 | 208.9 | 3.09 | ||
60% | 25.0 | 17.4 | 22331 | 1044.1 | 435.9 | 2.39 | ||
80% | 24.9 | 30.4 | 27203 | 1591.9 | 756.3 | 2.10 | ||
100% | 24.7 | 48.3 | 30968 | 2012.6 | 1191.2 | 1.69 | ||
2020KV | 20% | 25.2 | 2.7 | 12034 | 282.2 | 68.3 | 4.13 | |
40% | 25.1 | 9.6 | 18423 | 696.5 | 241.6 | 2.88 | ||
60% | 25.0 | 20.3 | 22649 | 1076.1 | 508.5 | 2.12 | ||
80% | 24.8 | 34.0 | 27834 | 1669.3 | 844.4 | 1.98 | ||
100% | 24.6 | 53.1 | 31409 | 2083.5 | 1306.1 | 1.60 | ||
GF 51466-3 | 1950KV | 20% | 25.2 | 2.4 | 12486 | 255.1 | 59.4 | 4.30 |
40% | 25.1 | 8.2 | 19013 | 637.9 | 207.2 | 3.08 | ||
60% | 25.1 | 16.1 | 23222 | 981.1 | 402.3 | 2.44 | ||
80% | 24.9 | 27.8 | 28400 | 1548.4 | 692.3 | 2.24 | ||
100% | 24.7 | 45.6 | 32743 | 1995.8 | 1125.9 | 1.77 | ||
2020KV | 20% | 25.2 | 2.6 | 12865 | 277.9 | 65.7 | 4.23 | |
40% | 25.1 | 9.4 | 19549 | 688.5 | 235.7 | 2.92 | ||
60% | 25.0 | 17.7 | 23970 | 1052.4 | 444.2 | 2.37 | ||
80% | 24.9 | 31.4 | 28994 | 1618.5 | 780.2 | 2.07 | ||
100% | 24.7 | 50.9 | 33426 | 2063.0 | 1253.1 | 1.65 | ||
HQR 35-3 | 1950KV | 20% | 25.2 | 2.4 | 12531 | 257.0 | 59.5 | 4.32 |
40% | 25.2 | 8.2 | 1906: | 633.3 | 206.9 | 3.06 | ||
60% | 25.1 | 16.0 | 23349 | 969.4 | 400.9 | 2.42 | ||
80% | 24.9 | 27.3 | 28495 | 1375.9 | 681.5 | 2.02 | ||
100% | 24.7 | 45.4 | 33134 | 1876.8 | 1121.6 | 1.67 | ||
2020KV | 20% | 25.2 | 2.6 | 12770 | 269.4 | 65.2 | 4.13 | |
40% | 25.1 | 9.3 | 19480 | 667.8 | 233.8 | 2.86 | ||
60% | 25.1 | 17.1 | 23860 | 1028.3 | 427.8 | 2.40 | ||
80% | 24.9 | 30.7 | 29280 | 1443.7 | 764.1 | 1.89 | ||
100% | 24.7 | 50.7 | 33861 | 1921.2 | 1248.3 | 1.54 |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now