Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P60A V2 3-6S 4in1 128K ESC 30.5x30.5

99.90

Available points: 0 Points Points reward: 99 Points

1. Supports Betaflight/Alpha/Emuflight
2. Perfect for LR 5-7" Builds
3. Supports Telemetry
4. Heatsink Design
Quantity:

99.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR P60A V2 FPV 4in1 Drone ESC


The T-Motor P60A V2 is a powerful 3-6S 4-in-1 128K ESC with 128K PWM and BLHeli_32 firmware that supports Dshot2400. 

Supports telemetry data transmission, the peak current can up to 70A. Mounting holes are 30.5x30.5mm


F60A V2 Hightlight:


The P60A V2 4IN1 ESC is compatible with multiple flight controllers. Supports Betaflight/Alpha/Emuflight FC. 

This is the first T-Motor ESC that supports Dshot2400, providing precise motor control. 

This ESC wide PWM frequency is from 16-128Khz. Dual-color heat sink shell enables rapid heat exchange. 

Also supports telemetry data transmission, and obtains the voltage parameters on time.



Packing List Includes:


1x T-Motor P60A V2 3-6S Dshot2400 4-in-1 BLHeli_32 128K ESC - 30.5x30.5

1x Rubber Grommets Set

1x XT60 LiPo Pigtail

1x Connecting Wire

1x Capacitor


Matching Guide:


Pacer V3 2207 / G4 flight controller