Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Mini Racer F7 Flight Controller 20x20

50.90

Available points: 1250 Points Points reward: 50 Points

  • Promotion
1. Supports USB Power without LiPo
2. SImplified Lightweight Design
3. 16M Blackbox Flash Memory
4. Gyro Low Dropout Regulator
5. Type-C Connection
6. IMU MPU6000
7. directly plug with MINI F45A ESC
Quantity:

50.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Mini Racer F7 Flight Controller


The T-Motor Mini Racer F7 is a 3-6S 20x20 mini flight controller with a 16MB Blackbox flash memory, 5V.2A BEC, and an BMI270 gyro. 

Designed for easy maintenance and low interference.


Mini Racer F7 Hightlight:


The MINI Racer F7 flight controller is specially designed for  5" racing drone. Integrated with 16MB black box, plug and play with MINI F45A ESC. 

Recommend combine with F60 Pro V motor. With 4 uarts, 5V 2A BEC, the gyroscope is BMI270


Packing List Includes:


1x T-Motor Mini Racer 20x20 F7 Flight Controller

1x Connector Wire

4x Damping Grommets (Pre-Installed)


Matching Guide:


F60Pro V / F40 Pro V

F66A Mini ESC