Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM60 V2 F3P Fixed Wing Airplane Motor 1550KV/1880KV/2200KV

32.99

Available points: 0 Points Points reward: 32 Points

KV:
  • 1550KV
  • 1880KV
  • 2200KV
Quantity:

32.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AM60 V2 F3P Fixed Airplane Motor


T-MOTOR AM60 V2 is made for 300-600g EPP plane,Indoor and Outdoor Flight as you like,

You can switch 3D to 4D flight freely. Weight 32.2g, generates 1356g of maximum thrust. 


AM60 V2 Hightlight:


1.Weight 32.2g, generates 1356g of maximum thrust.                              

2.Amazing 42x power thrust,specifically developed for EPP plane

3.Continuing the pentagram design of AM family, improving the strength 15%,increased the bidirectional thrust strength11%.           


Packing List Includes:


1x T-MOTOR AM60 V2 Motor

1x Hardware pack


Matching Guide:


FS8040 Fixed Wing Prop

3D/4D AM16A ESC

AM60
AM60

STRONGER IMPACT RESISTANCE

CONTINUATION OF THE AM FAMILY-STYLE
CUTOUT DESIGN TO INCREASE STRENGTH

CONTINUATION OF THE AM
FAMILY-STYLE CUTOUT DESIGN TO
INCREASE STRENGTH

INCREASED THE OVERALL
SHELL STRENGTH

15

%

INCREASED THE BIDIRECTIONAL
THRUST STRENGTH

11

%

100N impact simulation by CAE
Torque:(Per item:0.2 N.m); Force 2:(Per item:100N)

INDOOR AND OUTDOOR FLIGHT AS YOU LIKEINDOOR AND OUTDOOR
FLIGHT AS YOU LIKE

The AM60 V2 was created to meet a variety of flight requirement.
A wide range of mounting options and applications.

The AM60 V2 was created to meet a variety of flight requirement.
A wide range of mounting options and applications.

3D4DIndoorOutdoor
AM60

HGHT BURST AND
POWER SAVING

Amazing 42x power thrust
Specifically developed for air combat

battery

power saving

32.2g

Weight

1356g

Maximum thrust

Technical Drawing

未标题-1.jpg

Specification
Test ItemKV1550Weight (Incl. Cable)23.7g
Motor DimensionsΦ28*22.1mmInternal Resistance135mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4 OUT:3Rated Voltage(Lipo)2-3S
Idle Current(10V)1APeak Current(60s)19A
Max. Power(60s)189w

Test ItemKV1880Weight (Incl. Cable)32.8g
Motor DimensionsΦ28*22.1mmInternal Resistance54mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4 OUT:3Rated Voltage(Lipo)2-3S
Idle Current(10V)1.5APeak Current(60s)17A
Max. Power(60s)214W

Test ItemKV2200Weight (Incl. Cable)33g
Motor DimensionsΦ28*22.1mmInternal Resistance40mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:4 OUT:3Rated Voltage(Lipo)2-3S
Idle Current(10V)1.9APeak Current(60s)28A
Max. Power(60s)352.8W

Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating
Temperature

(℃)
AM60 V2
KV1550
T804430%8.210.675.5232890.015810.48

ordinary
temperatures

35%8.210.877.1636950.017410.39
40%8.211.119.0740920.019310.25
45%8.201.4111.5845280.011169.99
50%8.191.8615.2550520.021469.58
55%8.192.3819.5255500.021799.19
60%8.183.0324.7760560.032178.77
65%8.163.7430.5365190.032568.40
70%8.164.5437.0269780.042968.01
75%8.145.4244.1173920.043397.68
80%8.136.3551.6378020.053797.34
85%8.117.4460.3682150.054257.04
90%8.108.5969.5986000.064706.76
95%8.089.8379.3889780.065156.49
100%8.0611.3091.0493630.075666.21
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV1550
T804430%12.621.087.6946730.021259.16

ordinary
temperatures

35%12.611.5111.6553230.021668.76
40%12.602.1417.5760810.032228.21
45%12.592.9224.9867880.042837.69
50%12.573.8533.7874580.043507.24
55%12.564.9243.8481000.054196.78
60%12.546.1455.4987080.064926.39
65%12.527.5968.7693100.075706.00
70%12.509.0582.1298620.086455.70
75%12.4810.6296.21103800.097185.42
80%12.4512.56112.94109000.108035.14
85%12.4214.59130.47113830.118894.91
90%12.4016.50146.57117900.129644.71
95%12.3618.63163.59122180.1310364.50
100%12.3121.05181.60126160.1411164.31
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV1550
T904830%8.220.725.9328470.016911.55

ordinary
temperatures

35%8.221.008.1832890.019311.33
40%8.211.4211.6737940.0212710.91
45%8.201.9315.8642840.0216310.28
50%8.192.5821.1047710.032059.70
55%8.183.3527.4152350.032509.11
60%8.174.2734.8356950.043008.62
65%8.165.2242.5361020.053468.15
70%8.146.2750.9964920.053947.74
75%8.127.4460.4468680.064447.35
80%8.108.7470.8572210.074977.01
85%8.0810.0781.4175450.075476.72
90%8.0611.6493.8778880.086016.41
95%8.0413.27106.6681940.096546.13
100%8.0215.00120.2584950.107075.88
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV1550
T904830%12.591.3216.6742600.021609.59

ordinary
temperatures

35%12.592.0325.5950070.032258.78
40%12.572.9236.6856930.042978.09
45%12.564.0150.3463510.053757.44
50%12.545.2465.7269370.064556.92
55%12.526.6382.9574890.075346.44
60%12.508.25103.1280200.086206.01
65%12.479.94124.0384870.097045.67
70%12.4511.81147.0089460.117905.37
75%12.4213.96173.3093870.128825.09
80%12.3916.03198.5897710.139604.84
85%12.3518.35226.57101460.1410404.59
90%12.3020.97257.80105160.1511294.38
95%12.2523.56288.68108470.1612044.17
100%12.2126.23320.40111430.1712753.98
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV1880
T904830%8.201.149.3333770.019610.25

ordinary
temperatures

35%8.191.6813.7339630.021349.76
40%8.192.3919.5745370.021799.14
45%8.173.3527.3451230.032328.50
50%8.164.4736.4156640.042897.95
55%8.135.7446.6961630.053497.48
60%8.127.1357.8866120.064077.04
65%8.108.7070.4070420.064686.65
70%8.0710.4384.1874360.075316.31
75%8.0512.2398.3678020.085885.98
80%8.0214.18113.7381620.096475.69
85%7.9916.35130.5884880.107105.44
90%7.9618.57147.7388060.107685.20
95%7.9220.76164.5290990.118184.98
100%7.8923.46184.9893980.128774.74
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV1880
T804430%12.601.8013.2155300.021828.05

ordinary
temperatures

35%12.592.6721.0164070.032497.41
40%12.573.7730.7672400.043246.84
45%12.565.1142.3580180.054066.32
50%12.536.6856.2287680.064935.89
55%12.508.6672.9395100.075915.45
60%12.4810.7190.01101550.086845.12
65%12.4412.93107.93107440.107774.83
70%12.4115.50127.96113290.118764.56
75%12.3618.43149.09118590.129774.29
80%12.3121.03167.63123150.1310574.08
85%12.2623.93186.46127340.1411403.89
90%12.2226.88204.80131220.1512183.71
95%12.1729.90222.39134890.1612923.55
100%12.1333.01237.64137850.1613573.39
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV1880
T804130%12.591.7321.7656810.021798.21
35%12.582.4731.0865730.032397.68

ordinary
temperatures

40%12.563.4543.3074630.043097.14
45%12.554.5957.6283040.043836.65
50%12.535.9474.3890980.054606.18
55%12.517.6295.3199230.065475.74
60%12.489.40117.37106560.076325.39
65%12.4511.40141.93113430.087195.06
70%12.4213.72170.37120330.098094.75
75%12.3915.97197.80125750.108924.51
80%12.3518.37226.73131250.119744.30
85%12.2920.90256.86136180.1210524.10
90%12.2523.61289.17141020.1311263.90
95%12.2126.26320.67145160.1411973.73
100%12.1729.09354.14149400.1512673.58
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV2200
T804430%8.391.6513.8145490.011128.12
35%8.372.1918.3351100.021447.85

ordinary
temperatures

40%8.352.9324.5057350.021837.48
45%8.333.9532.8663950.032327.05
50%8.295.1242.4770050.042846.69
55%8.266.4753.4375700.043396.34
60%8.227.9365.2480960.053926.00
65%8.189.5978.4686010.064475.70
70%8.1311.4793.2790650.065065.43
75%8.0813.43108.4894720.075595.16
80%8.0215.73126.1698920.086184.90
85%7.9618.01143.36102670.086724.69
90%7.9020.32160.51106010.097234.50
95%7.8422.73178.12109330.097714.33
100%7.7625.32196.47112130.108224.18
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV2200
T804430%12.562.8235.4263790.032326.54
35%12.524.1351.7173170.043126.04

ordinary
temperatures

40%12.485.7171.2181570.053985.58
45%12.437.5693.9489250.064845.15
50%12.369.88122.1196880.075854.79
55%12.2812.23150.17103250.086754.50
60%12.2114.95182.47109380.107704.22
65%12.1218.26221.31115310.118723.94
70%12.0321.73261.40120940.129663.70
75%11.9425.15300.34125050.1310463.48
80%11.8528.76340.73128930.1411223.29
85%11.7632.18378.48132210.1511983.17
90%11.6635.85418.12134310.1512643.02
95%11.5938.71448.52138150.1612822.86
100%11.4942.40487.21140420.1613252.72
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM60 V2
KV2200
T904830%8.381.8915.8839220.021378.65
35%8.362.7923.3445830.031898.09

ordinary
temperatures

408.333.9532.9152110.032487.53
45%8.295.3944.7158020.043126.98
50%8.256.9957.6963260.053756.51
55%8.208.7771.9768100.064386.09
60%8.1510.7087.2072530.075005.73
65%8.1012.81103.7076380.085605.40
70%8.0415.03120.8480080.086185.12
75%7.9817.30138.0583240.096734.87
80%7.9219.71156.1186200.107244.64
85%7.8622.11173.7288810.107714.44
90%7.7725.10194.9291710.118254.23
95%7.6927.80213.7093750.128714.08
100%7.6030.60232.7195830.129173.94
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.