T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

FLAME 180A 12S V2.0 Multi-Rotor UAVs ESC

$259.99

Available points: 13000 Points Points reward: 259 Points

• 6-12S
• Preferred option for U12II KV120
• IP56
Quantity :

$259.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR FLAME 180A 12S Multirotor UAVs ESC

 

T-MOTOR FLAME 180A 12S ESC delivers 90A continuous and 180A peak power (10s) for multi-rotors. Compatible with U12 motors and 6-12S LiPo, it features efficient heat dissipation, IP56 protection, and essential safeguards like overload, motor lock-up, and throttle signal loss protection. Ideal for demanding flight conditions.          


FLAME 180A 12S ESC Highlights:


  • 500Hz, 6-12S LiPo

  • IP56

  • Layered structure Efficient and reasonable heat dissipation

  • Start-up, Overload, Motor lock-up and Throttle signal loss protection


Packing List Includes:


1x T-Motor FLAME 180A 12S ESC

1x Hardware Kit


Matching Guide:


U15 v2 KV100 Motor / G40*13.1 Prop


Technical Drawing

FLAME-180A-12S-V2.0工程图英文.jpg

Packing List

flame-180a-12s-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.