P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
CubeMars G30 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G30 Motor Specifications:
- Rated Voltage: 12V
- Rated Current: 2.3A
- Rated Torque: 0.08Nm
- Rated Speed: 2200rpm
- Motor Weight: 83g
For more detailed data, you can contact our online advisors.
Rated Voltage (V) | 12 | Phase to Phase resistance (Ω) | 1.53 |
Rated Current (A) | 2.3 | Phase to Phase inductance (mH) | 0.33 |
Rated Torque (Nm) | 0.08 | Kv (rpm/V) | 290 |
Rated Speed (rpm) | 2200 | Torque constant (Nm/A) | 0.033 |
No load speed (rpm) | 3480 | Rotor Inertia (g.cm2) | 24.2 |
Stall torque (Nm) | 0.28 | Pole pairs | 7 |
Stall current (A) | 8.5 | weight (g) | 41 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now