Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Discover a motor that is more resistant to crashes and provides ultimate performance.
The T-Motor M0802 Tinywhoop Brushless Motor has a rated voltage of 1S. Making it perfect for your 65-75MM Whoop racing drone.
Its unibell design in fantasy blue and silver adds a stylish touch that is sure to dazzle! Soar through the sky with confidence.
The M0802 brushless motor with 4 different KVs: 19000KV, 22000KV, 25000KV and 27000KV Suitable for 65-75mm tinywhoop. Fantasy blue and silver unibell design, more durable. With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 1.8g (Incl. cable), fast response.
1x T-Motor M0802II Micro Motor
1x Hardware Set
65-75mm
KV | KV27000 | Configuration | 9N12P |
Shaft Diameter | IN:1.5mm OUT:1mm | Lead | XH-3P/1.25 30mm |
Weight (Incl. Cable) | 1.78g | Voltage | 3.7V |
Idle Current(10V) | 0.62A | Max. Power(10s) | 21W |
Peak Current(10s) | 5.65A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
M12199-3 | KV27000 | 10% | 3.7 | 0.3 | / | 0.3 | 1.0 | 0.26 |
20% | 3.7 | 0.7 | / | 1.8 | 2.7 | 0.70 | ||
30% | 3.7 | 1.2 | / | 6.0 | 4.3 | 1.38 | ||
40% | 3.7 | 1.7 | / | 9.6 | 6.3 | 1.51 | ||
50% | 3.7 | 2.2 | / | 13.0 | 8.3 | 1.57 | ||
60% | 3.7 | 2.8 | / | 17.3 | 10.1 | 1.71 | ||
70% | 3.7 | 3.2 | / | 20.8 | 11.8 | 1.77 | ||
80% | 3.7 | 3.6 | / | 23.3 | 13.3 | 1.76 | ||
90% | 3.7 | 4.2 | / | 25.9 | 15.2 | 1.71 | ||
100% | 3.6 | 5.1 | / | 30.7 | 18.5 | 1.66 |