Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Discover a motor that is more resistant to crashes and provides ultimate performance.
The T-Motor M1002 18000KV Tinywhoop Brushless Motor has a rated voltage of 1S and weighs 2.4g, making it perfect for your 75MM Whoop/2inch racing drone.
Its unibell design in fantasy blue and silver adds a stylish touch that is sure to dazzle! Soar through the sky with confidence.
The M1002 18000KV brushless motor is suitable for 75mm tinywhoop. Fantasy blue and silver unibell design, more durable. With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 2.4g (Incl. cable), fast response.
1x T-Motor M1002 Micro Motor
1x Hardware Set
75mm,2inch
KV | KV18000 | Configuration | 9N12P |
Shaft Diameter | IN: 1.5mm OUT:1mm | Lead | JST-1.25 40mm |
Weight (Incl. Cable) | 2.4g | Voltage | 1S |
Idle Current(10V) | 0.6A | Max. Power(10s) | 18.7W |
Peak Current(10s) | 5.16A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
GF 35MM-3 | KV18000 | 20% | 3.7 | 0.4 | 17725.5 | 8.4 | 1.5 | 5.60 |
40% | 3.7 | 1.1 | 28033.2 | 16.1 | 3.9 | 4.12 | ||
60% | 3.7 | 1.6 | 34983.1 | 22.6 | 6.1 | 3.71 | ||
80% | 3.7 | 2.2 | 38656.8 | 27.8 | 8.0 | 3.48 | ||
100% | 3.7 | 3.1 | 46259.2 | 35.4 | 11.4 | 3.11 | ||
GF 40MM-2 | KV18000 | 20% | 3.7 | 0.4 | 15850 | 6.1 | 1.6 | 3.78 |
40% | 3.7 | 1.1 | 24724.8 | 13.0 | 4.2 | 3.09 | ||
60% | 3.7 | 1.8 | 30870.8 | 19.4 | 6.7 | 2.90 | ||
80% | 3.7 | 2.5 | 35523.9 | 25.2 | 9.0 | 2.80 | ||
100% | 3.6 | 3.7 | 41649 | 35.6 | 13.5 | 2.64 | ||
GF 1635-3 | KV18000 | 20% | 3.7 | 0.4 | 13475.4 | 1.8 | 1.6 | 1.09 |
40% | 3.7 | 1.2 | 21362.6 | 10.7 | 4.5 | 2.37 | ||
60% | 3.7 | 2.0 | 27035.3 | 20.4 | 7.5 | 2.72 | ||
80% | 3.7 | 2.8 | 31274.4 | 27.6 | 10.3 | 2.68 | ||
100% | 3.6 | 4.4 | 37158.8 | 40.3 | 16.1 | 2.50 | ||
GF 2015-2 | KV18000 | 20% | 3.7 | 0.4 | 12202.9 | 4.9 | 1.6 | 3.06 |
40% | 3.7 | 1.2 | 19047 | 13.9 | 4.5 | 3.08 | ||
60% | 3.7 | 2.1 | 23852.2 | 23.5 | 7.8 | 3.01 | ||
80% | 3.7 | 3.2 | 28081.5 | 33.6 | 11.7 | 2.88 | ||
100% | 3.6 | 5.2 | 33388.6 | 46.9 | 18.7 | 2.51 |