Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motors new "Micro" motor, perfect for small lightweight toothpick builds and tinywhoops.
The entire series can meet the pilots that in pursuit of lightweight flight. Tiny yet powerful.
M1104 is a micro-sized motor that is perfect for your 2-3S toothpick builds! It is much more durable with the unibell design.
The M1104 7500KV brushless motor is suitable for 90mm/110mm FPV drone. Fantasy blue and silver unibell design, more durable.
With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 5.6g (Incl. cable), more flexible to fly.
1x T-Motor M1104 Micro Motor
1x Hardware Set
1.6-2Inch,90mm/110mm
Updating
KV | KV7500 | Configuration | 9N12P |
Shaft Diameter | 1.5mm | Lead | 24#75mm |
Weight (Incl. Cable) | 5.6g | Voltage | 16.8V/12.6V/8.4V |
Idle Current(10V) | 0.44A | Max. Power(10s) | 198W |
Peak Current(10s) | 13.1A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
GF 1636-4 | 7500KV | 20% | 16.8 | 1.2 | 33572 | 34.3 | 19.4 | 1.77 |
40% | 16.8 | 2.8 | 50831 | 79.6 | 47.0 | 1.70 | ||
60% | 16.8 | 4.4 | 62932 | 118.9 | 73.5 | 1.62 | ||
80% | 16.8 | 6.7 | 74857 | 170.6 | 111.9 | 1.53 | ||
100% | 16.7 | 11.8 | 84940 | 251.4 | 197.7 | 1.27 | ||
GF 2020-4 | 7500KV | 20% | 12.6 | 0.9 | 18129 | 27.3 | 11.8 | 2.32 |
40% | 12.6 | 2.5 | 27280 | 62.5 | 30.9 | 2.03 | ||
60% | 12.6 | 4.3 | 34670 | 101.4 | 54.6 | 1.86 | ||
80% | 12.5 | 8.1 | 45317 | 171.7 | 101.2 | 1.70 | ||
100% | 12.5 | 13.1 | 54613 | 240.0 | 163.0 | 1.47 | ||
GF 3028-3 | 7500KV | 20% | 8.4 | 0.7 | 9070 | 24.4 | 5.7 | 4.26 |
40% | 8.4 | 2.2 | 14346 | 63.5 | 18.4 | 3.44 | ||
60% | 8.4 | 4.6 | 18862 | 111.4 | 38.3 | 2.91 | ||
80% | 8.3 | 8.2 | 23402 | 175.5 | 68.1 | 2.58 | ||
100% | 8.4 | 12.7 | 26811 | 231.4 | 106.3 | 2.18 |