T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN1005 V2.0 Antigravity Type 12S UAV Motor KV90

249.90

Available points: 12000 Points Points reward: 249 Points

• Service life of 1000 hours
• Eifficiency up to 11.5g/W at 3kg
• Imported German 7075 aviation alumimum
• Motor weighs only 282g
Parameter :
Quantity :

249.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN1005 Multirotor VTOL UAV Motor KV90


T-MOTOR Antigravity MN1005 V2.0 90KV motor represents the pinnacle of UAV power, combining lightweight design, high-efficiency performance, and durability. Whether you’re in aerial photography, surveying, or demanding industrial applications, this motor is engineered to elevate your UAV's capabilities to new heights.


Antigravity MN1005 V2.0 Highlights:


  • Maximum Thrust: 9.3kg

  • Recommended Thrust: 3kg

  • Motor Weight: Only 282g – Ultra-light for enhanced payload capacity

  • Efficiency: Up to 11.5g/W at 3kg thrust, ensuring long flight times and energy efficiency

  • Service Life: 1000 hours of operation, providing long-term reliability for professional applications


" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.


Application Areas:


  • Aerial Photography

  • Surveying & Mapping

  • Long-Duration Flights

  • Environmental Monitoring

  • Industrial & Commercial UAV Operations


Packing List Includes:


1 x T-MOTOR MN1005 KV90( kv which you choose)

1 x Hardware pack


Matching Guide:


T-MOTOR Propeller FA30.2*9.9 / FLAME 60A 12S V2.0 Multi-Rotor Drone ESC 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

1005.jpg

Specification Export to Excel
Test ItemMN1005 V2.0Lead CableEnamelled wire 100mm
Motor SizeΦ107*23mmCopper Wire220high temperature resistance
Stator180high temperature-resisting coatingsCoil Insulation Test500V
Configuration36N42PCentrifugal Cooling DesignNO
Shaft DiameterIN17mmRotor Dynamic Balance Standard≤15Mg
BearingImported 6803ZZMotor Dynamic Balance Standard10Mg
Magnet Level180high temperature resistance

KV90Rated Voltage (Lipo)12S
Idle Current (10V)0.9AInternal Resistance168mΩ
Peak Current (180s)32AWeight (Incl. Cable)282g
Max. Power (180s)1500WPackage Weight410g
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

(℃)
MN1005 V2.0
KV90
T-MOTOR
G30*10.5”
40%47.9420960.743.30159915813.2593

(Ambient

Temperature:

23℃)
42%47.9323180.813.72165917813.01
44%47.9225030.874.10171519612.75
46%47.9026780.934.54177221812.30
48%47.8928861.005.00183023912.05
50%47.8830501.075.48189026211.63
52%47.8732471.135.94194428411.42
54%47.8634551.196.42200130711.24
56%47.8437331.297.32209535010.67
58%47.8339011.357.84214437510.40
60%47.8240611.418.33218739810.19
62%47.8042921.488.97224142910.01
64%47.7945061.559.6422874619.78
66%47.7847101.6310.2723374919.60
68%47.7649181.7011.0123825269.35
70%47.7451061.7711.7324315609.12
80%47.6661432.1215.4926587388.32
90%47.5771302.4619.6828699367.62
100%47.4484592.9226.03311612356.85
T-MOTOR
G32*11”
40%47.9126070.984.23155920312.87HOT

(Ambient

Temperature:

23℃)
42%47.9028541.064.73160822612.61
44%47.8930681.145.24166625112.23
46%47.8732471.205.69171627211.92
48%47.8634631.286.23177229811.61
50%47.8536911.366.82182732611.31
52%47.8338801.437.40188035410.96
54%47.8241051.517.97193038110.77
56%47.8143271.598.63198341310.49
58%47.7945861.689.41203345010.20
60%47.7649621.8210.6821055109.73
62%47.7552151.9011.4521445469.54
64%47.7353671.9612.0721915769.31
66%47.7255902.0512.8822326159.09
68%47.7058232.1313.7022806548.91
70%47.6860152.2014.4523216898.73
80%47.5870912.5918.9525149027.86
90%47.4880712.9523.75268811287.16
100%47.3393233.4030.76288214566.40
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

1005英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.