P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :27.4kg
2. Recommendation: T-MOTOR G36*11.5" prop
3. MTBF:About 1000hours
4. Features:Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion; Heavy Payload Long Flight Time
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ121*43.5mm | Copper Wire | 220℃ high temperature resistance: Level C |
Stator | Imported silicon steel sheet; Anti-rust treatment; 150°Chigh temperature-resisting coatings | Coil Insulation Test | 1000V |
Configuration | 36N42P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:15mm | Rotor Dynamic Balance Standard | ≤5Mg |
Bearing | Imported 6902ZZ | Motor Dynamic Balance Standard | ≤10Mg |
Magnet Level | N45SH |
KV | 70 | Rated Voltage ( Lipo ) | 12-24S |
Idle Current(18V) | 1.35A | Propeller Recommendation | 34-36寸 |
Peak Current(180s) | 66.5A | Motor Weight (indl. Cable) | 855g |
Max.Power(180s) | 5800W | Package Weight | 1260g |
Internal Resistance | 49mΩ |
Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
MN1015- KV70 | G34*11.5 | 40% | 88.66 | 6936 | 3.05 | 9.11 | 2261 | 808 | 8.59 | 120℃ |
45% | 88.61 | 8005 | 3.46 | 11.23 | 2432 | 995 | 8.05 | |||
50% | 88.56 | 9192 | 3.95 | 13.65 | 2604 | 1208 | 7.61 | |||
55% | 88.47 | 10597 | 4.49 | 16.89 | 2794 | 1494 | 7.09 | |||
60% | 88.42 | 11982 | 5.03 | 19.99 | 2955 | 1768 | 6.78 | |||
65% | 88.33 | 13389 | 5.62 | 23.76 | 3112 | 2099 | 6.38 | |||
70% | 88.27 | 14802 | 6.18 | 27.40 | 3258 | 2419 | 6.12 | |||
75% | 88.11 | 17067 | 7.13 | 33.97 | 3495 | 2993 | 5.70 | |||
80% | 88.08 | 18785 | 7.73 | 37.70 | 3657 | 3321 | 5.66 | |||
90% | 87.79 | 21789 | 8.91 | 48.60 | 3944 | 4266 | 5.11 | |||
100% | 87.61 | 24332 | 9.87 | 56.87 | 4137 | 4982 | 4.88 | |||
G36*11.5 | 40% | 88.67 | 7528 | 3.42 | 9.72 | 2170 | 862 | 8.73 | 195℃ | |
45% | 88.62 | 9008 | 4.02 | 12.41 | 2362 | 1099 | 8.20 | |||
50% | 88.54 | 10476 | 4.64 | 15.59 | 2537 | 1381 | 7.59 | |||
55% | 88.46 | 12353 | 5.41 | 19.64 | 2734 | 1738 | 7.11 | |||
60% | 88.38 | 13758 | 5.99 | 23.36 | 2880 | 2065 | 6.66 | |||
65% | 88.26 | 15370 | 6.67 | 28.08 | 3015 | 2478 | 6.20 | |||
70% | 88.20 | 16664 | 7.21 | 31.44 | 3129 | 2773 | 6.01 | |||
75% | 88.05 | 19270 | 8.30 | 38.81 | 3356 | 3417 | 5.64 | |||
80% | 87.96 | 21380 | 9.20 | 44.93 | 3522 | 3952 | 5.41 | |||
90% | 87.69 | 24643 | 10.43 | 55.84 | 3754 | 4897 | 5.03 | |||
100% | 87.43 | 27406 | 11.54 | 66.32 | 3932 | 5798 | 4.73 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 5mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now