T-Motor MN3508 KV380 brushless motor, part of the Navigator Series, is engineered for high-performance aerial photography and UAV applications.
Featuring a smooth-running design with superior EZO bearings, it ensures stable flight at low speeds, extending motor lifespan and enhancing propeller stability.
Offering a maximum thrust of 1.8kg and an MTBF of approximately 1000 hours, the MN3508 is a reliable choice for multirotors, VTOL, and fixed-wing systems.
Ideal for use with T-Motor P15*5 props, it delivers exceptional balance and strength for demanding aerial tasks.
Max. thrust:1.8kg
MTBF:About1000hours
Features:Super Balance; High Strength Construction
Multi-rotors, VTOL, and Fixed-wing UAVs.
1x T-MOTOR MN3508 Motor KV380/KV580/KV700( kv which you choose)
1x Hardware pack
T-MOTOR P15*5 Prop / Air 20A 3-4S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | MN3508 KV380 | Configuration | 12N14P |
Internal Resistance | 205mΩ | Motor Dimensions | Φ41.8×26.5mm |
Shaft Diameter | 4mm | Stator Height | 8mm |
Stator Diameter | 35mm | Cable Length | 600mm |
AWG | 18# | Weight Excluding Cables | 82g |
Weight Including Cables | 103g | Idle Current@10v | 0.4A |
No.of Cells(Lipo) | 3-6S | Max Continuous Current 180S | 14A |
Max Power (180S) | 310W |
Test Item | MN3508 KV580 | Configuration | 12N14P |
Internal Resistance | 110mΩ | Motor Dimensions | Φ41.8×26.5mm |
Shaft Diameter | 4mm | Stator Height | 8mm |
Stator Diameter | 35mm | Cable Length | 600mm |
AWG | 18# | Weight Excluding Cables | 82g |
Weight Including Cables | 103g | Idle Current@10v | 0.4A |
No.of Cells(Lipo) | 3-4S | Max Continuous Current 180S | 18A |
Max Power (180S) | 400W |
Test Item | MN3508 KV700 | Configuration | 12N14P |
Internal Resistance | 72mΩ | Motor Dimensions | Φ41.8×26.5mm |
Shaft Diameter | 4mm | Stator Height | 8mm |
Stator Diameter | 35mm | Cable Length | 600mm |
AWG | 18# | Weight Excluding Cables | 82g |
Weight Including Cables | 104g | Idle Current@10v | 0.5A |
No.of Cells(Lipo) | 3-4S | Max Continuous Current 180S | 23A |
Max Power (180S) | 510W |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN3508 KV380 | 14.8 | T-MOTOR 14*4.8CF | 50% | 1.3 | 19.24 | 350 | 2700 | 18.19 | 43 |
65% | 2.9 | 42.92 | 560 | 3500 | 13.05 | ||||
75% | 4 | 59.2 | 700 | 4000 | 11.82 | ||||
85% | 5.2 | 76.96 | 840 | 4500 | 10.91 | ||||
100% | 6.3 | 93.24 | 940 | 4700 | 10.08 | ||||
T-MOTOR 15*5CF | 50% | 1.6 | 23.68 | 430 | 2600 | 18.16 | 45 | ||
65% | 3.4 | 50.32 | 670 | 3400 | 13.31 | ||||
75% | 5 | 74 | 820 | 3800 | 11.08 | ||||
85% | 6.4 | 94.72 | 1000 | 4200 | 10.56 | ||||
100% | 7.5 | 111 | 1100 | 4500 | 9.91 | ||||
T-MOTOR 16*5.4CF | 50% | 2 | 29.6 | 440 | 2500 | 14.86 | 46 | ||
65% | 3.9 | 57.72 | 700 | 3300 | 12.13 | ||||
75% | 5.9 | 87.32 | 900 | 4000 | 10.31 | ||||
85% | 7.6 | 112.48 | 1100 | 4500 | 9.78 | ||||
100% | 9 | 133.2 | 1220 | 4800 | 9.16 | ||||
22.2 | T-MOTOR 12*4CF | 50% | 1.7 | 37.74 | 430 | 4400 | 11.39 | 40 | |
65% | 3.2 | 71.04 | 660 | 5400 | 9.29 | ||||
75% | 4.6 | 102.12 | 870 | 6200 | 8.52 | ||||
85% | 6.1 | 135.42 | 1040 | 6800 | 7.68 | ||||
100% | 7.1 | 157.62 | 1160 | 7300 | 7.36 | ||||
T-MOTOR 13*4.4CF | 50% | 2.1 | 46.62 | 550 | 4300 | 11.80 | 47 | ||
65% | 3.7 | 82.14 | 810 | 5300 | 9.86 | ||||
75% | 5.5 | 122.1 | 1000 | 6000 | 8.19 | ||||
85% | 7.1 | 157.62 | 1300 | 6700 | 8.25 | ||||
100% | 8.4 | 186.48 | 1380 | 7040 | 7.40 | ||||
T-MOTOR 14*4.8CF | 50% | 2.9 | 64.38 | 710 | 4300 | 11.03 | 63 | ||
65% | 5.3 | 117.66 | 1100 | 5300 | 9.35 | ||||
75% | 7.5 | 166.5 | 1350 | 5700 | 8.11 | ||||
85% | 9.8 | 217.56 | 1580 | 6000 | 7.26 | ||||
100% | 11.5 | 255.3 | 1730 | 6500 | 6.78 | ||||
T-MOTOR 15*5CF | 50% | 3.6 | 79.92 | 820 | 3900 | 10.26 | 70 | ||
65% | 6.1 | 135.42 | 1200 | 4800 | 8.86 | ||||
75% | 9.5 | 210.9 | 1500 | 5300 | 7.11 | ||||
85% | 11.3 | 250.86 | 1700 | 5700 | 6.78 | ||||
100% | 13.3 | 295.26 | 1880 | 5900 | 6.37 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN3508 KV580 | 14.8 | T-MOTOR 12*4CF | 50% | 2.2 | 32.56 | 360 | 4000 | 11.06 | 43 |
65% | 4.2 | 62.16 | 600 | 5200 | 9.65 | ||||
75% | 6.1 | 90.28 | 770 | 5900 | 8.53 | ||||
85% | 8 | 118.40 | 910 | 6500 | 7.69 | ||||
100% | 9.6 | 142.08 | 1050 | 7000 | 7.39 | ||||
T-MOTOR 13*4.4CF | 50% | 2.6 | 38.48 | 450 | 4000 | 11.69 | 43 | ||
65% | 5 | 74.00 | 710 | 5200 | 9.59 | ||||
75% | 7 | 103.60 | 900 | 5700 | 8.69 | ||||
85% | 9.3 | 137.64 | 1120 | 6300 | 8.14 | ||||
100% | 11.3 | 167.24 | 1230 | 6600 | 7.35 | ||||
T-MOTOR 14*4.8CF | 50% | 3.7 | 54.76 | 600 | 3800 | 10.96 | 55 | ||
65% | 7 | 103.60 | 930 | 4600 | 8.98 | ||||
75% | 9.7 | 143.56 | 1150 | 4900 | 8.01 | ||||
85% | 12.9 | 190.92 | 1350 | 5700 | 7.07 | ||||
100% | 15.2 | 224.96 | 1520 | 6100 | 6.76 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN3508 KV700 | 11.1 | T-MOTOR 12*4CF | 50% | 2.3 | 25.53 | 280 | 3800 | 10.97 | 42 |
65% | 4.5 | 49.95 | 460 | 4900 | 9.21 | ||||
75% | 6.3 | 69.93 | 620 | 5300 | 8.87 | ||||
85% | 8.4 | 93.24 | 790 | 6000 | 8.47 | ||||
100% | 10.2 | 113.22 | 860 | 6400 | 7.60 | ||||
T-MOTOR 13*4.4CF | 50% | 2.6 | 28.86 | 330 | 3600 | 11.43 | 44 | ||
65% | 5.2 | 57.72 | 560 | 4600 | 9.70 | ||||
75% | 7.4 | 82.14 | 720 | 5300 | 8.77 | ||||
85% | 9.8 | 108.78 | 880 | 5800 | 8.09 | ||||
100% | 12 | 133.20 | 1020 | 6200 | 7.66 | ||||
14.8 | T-MOTOR 11*3.7CF | 50% | 3.1 | 45.88 | 380 | 5300 | 8.28 | 41 | |
65% | 5.6 | 82.88 | 630 | 6500 | 7.60 | ||||
75% | 7.9 | 116.92 | 780 | 7200 | 6.67 | ||||
85% | 10.5 | 155.40 | 960 | 8000 | 6.18 | ||||
100% | 12.7 | 187.96 | 1110 | 8500 | 5.91 | ||||
T-MOTOR 12*4CF | 50% | 3.8 | 56.24 | 460 | 4700 | 8.18 | 48 | ||
65% | 7.4 | 109.52 | 800 | 6300 | 7.30 | ||||
75% | 10 | 148.00 | 1000 | 6900 | 6.76 | ||||
85% | 13.5 | 199.80 | 1200 | 7500 | 6.01 | ||||
100% | 16.1 | 238.28 | 1360 | 8100 | 5.71 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |