
T-Motor MN3510 KV360/KV630/KV/700 Navigator Series brushless motor is designed for superior performance in UAV applications. With oversized high-quality ball bearings, it ensures smooth, stable operation at low speeds and withstands pressure for enhanced frame stability. Featuring a maximum thrust of 2.2kg and an MTBF of about 1000 hours, the MN3510 offers exceptional balance and durability. Ideal for multi-rotors, VTOL, and fixed-wing UAVs, it combines precision engineering with high-strength construction for reliable, long-lasting performance.
Max. thrust:2.2kg
MTBF:About1000hours
Features:Super Balance; High Strength Construction
Multi-rotors, VTOL, and Fixed-wing UAVs.
1x T-MOTOR MN3510 Motor KV360/KV630/KV700( kv which you choose)
1x Hardware pack
T-MOTOR P15*5 Prop / Air 20A 3-4S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com








| Test Item | MN3510 KV360 | Configuration | 12N14P | 
| Internal Resistance | 188mΩ | Motor Dimensions | Φ41.8×28.5mm | 
| Shaft Diameter | 4mm | StatorHeight | 10mm | 
| Stator Diameter | 35mm | Cable Length | 600mm | 
| AWG | 18# | Weight Excluding Cables | 97g | 
| Weight Including Cables | 117g | Idle Current@10v | 0.4A | 
| No.of Cells(Lipo) | 3-6S | Max Continuous Current 180S | 15A | 
| Max Power (180S) | 330W | 
| Test Item | MN3510 KV630 | Configuration | 12N14P | 
| Internal Resistance | 65mΩ | Motor Dimensions | Φ41.8×28.5mm | 
| Shaft Diameter | 4mm | Stator Height | 10mm | 
| Stator Diameter | 35mm | Cable Length | 600mm | 
| AWG | 18# | Weight Excluding Cables | 97g | 
| Weight Including Cables | 119g | Idle Current@10v | 0.5A | 
| No.of Cells(Lipo) | 3-4S | Max Continuous Current 180S | 22A | 
| Max Power (180S) | 495W | 
| Test Item | MN3510 KV700 | Configuration | 12N14P | 
| Internal Resistance | 50mΩ | Motor Dimensions | Φ41.8×28.5mm | 
| Shaft Diameter | 4mm | Stator Height | 10mm | 
| Stator Diameter | 35mm | Cable Length | 600mm | 
| AWG | 18# | Weight Excluding Cables | 97g | 
| Weight Including Cables | 118g | Idle Current@10v | 0.5A | 
| No.of Cells(Lipo) | 3-4S | Max Continuous Current 180S | 25A | 
| Max Power (180S) | 555W | 
| Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) | 
| MN3510 KV360 | 14.8 | T-MOTOR 14*4.8CF | 50% | 1.2 | 17.76 | 280 | 2600 | 15.77 | 40 | 
| 65% | 2.5 | 37.00 | 500 | 3400 | 13.51 | ||||
| 75% | 3.5 | 51.80 | 620 | 3800 | 11.97 | ||||
| 85% | 4.9 | 72.52 | 760 | 4300 | 10.48 | ||||
| 100% | 5.7 | 84.36 | 870 | 4600 | 10.31 | ||||
| T-MOTOR 15*5CF | 50% | 1.5 | 22.20 | 340 | 2600 | 15.32 | 42 | ||
| 65% | 3 | 44.40 | 580 | 3300 | 13.06 | ||||
| 75% | 4.5 | 66.60 | 760 | 3800 | 11.41 | ||||
| 85% | 5.8 | 85.84 | 900 | 4100 | 10.48 | ||||
| 100% | 6.8 | 100.64 | 1000 | 4400 | 9.94 | ||||
| T-MOTOR 16*5.4CF | 50% | 1.73 | 25.60 | 380 | 2450 | 14.84 | 40 | ||
| 65% | 3.6 | 53.28 | 630 | 3200 | 11.82 | ||||
| 75% | 5.3 | 78.44 | 800 | 3700 | 10.20 | ||||
| 85% | 6.9 | 102.12 | 1000 | 4000 | 9.79 | ||||
| 100% | 8.1 | 119.88 | 1100 | 4300 | 9.18 | ||||
| 22.2 | T-MOTOR 12*4CF | 50% | 1.6 | 35.52 | 350 | 4300 | 9.85 | 43 | |
| 65% | 2.7 | 59.94 | 560 | 5300 | 9.34 | ||||
| 75% | 4 | 88.80 | 760 | 6000 | 8.56 | ||||
| 85% | 5.5 | 122.10 | 930 | 6600 | 7.62 | ||||
| 100% | 6.4 | 142.08 | 1060 | 7000 | 7.46 | ||||
| T-MOTOR 13*4.4CF | 50% | 1.8 | 39.96 | 460 | 4200 | 11.51 | 43 | ||
| 65% | 3.4 | 75.48 | 730 | 5300 | 9.67 | ||||
| 75% | 4.8 | 106.56 | 900 | 5900 | 8.45 | ||||
| 85% | 6.2 | 137.64 | 1100 | 6500 | 7.99 | ||||
| 100% | 7.5 | 166.50 | 1300 | 6900 | 7.81 | ||||
| T-MOTOR 14*4.8CF | 50% | 2.5 | 55.50 | 660 | 4000 | 11.89 | 50 | ||
| 65% | 4.7 | 104.34 | 1000 | 4900 | 9.58 | ||||
| 75% | 6.8 | 150.96 | 1280 | 5500 | 8.48 | ||||
| 85% | 8.8 | 195.36 | 1500 | 6000 | 7.68 | ||||
| 100% | 10.6 | 235.32 | 1700 | 6500 | 7.22 | ||||
| T-MOTOR 15*5CF | 50% | 3 | 66.60 | 780 | 3800 | 11.71 | 60 | ||
| 65% | 5.6 | 124.32 | 1180 | 4500 | 9.49 | ||||
| 75% | 7.7 | 170.94 | 1460 | 5300 | 8.54 | ||||
| 85% | 10.6 | 235.32 | 1700 | 5720 | 7.22 | ||||
| 100% | 12.5 | 277.50 | 1900 | 6040 | 6.85 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
| MN3510 KV630 | 14.8 | T-MOTOR 12*4CF | 50% | 2.8 | 41.44 | 440 | 4500 | 10.62 | 43 | 
| 65% | 5.3 | 78.44 | 750 | 5700 | 9.56 | ||||
| 75% | 7.6 | 112.48 | 910 | 6500 | 8.09 | ||||
| 85% | 10 | 148.00 | 1100 | 7000 | 7.43 | ||||
| 100% | 12.3 | 182.04 | 1260 | 7500 | 6.92 | ||||
| T-MOTOR 13*4.4CF | 50% | 3.4 | 50.32 | 540 | 4500 | 10.73 | 44 | ||
| 65% | 6.1 | 90.28 | 860 | 5500 | 9.53 | ||||
| 75% | 8.8 | 130.24 | 1100 | 6300 | 8.45 | ||||
| 85% | 11.8 | 174.64 | 1300 | 6800 | 7.44 | ||||
| 100% | 14 | 207.20 | 1500 | 7300 | 7.24 | ||||
| T-MOTOR 14*4.8CF | 50% | 4.6 | 68.08 | 700 | 4100 | 10.28 | 53 | ||
| 65% | 8.7 | 128.76 | 1110 | 5300 | 8.62 | ||||
| 75% | 11.8 | 174.64 | 1360 | 5700 | 7.79 | ||||
| 85% | 16.4 | 242.72 | 1700 | 6300 | 7.00 | ||||
| 100% | 20 | 296.00 | 1850 | 6600 | 6.25 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
| MN3510 KV700 | 11.1 | T-MOTOR 12*4CF | 50% | 2.5 | 27.75 | 350 | 4000 | 12.61 | 40 | 
| 65% | 4.8 | 53.28 | 550 | 4900 | 10.32 | ||||
| 75% | 6.6 | 73.26 | 700 | 5500 | 9.56 | ||||
| 85% | 9.1 | 101.01 | 870 | 6300 | 8.61 | ||||
| 100% | 11.1 | 123.21 | 1000 | 6600 | 8.12 | ||||
| T-MOTOR 13*4.4CF | 50% | 2.9 | 32.19 | 400 | 3800 | 12.43 | 42 | ||
| 65% | 5.6 | 62.16 | 650 | 4900 | 10.46 | ||||
| 75% | 7.9 | 87.69 | 830 | 5300 | 9.47 | ||||
| 85% | 10.5 | 116.55 | 1000 | 6000 | 8.58 | ||||
| 100% | 12.6 | 139.86 | 1100 | 6400 | 7.87 | ||||
| T-MOTOR 14*4.8CF | 50% | 4.1 | 45.51 | 550 | 3500 | 12.09 | 43 | ||
| 65% | 7.7 | 85.47 | 890 | 4500 | 10.41 | ||||
| 75% | 10.7 | 118.77 | 1060 | 4900 | 8.92 | ||||
| 85% | 14.5 | 160.95 | 1300 | 5500 | 8.08 | ||||
| 100% | 17.3 | 192.03 | 1460 | 5800 | 7.60 | ||||
| 14.8 | T-MOTOR 11*3.7CF | 50% | 3.2 | 47.36 | 460 | 5300 | 9.71 | 43 | |
| 65% | 6 | 88.80 | 710 | 6500 | 8.00 | ||||
| 75% | 8.2 | 121.36 | 870 | 7500 | 7.17 | ||||
| 85% | 11 | 162.80 | 1080 | 8200 | 6.63 | ||||
| 100% | 13 | 192.40 | 1230 | 8700 | 6.39 | ||||
| T-MOTOR 12*4CF | 50% | 3.8 | 56.24 | 580 | 5000 | 10.31 | 43 | ||
| 65% | 7.4 | 109.52 | 880 | 6300 | 8.04 | ||||
| 75% | 10.3 | 152.44 | 1100 | 7300 | 7.22 | ||||
| 85% | 14 | 207.20 | 1360 | 7700 | 6.56 | ||||
| 100% | 16.8 | 248.64 | 1600 | 8300 | 6.44 | ||||
| T-MOTOR 13*4.4CF | 50% | 4.7 | 69.56 | 730 | 4900 | 10.49 | 47 | ||
| 65% | 9 | 133.20 | 1120 | 6100 | 8.41 | ||||
| 75% | 12.3 | 182.04 | 1400 | 6800 | 7.69 | ||||
| 85% | 16 | 236.80 | 1600 | 7400 | 6.76 | ||||
| 100% | 19.4 | 287.12 | 1800 | 7850 | 6.27 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
