P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
With reasonable airflow channel design, heat flux increases by18% High-performance iron core material, high slot rate and reduced heat generation ensures long-lasting flight.Efficiency goes up to 8g/W on 60% throttle.
1. Max. thrust :3.7kg
2. Recommendation:T-MOTOR P15*5" prop
3. MTBF:About1000hours
4. Features:Industrial Grade, Waterproof, dustproof, low noise, 220°C high temperature resistance.
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ47.4*38.7mm | Stator | Imported silicon steel sheet; Anti-rust treatment;180℃ high temperature-resisting coatings |
Configuration | 12N14P | Shaft Diameter | IN:6mm OUT:4 |
Bearing | 686ZZ/696ZZ | Magnet Level | N45SH |
Lead Cable | 16AWG*150mm | Copper Wire | 220℃ high temperature resistance: Level C |
Coil Insulation Test | 500V/5s | Centrifugal Cooling Design | YES |
Rotor Dynamic Balance Standard | ≤5Mg |
KV | 320 | Rated Voltage (LiPo) | 6S |
ldle Current(10V) | 1.1A | Propeller Recommendation | P15 17"/T16*8" |
Peak Current (180s) | 40A | Motor Weight (Incl. Cable) | 172g |
Max.Power (180s) | 910W | Package Weight | 275g |
Internal Resistance | 94mΩ |
KV | 420 | Rated Voltage (LiPo) | 6S |
ldle Current(10V) | 1.4A | Propeller Recommendation | P15*5" |
Peak Current (180s) | 54A | Motor Weight (Incl. Cable) | 172g |
Max.Power (180s) | 1210W | Package Weight | 275g |
Internal Resistance | 60mΩ |
Fixed wing Recommendation | |||
KV | MN4112 KV320 | Propeller | T16*8" |
ESC | AT 75A 6S | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.1kg | MTOW (1 motor/2 motors) (kg) | 3.5/7kg |
Multi-rotor/VTOL Recommendation | |||
KV | MN4112 KV320 | Propeller | P15*5" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 0.8kg | MTOW (1 motor/2 motors) (kg) | 3.2kg |
KV | MN4112 KV320 | Propeller | P16*5.4" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.0kg | MTOW (1 motor/2 motors) (kg) | 4.0kg |
KV | MN4112 KV320 | Propeller | P17*5.8" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
KV | MN4112 KV420 | Propeller | P15*5" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
Note: For coaxial configurations, please consider a thrust loss of 25% | |||
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN4112 KV320 | P15*5“ | 40% | 23.47 | 566 | 0.10 | 1.96 | 3196 | 46 | 12.31 | 79 (Ambient Temperature: 15℃) |
42% | 23.46 | 600 | 0.11 | 2.14 | 3298 | 50 | 11.93 | |||
44% | 23.46 | 645 | 0.12 | 2.37 | 3417 | 56 | 11.63 | |||
46% | 23.46 | 691 | 0.13 | 2.56 | 3523 | 60 | 11.48 | |||
48% | 23.45 | 739 | 0.14 | 2.82 | 3641 | 66 | 11.18 | |||
50% | 23.44 | 789 | 0.14 | 3.05 | 3745 | 72 | 11.02 | |||
52% | 23.43 | 838 | 0.15 | 3.34 | 3859 | 78 | 10.69 | |||
54% | 23.43 | 888 | 0.16 | 3.59 | 3969 | 84 | 10.56 | |||
56% | 23.42 | 940 | 0.17 | 3.89 | 4085 | 91 | 10.31 | |||
58% | 23.41 | 1000 | 0.18 | 4.26 | 4208 | 100 | 10.02 | |||
60% | 23.41 | 1049 | 0.19 | 4.57 | 4313 | 107 | 9.82 | |||
62% | 23.40 | 1108 | 0.20 | 4.89 | 4431 | 114 | 9.68 | |||
64% | 23.39 | 1171 | 0.21 | 5.28 | 4547 | 124 | 9.47 | |||
66% | 23.38 | 1226 | 0.22 | 5.68 | 4663 | 133 | 9.23 | |||
68% | 23.38 | 1286 | 0.23 | 6.05 | 4774 | 141 | 9.10 | |||
70% | 23.37 | 1347 | 0.24 | 6.50 | 4886 | 152 | 8.87 | |||
72% | 23.36 | 1416 | 0.25 | 6.95 | 4999 | 162 | 8.72 | |||
74% | 23.35 | 1482 | 0.27 | 7.43 | 5112 | 174 | 8.54 | |||
76% | 23.34 | 1535 | 0.28 | 7.85 | 5215 | 183 | 8.38 | |||
78% | 23.33 | 1597 | 0.29 | 8.34 | 5325 | 195 | 8.21 | |||
80% | 23.32 | 1671 | 0.30 | 8.90 | 5437 | 208 | 8.05 | |||
90% | 23.27 | 2035 | 0.36 | 11.82 | 5956 | 275 | 7.40 | |||
100% | 23.19 | 2551 | 0.46 | 16.59 | 6632 | 385 | 6.63 | |||
MN4112 KV320 | P16*5.4“ | 40% | 23.94 | 706 | 0.14 | 2.49 | 3207 | 60 | 11.83 | 82 (Ambient Temperature: 15℃) |
42% | 23.94 | 757 | 0.15 | 2.73 | 3310 | 65 | 11.58 | |||
44% | 23.93 | 816 | 0.16 | 3.00 | 3423 | 72 | 11.37 | |||
46% | 23.93 | 873 | 0.17 | 3.28 | 3533 | 79 | 11.11 | |||
48% | 23.92 | 932 | 0.18 | 3.59 | 3648 | 86 | 10.85 | |||
50% | 23.91 | 991 | 0.19 | 3.89 | 3749 | 93 | 10.66 | |||
52% | 23.90 | 1061 | 0.20 | 4.28 | 3862 | 102 | 10.38 | |||
54% | 23.90 | 1127 | 0.21 | 4.63 | 3968 | 111 | 10.20 | |||
56% | 23.89 | 1195 | 0.23 | 5.03 | 4082 | 120 | 9.95 | |||
58% | 23.88 | 1264 | 0.24 | 5.46 | 4197 | 130 | 9.70 | |||
60% | 23.87 | 1327 | 0.25 | 5.87 | 4302 | 140 | 9.47 | |||
62% | 23.86 | 1408 | 0.26 | 6.33 | 4415 | 151 | 9.32 | |||
64% | 23.85 | 1486 | 0.28 | 6.82 | 4528 | 163 | 9.13 | |||
66% | 23.84 | 1568 | 0.30 | 7.37 | 4640 | 176 | 8.92 | |||
68% | 23.83 | 1652 | 0.31 | 7.94 | 4744 | 189 | 8.73 | |||
70% | 23.82 | 1725 | 0.33 | 8.49 | 4849 | 202 | 8.53 | |||
72% | 23.81 | 1805 | 0.34 | 9.07 | 4957 | 216 | 8.36 | |||
74% | 23.80 | 1896 | 0.36 | 9.75 | 5066 | 232 | 8.17 | |||
76% | 23.78 | 1970 | 0.37 | 10.39 | 5169 | 247 | 7.97 | |||
78% | 23.78 | 2052 | 0.38 | 10.93 | 5269 | 260 | 7.89 | |||
80% | 23.76 | 2138 | 0.40 | 11.65 | 5376 | 277 | 7.72 | |||
90% | 23.70 | 2577 | 0.48 | 15.49 | 5872 | 367 | 7.02 | |||
100% | 23.60 | 3179 | 0.59 | 21.69 | 6495 | 512 | 6.21 | |||
MN4112 KV320 | P17*5.8“ | 40% | 23.93 | 867 | 0.18 | 3.06 | 3150 | 73 | 11.83 | 81 (Ambient Temperature: 15℃) |
42% | 23.93 | 930 | 0.19 | 3.36 | 3249 | 80 | 11.56 | |||
44% | 23.91 | 1005 | 0.20 | 3.74 | 3360 | 89 | 11.23 | |||
46% | 23.91 | 1075 | 0.22 | 4.09 | 3462 | 98 | 11.00 | |||
48% | 23.90 | 1141 | 0.23 | 4.48 | 3573 | 107 | 10.67 | |||
50% | 23.89 | 1208 | 0.24 | 4.87 | 3674 | 116 | 10.38 | |||
52% | 23.88 | 1284 | 0.25 | 5.27 | 3777 | 126 | 10.21 | |||
54% | 23.87 | 1362 | 0.27 | 5.77 | 3888 | 138 | 9.89 | |||
56% | 23.86 | 1439 | 0.28 | 6.22 | 3985 | 148 | 9.70 | |||
58% | 23.85 | 1525 | 0.30 | 6.74 | 4094 | 161 | 9.49 | |||
60% | 23.84 | 1604 | 0.31 | 7.28 | 4197 | 174 | 9.23 | |||
62% | 23.82 | 1687 | 0.33 | 7.85 | 4299 | 187 | 9.02 | |||
64% | 23.82 | 1775 | 0.35 | 8.43 | 4406 | 201 | 8.84 | |||
66% | 23.80 | 1869 | 0.37 | 9.10 | 4515 | 217 | 8.63 | |||
68% | 23.79 | 1954 | 0.38 | 9.77 | 4617 | 233 | 8.40 | |||
70% | 23.78 | 2049 | 0.40 | 10.47 | 4714 | 249 | 8.23 | |||
72% | 23.77 | 2143 | 0.42 | 11.20 | 4815 | 266 | 8.05 | |||
74% | 23.75 | 2233 | 0.44 | 11.93 | 4913 | 284 | 7.88 | |||
76% | 23.74 | 2331 | 0.46 | 12.74 | 5012 | 302 | 7.71 | |||
78% | 23.73 | 2426 | 0.48 | 13.61 | 5111 | 323 | 7.51 | |||
80% | 23.72 | 2513 | 0.49 | 14.28 | 5200 | 339 | 7.42 | |||
90% | 23.64 | 3012 | 0.59 | 18.99 | 5655 | 449 | 6.71 | |||
100% | 23.53 | 3639 | 0.71 | 26.33 | 6211 | 620 | 5.87 | |||
MN4112 KV320 | T16*8“ | 40% | 23.93 | 804 | 0.17 | 3.00 | 3161 | 72 | 11.19 | 79 (Ambient Temperature: 15℃) |
42% | 23.93 | 863 | 0.18 | 3.29 | 3260 | 79 | 10.97 | |||
44% | 23.92 | 926 | 0.20 | 3.63 | 3369 | 87 | 10.66 | |||
46% | 23.91 | 986 | 0.21 | 3.98 | 3474 | 95 | 10.36 | |||
48% | 23.90 | 1053 | 0.22 | 4.38 | 3586 | 105 | 10.06 | |||
50% | 23.89 | 1112 | 0.23 | 4.73 | 3682 | 113 | 9.84 | |||
52% | 23.88 | 1182 | 0.25 | 5.16 | 3789 | 123 | 9.58 | |||
54% | 23.87 | 1252 | 0.26 | 5.61 | 3900 | 134 | 9.35 | |||
56% | 23.86 | 1314 | 0.28 | 6.03 | 4002 | 144 | 9.12 | |||
58% | 23.85 | 1393 | 0.29 | 6.60 | 4110 | 157 | 8.86 | |||
60% | 23.85 | 1462 | 0.31 | 7.07 | 4209 | 168 | 8.68 | |||
62% | 23.84 | 1538 | 0.32 | 7.59 | 4317 | 181 | 8.51 | |||
64% | 23.82 | 1625 | 0.34 | 8.21 | 4425 | 196 | 8.31 | |||
66% | 23.81 | 1709 | 0.36 | 8.88 | 4531 | 212 | 8.08 | |||
68% | 23.80 | 1795 | 0.37 | 9.54 | 4635 | 227 | 7.91 | |||
70% | 23.79 | 1871 | 0.39 | 10.18 | 4732 | 242 | 7.73 | |||
72% | 23.77 | 1957 | 0.41 | 10.90 | 4835 | 259 | 7.55 | |||
74% | 23.76 | 2044 | 0.43 | 11.64 | 4935 | 276 | 7.39 | |||
76% | 23.75 | 2134 | 0.44 | 12.42 | 5034 | 295 | 7.23 | |||
78% | 23.73 | 2218 | 0.46 | 13.21 | 5132 | 313 | 7.08 | |||
80% | 23.72 | 2295 | 0.48 | 13.97 | 5222 | 331 | 6.93 | |||
90% | 23.65 | 2759 | 0.58 | 18.66 | 5677 | 441 | 6.25 | |||
100% | 23.54 | 3370 | 0.71 | 26.05 | 6230 | 613 | 5.50 | |||
MN4112 KV420 | P15*5“ | 40% | 23.93 | 867 | 0.16 | 3.70 | 3928 | 88 | 9.80 | 79 (Ambient Temperature: 15℃) |
42% | 23.91 | 932 | 0.17 | 4.07 | 4066 | 97 | 9.56 | |||
44% | 23.91 | 997 | 0.18 | 4.49 | 4215 | 107 | 9.29 | |||
46% | 23.90 | 1063 | 0.20 | 4.85 | 4342 | 116 | 9.17 | |||
48% | 23.89 | 1144 | 0.21 | 5.40 | 4499 | 129 | 8.88 | |||
50% | 23.88 | 1223 | 0.23 | 5.88 | 4648 | 140 | 8.72 | |||
52% | 23.87 | 1299 | 0.24 | 6.39 | 4790 | 152 | 8.53 | |||
54% | 23.86 | 1377 | 0.25 | 6.96 | 4935 | 166 | 8.30 | |||
56% | 23.84 | 1466 | 0.27 | 7.65 | 5083 | 182 | 8.04 | |||
58% | 23.84 | 1539 | 0.28 | 8.16 | 5212 | 194 | 7.91 | |||
60% | 23.82 | 1635 | 0.30 | 8.85 | 5356 | 211 | 7.75 | |||
62% | 23.81 | 1723 | 0.31 | 9.56 | 5497 | 228 | 7.57 | |||
64% | 23.80 | 1808 | 0.33 | 10.27 | 5636 | 244 | 7.40 | |||
66% | 23.78 | 1898 | 0.34 | 11.03 | 5768 | 262 | 7.23 | |||
68% | 23.77 | 1986 | 0.36 | 11.81 | 5901 | 281 | 7.07 | |||
70% | 23.76 | 2084 | 0.38 | 12.61 | 6036 | 300 | 6.95 | |||
72% | 23.74 | 2235 | 0.40 | 14.01 | 6233 | 332 | 6.72 | |||
74% | 23.72 | 2327 | 0.42 | 14.96 | 6370 | 355 | 6.56 | |||
76% | 23.71 | 2406 | 0.43 | 15.73 | 6478 | 373 | 6.45 | |||
78% | 23.70 | 2496 | 0.45 | 16.60 | 6607 | 393 | 6.34 | |||
80% | 23.68 | 2589 | 0.46 | 17.59 | 6731 | 416 | 6.22 | |||
90% | 23.60 | 3093 | 0.56 | 23.17 | 7324 | 547 | 5.66 | |||
100% | 23.48 | 3752 | 0.68 | 31.41 | 8025 | 738 | 5.09 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10 mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now