P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor Antigravity MN5008 KV170 is a high-performance brushless motor designed for professionals who demand the best in power, efficiency, and stability. Whether you're capturing breathtaking aerial photography or performing detailed surveying, this ultralight motor ensures long flight times and exceptional maneuverability, even in challenging conditions.
Antigravity MN5008 Hightlights:
• Ultra light, high efficiency
• Devote to long flight
• Quadcopter of 4.2kg, 60mins flight time
• Run smoothly, low cogging torque
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Multi-rotors, VTOL,UAVs,Heavy-duty professional drones
Aerial photography
Surveying and mapping
Rescue
1 x T-MOTOR MN5008 KV170( kv which you choose)
1 x Hardware pack
T-MOTOR Propeller P17*5.8 / FLAME 60A 12S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ55.6*32mm | Copper Wire | 180℃ high temperature resistance: Level H |
Stator | Imported silicon steel sheet; Anti-rust treatment; 180℃high temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:6mm | Rotor Dynamic Balance Standard | ≤15mg |
Bearing | Imported 696ZZ | Motor Dynamic Balance Standard | ≤10mg |
Magnet Level | 150℃high temperature resistance: Level E | Packing Size | 106*81*35mm |
Lead Cable | 80mm |
KV | 170 | Rated Voltage(Lipo) | 6-12S |
Idle Current(22V) | 0.4A | ESC Recommendation | FLAME 60A 12S |
Peak Current(180s) | 15A | Propeller Recommendation | P17-18” |
Max. Power(180s) | 720W | Motor Weight(Incl. Cable) | 128g |
Internal Resistance | 270mΩ | Package Weight | 190g |
KV | 340 | Rated Voltage(Lipo) | 6S |
Idle Current(22V) | 0.9A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 35A | Propeller Recommendation | P17-18” |
Max. Power(180s) | 760W | Motor Weight(Incl. Cable) | 135g |
Internal Resistance | 55mΩ | Package Weight | 200g |
KV | 400 | Rated Voltage(Lipo) | 6S |
Idle Current(22V) | 1.1A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 35A | Propeller Recommendation | P15-17” |
Max. Power(180s) | 800W | Motor Weight(Incl. Cable) | 132g |
Internal Resistance | 50mΩ | Package Weight | 200g |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
MN5008 KV170 | T-MOTOR P17*5.8” CF | 40% | 47.41 | 1.17 | 55 | 2868 | 0.13 | 682 | 12.34 | 63 |
45% | 47.39 | 1.57 | 74 | 3207 | 0.17 | 849 | 11.43 | |||
50% | 47.36 | 2.10 | 100 | 3588 | 0.21 | 1058 | 10.62 | |||
55% | 47.34 | 2.76 | 131 | 3952 | 0.26 | 1285 | 9.84 | |||
60% | 47.31 | 3.46 | 164 | 4279 | 0.29 | 1515 | 9.25 | |||
65% | 47.28 | 4.23 | 200 | 4579 | 0.34 | 1739 | 8.7 | |||
70% | 47.24 | 5.11 | 242 | 4872 | 0.39 | 1991 | 8.24 | |||
75% | 47.21 | 6.10 | 288 | 5172 | 0.44 | 2234 | 7.76 | |||
80% | 47.17 | 7.20 | 340 | 5465 | 0.50 | 2509 | 7.38 | |||
90% | 47.08 | 9.91 | 466 | 6025 | 0.62 | 3116 | 6.68 | |||
100% | 47.03 | 11.46 | 539 | 6294 | 0.69 | 3449 | 6.4 | |||
T-MOTOR P18*6.1” CF | 40% | 47.39 | 1.51 | 71 | 2807 | 0.19 | 868 | 12.15 | 89 | |
45% | 47.37 | 2.05 | 97 | 3120 | 0.24 | 1096 | 11.28 | |||
50% | 47.34 | 2.74 | 130 | 3477 | 0.29 | 1343 | 10.34 | |||
55% | 47.30 | 3.63 | 171 | 3819 | 0.36 | 1633 | 9.52 | |||
60% | 47.27 | 4.57 | 216 | 4125 | 0.42 | 1926 | 8.93 | |||
65% | 47.23 | 5.63 | 266 | 4410 | 0.48 | 2229 | 8.39 | |||
70% | 47.19 | 6.73 | 317 | 4663 | 0.53 | 2519 | 7.94 | |||
75% | 47.15 | 8.01 | 378 | 4945 | 0.60 | 2821 | 7.47 | |||
80% | 47.10 | 9.48 | 446 | 5208 | 0.67 | 3156 | 7.07 | |||
90% | 46.99 | 12.85 | 604 | 5716 | 0.81 | 3807 | 6.3 | |||
100% | 46.94 | 14.63 | 687 | 5963 | 0.87 | 4100 | 5.97 | |||
MN5008 KV340 | T-MOTOR P17*5.8” CF | 40% | 23.47 | 2.88 | 68 | 3057 | 0.16 | 776 | 11.5 | 61 |
45% | 23.43 | 3.98 | 93 | 3443 | 0.19 | 986 | 10.56 | |||
50% | 23.38 | 5.33 | 125 | 3835 | 0.24 | 1224 | 9.82 | |||
55% | 23.33 | 6.86 | 160 | 4191 | 0.28 | 1455 | 9.09 | |||
60% | 23.27 | 8.53 | 199 | 4511 | 0.34 | 1697 | 8.55 | |||
65% | 23.21 | 10.38 | 241 | 4808 | 0.38 | 1936 | 8.03 | |||
70% | 23.15 | 12.40 | 287 | 5097 | 0.42 | 2176 | 7.58 | |||
75% | 23.08 | 14.71 | 339 | 5392 | 0.48 | 2440 | 7.19 | |||
80% | 23.00 | 17.16 | 395 | 5674 | 0.53 | 2701 | 6.85 | |||
90% | 22.82 | 23.18 | 529 | 6230 | 0.65 | 3277 | 6.2 | |||
100% | 22.72 | 26.39 | 600 | 6482 | 0.69 | 3556 | 5.93 | |||
T-MOTOR P18*6.1” CF | 40% | 23.44 | 3.76 | 88 | 2958 | 0.21 | 996 | 11.29 | 88 | |
45% | 23.39 | 5.12 | 120 | 3314 | 0.27 | 1238 | 10.34 | |||
50% | 23.33 | 6.93 | 162 | 3677 | 0.32 | 1541 | 9.54 | |||
55% | 23.26 | 8.95 | 208 | 4013 | 0.38 | 1822 | 8.75 | |||
60% | 23.19 | 11.12 | 258 | 4303 | 0.45 | 2120 | 8.22 | |||
65% | 23.11 | 13.46 | 311 | 4579 | 0.50 | 2394 | 7.7 | |||
70% | 23.04 | 16.01 | 369 | 4846 | 0.56 | 2675 | 7.26 | |||
75% | 22.95 | 18.83 | 432 | 5111 | 0.62 | 2966 | 6.86 | |||
80% | 22.86 | 22.02 | 503 | 5370 | 0.70 | 3262 | 6.48 | |||
90% | 22.63 | 29.46 | 667 | 5842 | 0.83 | 3909 | 5.86 | |||
100% | 22.51 | 33.50 | 754 | 6049 | 0.89 | 4215 | 5.59 | |||
MN5008 KV400 | T-MOTOR P15*5” CF | 40% | 23.48 | 2.82 | 66 | 3542 | 0.12 | 672 | 10.16 | 42 |
45% | 23.44 | 3.78 | 89 | 3977 | 0.15 | 845 | 9.52 | |||
50% | 23.40 | 4.95 | 116 | 4402 | 0.19 | 1033 | 8.92 | |||
55% | 23.35 | 6.26 | 146 | 4789 | 0.22 | 1223 | 8.37 | |||
60% | 23.30 | 7.66 | 178 | 5151 | 0.26 | 1409 | 7.9 | |||
65% | 23.25 | 9.26 | 215 | 5489 | 0.29 | 1610 | 7.48 | |||
70% | 23.19 | 10.98 | 255 | 5816 | 0.33 | 1811 | 7.11 | |||
75% | 23.13 | 13.04 | 302 | 6178 | 0.38 | 2048 | 6.79 | |||
80% | 23.06 | 15.31 | 353 | 6517 | 0.42 | 2286 | 6.48 | |||
90% | 22.90 | 20.60 | 472 | 7180 | 0.50 | 2782 | 5.9 | |||
100% | 22.81 | 23.44 | 535 | 7502 | 0.55 | 3027 | 5.66 | |||
T-MOTOR P16*5.4” CF | 40% | 23.46 | 3.22 | 76 | 3429 | 0.15 | 803 | 10.63 | 58 | |
45% | 23.41 | 4.46 | 104 | 3874 | 0.19 | 1021 | 9.78 | |||
50% | 23.36 | 5.93 | 138 | 4303 | 0.24 | 1259 | 9.1 | |||
55% | 23.31 | 7.54 | 176 | 4665 | 0.27 | 1492 | 8.5 | |||
60% | 23.25 | 9.28 | 216 | 5016 | 0.32 | 1722 | 7.98 | |||
65% | 23.19 | 11.19 | 260 | 5341 | 0.36 | 1956 | 7.53 | |||
70% | 23.13 | 13.16 | 304 | 5645 | 0.41 | 2185 | 7.18 | |||
75% | 23.05 | 15.66 | 361 | 5975 | 0.46 | 2458 | 6.81 | |||
80% | 22.96 | 18.53 | 425 | 6293 | 0.52 | 2750 | 6.47 | |||
90% | 22.77 | 24.84 | 566 | 6896 | 0.63 | 3323 | 5.87 | |||
100% | 22.67 | 28.16 | 638 | 7165 | 0.67 | 3591 | 5.63 | |||
T-MOTOR P17*5.8” CF | 40% | 23.44 | 3.71 | 87 | 3348 | 0.18 | 917 | 10.54 | 81 | |
45% | 23.39 | 5.18 | 121 | 3777 | 0.23 | 1170 | 9.65 | |||
50% | 23.33 | 6.99 | 163 | 4192 | 0.28 | 1447 | 8.88 | |||
55% | 23.26 | 8.88 | 207 | 4540 | 0.33 | 1712 | 8.29 | |||
60% | 23.20 | 10.92 | 253 | 4867 | 0.38 | 1963 | 7.75 | |||
65% | 23.13 | 13.17 | 305 | 5175 | 0.44 | 2230 | 7.32 | |||
70% | 23.05 | 15.72 | 362 | 5478 | 0.49 | 2491 | 6.88 | |||
75% | 22.97 | 18.31 | 421 | 5770 | 0.55 | 2757 | 6.56 | |||
80% | 22.87 | 21.65 | 495 | 6062 | 0.61 | 3090 | 6.24 | |||
90% | 22.65 | 28.93 | 655 | 6610 | 0.73 | 3697 | 5.64 | |||
100% | 22.53 | 32.83 | 740 | 6860 | 0.78 | 3982 | 5.38 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now