Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN505-S IP45 Navigator Type UAV Multi-Motor KV320

109.90

Available points: 2500 Points Points reward: 109 Points

  • Promotion
• Note: When mounting the motor, please make sure the thread inside the motor is ≤5mm
• Strong power ,long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Parameter:
Quantity:

109.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN505-S Multirotor Fixed Wing UAV Motor KV380


-Motor Navigator Waterproof MN505-S 320 KV is a premium motor engineered for marine applications like ROVs and AUVs. 

Built for durability and performance, it offers exceptional cooling, heat dissipation 10% better than standard motors, and high-temperature resistance. 

The centrifugal fan design ensures active cooling, while anti-corrosion, dust- and water-resistant features make it ideal for harsh underwater environments. 

With long service life and overload protection, the MN505-S delivers reliable power for demanding marine robotics.


Navigator MN505-S Highlights:


  • Max thrust: 6.6kg
  • MTBF: About 1000hours
  • Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN505 Motor KV320 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P21*6.3 Prop / Flame 60A 12s v2 ESC / ALPHA 60A 6S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN505.jpg

Specification
Motor SizeΦ55.6*38.9mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
150°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:6mm,OUT:4mmRotor Dynamic Balance Standard≤5Mg
BearingImported 696ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level180℃ high temperature resistanceIPIP45
Lead Cable16AWG*150mm
KV320Rated Voltage ( Lipo )6S
Idle Current(18V)1.8AESC RecommendationFLAME 60A 12S
Peak Current(180s)55APropeller Recommendation20-22"
Max.Power(180s)1300WMotor Weight (indl. Cable)225g
Internal Resistance38mΩPackage Weight400g
KV380Rated Voltage ( Lipo )6S
Idle Current(15V)2.0AESC RecommendationFLAME 60A 12S
Peak Current(180s)50APropeller Recommendation17-18"
Max.Power(180s)1200WMotor Weight (indl. Cable)225g
Internal Resistance28mΩPackage Weight400g
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN505S
KV320
T-MOTOR
P20*6
40%24.0810680.164.1027299910.8365.3

(Ambient

Temperature:

9.5℃)

42%24.0711510.174.50282810910.59
44%24.0812640.205.10294712210.36
46%24.0713570.225.60306913510.03
48%24.0714540.246.1031891489.83
50%24.0715430.266.8032861649.42
52%24.0616660.297.5034101819.19
54%24.0618040.328.4035592018.97
56%24.0519750.359.3037052248.82
58%24.0620820.3810.1038182428.60
60%24.0521780.4111.0039382648.24
62%24.0523110.4412.0040502898.00
64%24.0524860.4713.0041513137.96
66%24.0426590.5114.2043083427.77
68%24.0427650.5315.3044073677.53
70%24.0329210.5716.3046113937.44
75%24.0233760.6519.4049734667.25
80%24.0137670.7322.7052305446.92
90%23.9945140.9129.7056987136.33
100%23.9653721.1038.5062769215.83
MN505S
KV320
T-MOTOR
P22*6.6
40%24.0114240.275.50257313210.8388.5

(Ambient

Temperature:

9.5℃)

42%24.0215250.296.10266814510.49
44%24.0116570.336.70277016210.24
46%24.0117880.367.5028731809.95
48%24.0119590.398.3029902009.79
50%24.0020900.439.2031972219.46
52%24.0022670.4610.3033122469.20
54%24.0024130.5111.4034392728.86
56%24.0025860.5512.6035653018.59
58%23.9927990.6014.0036893358.36
60%23.9929680.6415.2037903648.15
62%23.9931490.6916.6038883987.90
64%23.9832980.7317.9039804297.69
66%23.9734770.7719.3040714647.50
68%23.9736650.8120.9041825007.33
70%23.9638430.8522.2043755337.21
75%23.9543490.9626.7046236406.80
80%23.9448281.0831.0049367436.50
90%23.9057471.3141.1053469835.85
100%23.8766801.5452.40562512495.35
MN505S
KV380
T-MOTOR
P17*5.8
40%24.029030.404.6032871108.2066.5

(Ambient

Temperature:

9.5℃)

42%24.019870.425.1034611238.02
44%24.0110760.445.7036311377.84
46%24.0111530.466.3037701517.64
48%24.0112450.486.9039161657.55
50%24.0013860.447.7040961867.47
52%24.0015040.488.6042552067.31
54%24.0016280.489.4044172257.24
56%24.0017450.5010.2045572457.11
58%23.9918770.5211.2047152686.99
60%23.9919750.5512.0048442876.87
62%23.9821220.5713.1049833136.78
64%23.9822240.5814.1051363376.60
66%23.9823440.6115.2052723646.44
68%23.9724810.6316.4054043926.33
70%23.9725900.6517.4055274166.22
75%23.9629160.7120.2058304846.02
80%23.9531760.7623.4061345615.67
90%23.9238600.8831.0067267405.21
100%23.8945501.0139.8073249504.79
MN505S
KV380
T-MOTOR
P18*6.1
40%24.0210710.055.3031961278.4383.5

(Ambient

Temperature:

9.5℃)

42%24.0211600.085.9033351418.22
44%24.0112870.106.6035011588.16
46%24.0014140.127.4036521777.98
48%24.0115450.158.2038131967.89
50%24.0016760.189.0039612167.78
52%24.0018430.2110.1041182427.63
54%24.0019850.2411.2043032707.36
56%23.9920840.2712.2044302937.10
58%23.9822160.3013.3045683206.93
60%23.9823470.3314.5047073486.75
62%23.9824860.3615.6048313756.63
64%23.9726450.3816.9049544066.52
66%23.9728060.4218.3050734396.40
68%23.9629360.4519.6052074716.24
70%23.9630910.4821.0053305046.13
75%23.9434560.5624.5055955875.89
80%23.9338180.6628.6058846855.58
90%23.9046060.8237.7064399015.11
100%23.8654441.0248.80697511634.68
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.