P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | KV160 | Weight (Incl. Cable) | 180g |
Motor Dimensions | Φ67*30.1mm | Internal Resistance | 227mΩ |
Lead | Enameled Wire 60mm | Configuration | 18N22P |
Shaft Diameter | 6mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(22V) | 0.5A | Peak Current(180s) | 18A |
Max. Power(180s) | 864W |
Test Item | KV320 | Weight (Incl. Cable) | 180g |
Motor Dimensions | Φ67*30.1mm | Internal Resistance | 50mΩ |
Lead | Enameled Wire 60mm | Configuration | 18N22P |
Shaft Diameter | 6mm | Rated Voltage(Lipo) | 6S |
Idle Current(22V) | 1.4A | Peak Current(180s) | 39A |
Max. Power(180s) | 936W |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN6007 KV160 | T-MOTOR P21*6.3“ CF | 40% | 47.95 | 1287 | 0.29 | 2.17 | 2686 | 104 | 12.37 | 55 (Ambient Temperature: 22℃) |
42% | 47.95 | 1359 | 0.30 | 2.37 | 2777 | 113 | 11.99 | |||
44% | 47.94 | 1444 | 0.32 | 2.58 | 2864 | 124 | 11.69 | |||
46% | 47.93 | 1539 | 0.34 | 2.80 | 2948 | 134 | 11.44 | |||
48% | 47.93 | 1634 | 0.36 | 3.03 | 3042 | 145 | 11.23 | |||
50% | 47.92 | 1719 | 0.38 | 3.30 | 3129 | 158 | 10.86 | |||
52% | 47.92 | 1842 | 0.40 | 3.58 | 3222 | 171 | 10.75 | |||
54% | 47.91 | 1959 | 0.43 | 3.89 | 3312 | 186 | 10.52 | |||
56% | 47.90 | 2064 | 0.45 | 4.19 | 3395 | 200 | 10.30 | |||
58% | 47.90 | 2166 | 0.47 | 4.49 | 3485 | 215 | 10.07 | |||
60% | 47.89 | 2285 | 0.50 | 4.85 | 3570 | 232 | 9.85 | |||
62% | 47.88 | 2412 | 0.52 | 5.17 | 3648 | 247 | 9.75 | |||
64% | 47.88 | 2519 | 0.55 | 5.54 | 3735 | 265 | 9.50 | |||
66% | 47.87 | 2649 | 0.58 | 5.93 | 3812 | 284 | 9.33 | |||
68% | 47.86 | 2759 | 0.60 | 6.32 | 3892 | 302 | 9.12 | |||
70% | 47.84 | 2958 | 0.64 | 6.98 | 4012 | 334 | 8.86 | |||
80% | 47.80 | 3530 | 0.77 | 9.10 | 4373 | 435 | 8.11 | |||
90% | 47.76 | 4063 | 0.88 | 11.38 | 4728 | 544 | 7.47 | |||
100% | 47.69 | 4843 | 1.06 | 14.96 | 5145 | 713 | 6.79 | |||
T-MOTOR P22*6.6“ CF | 40% | 47.94 | 1497 | 0.36 | 2.58 | 2612 | 124 | 12.11 | 64 (Ambient Temperature: 22℃) | |
42% | 47.94 | 1602 | 0.38 | 2.83 | 2694 | 136 | 11.79 | |||
44% | 47.93 | 1704 | 0.40 | 3.11 | 2774 | 149 | 11.44 | |||
46% | 47.93 | 1806 | 0.42 | 3.32 | 2854 | 159 | 11.33 | |||
48% | 47.92 | 1909 | 0.45 | 3.62 | 2945 | 174 | 11.00 | |||
50% | 47.91 | 2041 | 0.48 | 3.98 | 3023 | 191 | 10.70 | |||
52% | 47.90 | 2139 | 0.51 | 4.30 | 3107 | 206 | 10.38 | |||
54% | 47.90 | 2272 | 0.54 | 4.67 | 3190 | 224 | 10.16 | |||
56% | 47.90 | 2410 | 0.57 | 4.99 | 3275 | 239 | 10.09 | |||
58% | 47.88 | 2533 | 0.59 | 5.40 | 3351 | 259 | 9.79 | |||
60% | 47.87 | 2643 | 0.62 | 5.75 | 3432 | 275 | 9.60 | |||
62% | 47.87 | 2767 | 0.65 | 6.17 | 3511 | 295 | 9.37 | |||
64% | 47.86 | 2910 | 0.68 | 6.63 | 3583 | 317 | 9.17 | |||
66% | 47.85 | 3009 | 0.71 | 7.01 | 3662 | 336 | 8.97 | |||
68% | 47.84 | 3128 | 0.74 | 7.49 | 3736 | 358 | 8.73 | |||
70% | 47.83 | 3273 | 0.77 | 7.96 | 3805 | 381 | 8.60 | |||
80% | 47.77 | 3971 | 0.93 | 10.72 | 4178 | 512 | 7.75 | |||
90% | 47.72 | 4574 | 1.07 | 13.50 | 4498 | 644 | 7.10 | |||
100% | 47.64 | 5384 | 1.26 | 17.65 | 4871 | 841 | 6.40 | |||
MN6007 KV320 | T-MOTOR P21*6.3“ CF | 40% | 24.31 | 1342 | 0.30 | 4.76 | 2761 | 116 | 11.59 | 51 (Ambient Temperature: 22℃) |
42% | 24.31 | 1433 | 0.32 | 5.18 | 2859 | 126 | 11.38 | |||
44% | 24.29 | 1554 | 0.34 | 5.73 | 2952 | 139 | 11.16 | |||
46% | 24.28 | 1657 | 0.37 | 6.27 | 3050 | 152 | 10.89 | |||
48% | 24.27 | 1748 | 0.39 | 6.78 | 3150 | 165 | 10.63 | |||
50% | 24.26 | 1845 | 0.41 | 7.39 | 3245 | 179 | 10.29 | |||
52% | 24.25 | 1961 | 0.43 | 8.04 | 3333 | 195 | 10.06 | |||
54% | 24.24 | 2073 | 0.46 | 8.64 | 3427 | 209 | 9.89 | |||
56% | 24.22 | 2179 | 0.48 | 9.37 | 3518 | 227 | 9.60 | |||
58% | 24.21 | 2307 | 0.51 | 10.10 | 3605 | 245 | 9.43 | |||
60% | 24.20 | 2412 | 0.53 | 10.87 | 3689 | 263 | 9.17 | |||
62% | 24.19 | 2536 | 0.56 | 11.54 | 3773 | 279 | 9.09 | |||
64% | 24.17 | 2657 | 0.59 | 12.38 | 3854 | 299 | 8.88 | |||
66% | 24.15 | 2803 | 0.62 | 13.29 | 3928 | 321 | 8.73 | |||
68% | 24.13 | 2952 | 0.65 | 14.45 | 4039 | 349 | 8.47 | |||
70% | 24.11 | 3065 | 0.67 | 15.19 | 4111 | 366 | 8.37 | |||
80% | 24.03 | 3638 | 0.80 | 19.85 | 4471 | 477 | 7.63 | |||
90% | 23.94 | 4263 | 0.94 | 25.23 | 4809 | 604 | 7.06 | |||
100% | 23.80 | 5009 | 1.10 | 32.77 | 5231 | 780 | 6.42 | |||
T-MOTOR P22*6.6“ CF | 40% | 24.30 | 1573 | 0.37 | 5.65 | 2681 | 137 | 11.47 | 62 (Ambient Temperature: 22℃) | |
42% | 24.29 | 1677 | 0.39 | 6.16 | 2765 | 150 | 11.20 | |||
44% | 24.27 | 1795 | 0.42 | 6.81 | 2858 | 165 | 10.86 | |||
46% | 24.26 | 1895 | 0.44 | 7.42 | 2953 | 180 | 10.52 | |||
48% | 24.25 | 2048 | 0.48 | 8.12 | 3036 | 197 | 10.40 | |||
50% | 24.23 | 2156 | 0.51 | 8.83 | 3120 | 214 | 10.08 | |||
52% | 24.22 | 2264 | 0.54 | 9.61 | 3205 | 233 | 9.73 | |||
54% | 24.20 | 2409 | 0.57 | 10.48 | 3288 | 254 | 9.50 | |||
56% | 24.19 | 2543 | 0.60 | 11.17 | 3369 | 270 | 9.41 | |||
58% | 24.17 | 2666 | 0.63 | 12.04 | 3454 | 291 | 9.16 | |||
60% | 24.16 | 2788 | 0.66 | 12.96 | 3536 | 313 | 8.90 | |||
62% | 24.14 | 2927 | 0.69 | 13.85 | 3608 | 334 | 8.76 | |||
64% | 24.12 | 3061 | 0.72 | 14.81 | 3684 | 357 | 8.57 | |||
66% | 24.11 | 3194 | 0.75 | 15.67 | 3760 | 378 | 8.45 | |||
68% | 24.09 | 3300 | 0.78 | 16.66 | 3830 | 401 | 8.22 | |||
70% | 24.07 | 3421 | 0.80 | 17.57 | 3903 | 423 | 8.09 | |||
80% | 23.97 | 4112 | 0.96 | 23.37 | 4256 | 560 | 7.34 | |||
90% | 23.86 | 4694 | 1.11 | 29.44 | 4569 | 703 | 6.68 | |||
100% | 23.70 | 5547 | 1.30 | 38.31 | 4935 | 908 | 6.11 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now