Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN801-S IP45 Navigator Type UAV Multi-Motor KV150

249.99

Available points: 12000 Points Points reward: 249 Points

• Heavy load motor,born for VTOL
• Long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Quantity:

249.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN801-S Multirotor Fixed Wing UAV Motor KV150


T-MOTOR MN801-S "Navigator" Series is a high-performance brushless motor for multi-rotors, VTOL, and fixed-wing UAVs. With 12kg thrust and 1000-hour MTBF, it ensures reliable, long-lasting flight. The motor features superior cooling (15% improvement), dust-resistance, waterproofing, and anti-corrosion. Ideal for aerial photography, it pairs perfectly with T-Motor G26*8.5" props. Regular lubrication keeps it running smoothly.


Navigator MN801-S Hightlights:


  • Max thrust: 12kg
  • MTBF: About 1000hours
  • Features: Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion; Heavy Payload Long Flight Time

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN801 Motor KV150 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR G26*8.5 Prop / Flame 60A 12s v2


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

MN801.jpg

Specification
Motor SizeΦ89*39.4mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
150°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:12mm,OUT:8mmRotor Dynamic Balance Standard≤5Mg
BearingImported 6901ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level180℃ high temperature resistanceIPIP45
Lead Cable14AWG*150mm
KV120Rated Voltage ( Lipo )6-12S
Idle Current(18V)1.1AESC RecommendationFLAME 60A 12S
Peak Current(180s)45APropeller Recommendation28-29"
Max.Power(180s)2200WMotor Weight (indl. Cable)470g
Internal Resistance80mΩPackage Weight600g
KV150Rated Voltage ( Lipo )6-12S
Idle Current(15V)1.4AESC RecommendationFLAME 60A 12S
FLAME 80A 12S V2.0
Peak Current(180s)60APropeller Recommendation26-27"
Max.Power(180s)2800WMotor Weight (indl. Cable)480g
Internal Resistance50mΩPackage Weight600g
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN801S
KV120
T-MOTOR
G28*9.2
40%47.8130830.855.42193025911.9078.5

(Ambient

Temperature

:0℃)
42%47.8132590.915.84198427911.67
44%47.8335060.986.45207630911.36
46%47.8337241.047.05217433711.04
48%47.8439851.117.74226437010.76
50%47.8442471.198.48235640610.47
52%47.8244771.289.12243243610.26
54%47.8247461.359.91251247410.01
56%47.8250101.4310.7425975149.75
58%47.8252991.5111.6226765569.53
60%47.8255661.5812.4727755969.33
62%47.8358161.6613.3628576399.10
64%47.8360851.7414.3029426848.89
66%47.8563291.8115.2430207298.68
68%47.8567691.9416.9031388098.37
70%47.8070592.0317.9232048578.24
75%47.7977212.2420.6333969867.83
80%47.8084022.4523.59356711287.45
90%47.8199242.9030.65390314656.77
100%47.83104723.4440.28427719275.43
MN801S
KV120
T-MOTOR
G29*9.5
40%47.9136621.256.14190029412.44109.5

(Ambient

Temperature:

0℃)

42%47.9138801.316.67195632012.13
44%47.9141541.407.35205435211.79
46%47.9143971.488.05213038611.39
48%47.9146941.578.79220842111.15
50%47.9249761.669.61229346010.81
52%47.9152841.7510.48237650210.52
54%47.9155571.8411.27245154010.30
56%47.9358911.9412.23253058610.04
58%47.9362472.0513.3326106399.78
60%47.9365962.1514.3626846889.58
62%47.9369302.2615.4627777419.35
64%47.9372052.3516.5428547939.09
66%47.9375152.4517.6429308458.89
68%47.9377962.5518.7731088998.67
70%47.9382772.7020.7231789938.33
75%47.9291082.9423.77337211397.99
80%47.9297933.1927.35343713107.47
90%47.92104263.7337.77377418105.76
100%47.92116834.1648.79404523384.99
MN801S
KV150
T-MOTOR
G26*8.5
40%47.9135090.837.03261633710.4186.5

(Ambient

Temperature:

0℃)

42%47.9137350.907.72270237010.10
44%47.9140280.988.5428264099.84
46%47.9143171.059.3929284509.59
48%47.9046041.1310.2830704929.34
50%47.9250571.2711.9131745718.86
52%47.9052751.3312.6433026068.71
54%47.9055741.4213.7634386598.45
56%47.9158781.5114.7935847098.29
58%47.9062191.5915.8836977618.17
60%47.9063831.6917.0737988177.81
62%47.9167701.7818.2939128767.73
64%47.9170331.8619.4040299297.57
66%47.9073601.9520.7641489947.40
68%47.9077102.0422.09427810587.28
70%47.9080052.1323.45436911237.12
75%47.8987542.3527.02449612946.76
80%47.8596042.5930.86452514766.50
90%47.79107243.1040.20480619215.58
100%47.76120763.7557.34524727384.41
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.