Technical Drawing
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Model NO. | 16*8 | T-MOTOR Series | Fixed-wing |
Weight | 46.9g | Package Weight | 52.8g |
Diameter | 16inch (406.4mm) | Package Size | 407*34*20mm |
Pitch | 8inch (203.2mm) | Material | Polymer + Fiberglass |
Max Thrust | 14000RPM | Storage Temp/Humidity | -10℃~50℃/<85% |