T-Motor AM600 360g lightweight and robust, with a large diameter design for greater torque and faster response, and has been tested by professional platform and champions,
Suitable for 3D plane from 60 to 64 inches, 8298g extreme thrust,and can be used with different propellers to achieve light load, efficient or violent flight.
1.The T-Motor AM600 is very well made. Thanks to the ripples on the motor bell and the hollow shaft, the motor is more robust and lighter than its predecessors.
The ratio of the diameter and engine height ratio is 3:1 for higher torque and better cooling.
2.Continuing the AM family's weight-saving hollow design, the weight is reduced by 32g and the overall strength is increased by 15%.
1x T-MOTOR AM600 Motor
1x Hardware pack
Test Item | KV525 | Weight (Incl. Cable) | 360g |
Motor Dimensions | Φ63.5*96 | Internal Resistance | 12mΩ |
Lead | Enameled Wire*110mm | Configuration | 24N20P |
Shaft Diameter | IN:8 OUT:8 | Recomended battery/voltage | 6S(Single battery4.2V)/22-25V |
Idle Current(10V) | 3.4A | Peak Current(180s) | 86A |
Max. Power(180s) | 1700W | Recomended ESC/Propeller | AM 116A/T16*8 |
Test Item | KV555 | Weight (Incl. Cable) | 360g |
Motor Dimensions | Φ63.5*96 | Internal Resistance | 12mΩ |
Lead | Enameled Wire*110mm | Configuration | 24N20P |
Shaft Diameter | IN:8 OUT:8 | Recomended battery/voltage | 6S(Single battery4.2V)/22-25V |
Idle Current(10V) | 3.4A | Peak Current(180s) | 86A |
Max. Power(180s) | 1700W | Recomended ESC/Propeller | AM 116A/T16*8 |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AM600 KV525 | T16*8 | 40% | 22.04 | 8.85 | 195.12 | 4187 | 0.291 | 1442 | 7.39 | 92℃ (Ambient Temperatue: 20℃) |
42% | 22.04 | 9.88 | 217.66 | 4365 | 0.321 | 1591 | 7.31 | |||
44% | 22.02 | 11.07 | 243.68 | 4548 | 0.350 | 1731 | 7.10 | |||
46% | 22.00 | 12.25 | 269.56 | 4718 | 0.377 | 1870 | 6.94 | |||
48% | 21.98 | 13.58 | 298.45 | 4901 | 0.409 | 2025 | 6.78 | |||
50% | 21.96 | 16.20 | 355.80 | 5157 | 0.457 | 2270 | 6.38 | |||
52% | 21.93 | 17.80 | 390.44 | 5323 | 0.491 | 2432 | 6.23 | |||
54% | 21.91 | 19.84 | 434.76 | 5514 | 0.530 | 2628 | 6.04 | |||
56% | 21.89 | 21.71 | 475.34 | 5696 | 0.568 | 2819 | 5.93 | |||
58% | 21.87 | 23.51 | 514.16 | 5857 | 0.601 | 2986 | 5.81 | |||
60% | 21.86 | 25.29 | 552.93 | 6009 | 0.634 | 3151 | 5.70 | |||
62% | 21.83 | 27.44 | 599.10 | 6182 | 0.675 | 3347 | 5.59 | |||
64% | 21.81 | 29.76 | 649.06 | 6362 | 0.715 | 3547 | 5.47 | |||
66% | 21.78 | 32.33 | 704.05 | 6545 | 0.755 | 3761 | 5.34 | |||
68% | 21.75 | 35.04 | 762.15 | 6713 | 0.806 | 4009 | 5.26 | |||
70% | 21.71 | 37.99 | 824.83 | 6902 | 0.841 | 4202 | 5.09 | |||
72% | 21.70 | 40.48 | 878.52 | 7061 | 0.885 | 4413 | 5.02 | |||
74% | 21.66 | 44.34 | 960.33 | 7239 | 0.940 | 4686 | 4.88 | |||
76% | 21.63 | 47.62 | 1029.91 | 7393 | 0.990 | 4926 | 4.78 | |||
78% | 21.60 | 50.44 | 1089.24 | 7524 | 1.037 | 5138 | 4.72 | |||
80% | 21.56 | 53.85 | 1161.09 | 7663 | 1.088 | 5372 | 4.63 | |||
90% | 21.36 | 72.86 | 1555.93 | 8339 | 1.336 | 6542 | 4.20 | |||
100% | 21.14 | 93.11 | 1968.04 | 8950 | 1.569 | 7601 | 3.86 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AM600 KV555 | T16*8 | 40% | 22.02 | 10.67 | 234.91 | 4422 | 0.326 | 1605 | 6.83 | 107℃ (Ambient Temperatue: 20℃) |
42% | 22.00 | 11.80 | 259.56 | 4615 | 0.355 | 1753 | 6.76 | |||
44% | 21.99 | 13.06 | 287.17 | 4807 | 0.386 | 1915 | 6.67 | |||
46% | 21.96 | 15.61 | 342.77 | 5053 | 0.430 | 2127 | 6.21 | |||
48% | 21.95 | 17.13 | 375.85 | 5232 | 0.465 | 2301 | 6.12 | |||
50% | 21.91 | 19.26 | 422.00 | 5460 | 0.508 | 2516 | 5.96 | |||
52% | 21.91 | 20.98 | 459.68 | 5627 | 0.543 | 2684 | 5.84 | |||
54% | 21.88 | 23.55 | 515.39 | 5842 | 0.592 | 2919 | 5.66 | |||
56% | 21.84 | 25.72 | 561.89 | 6026 | 0.633 | 3121 | 5.55 | |||
58% | 21.82 | 27.92 | 609.29 | 6190 | 0.673 | 3314 | 5.44 | |||
60% | 21.81 | 29.97 | 653.60 | 6345 | 0.710 | 3494 | 5.35 | |||
62% | 21.78 | 32.63 | 710.56 | 6526 | 0.756 | 3713 | 5.23 | |||
64% | 21.74 | 35.46 | 771.01 | 6699 | 0.803 | 3938 | 5.11 | |||
66% | 21.72 | 38.01 | 825.82 | 6866 | 0.846 | 4151 | 5.03 | |||
68% | 21.68 | 41.41 | 897.82 | 7056 | 0.900 | 4413 | 4.92 | |||
70% | 21.65 | 45.12 | 977.07 | 7234 | 0.959 | 4686 | 4.80 | |||
72% | 21.62 | 48.29 | 1043.89 | 7396 | 1.006 | 4913 | 4.71 | |||
74% | 21.57 | 52.39 | 1130.02 | 7577 | 1.061 | 5172 | 4.58 | |||
76% | 21.53 | 55.87 | 1202.72 | 7727 | 1.111 | 5408 | 4.50 | |||
78% | 21.49 | 59.45 | 1277.85 | 7852 | 1.158 | 5621 | 4.40 | |||
80% | 21.45 | 63.17 | 1354.71 | 7997 | 1.210 | 5876 | 4.34 | |||
90% | 21.19 | 86.00 | 1822.64 | 8681 | 1.498 | 7152 | 3.92 | |||
100% | 20.97 | 110.51 | 2317.51 | 9274 | 1.771 | 8298 | 3.58 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now