P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AM116A is a 0-latency competition-level ESC specially designed for 60-70-inch(70E/90E)3D aircraft.
It supports 3-8s lithium batteries and can be used with T-Motor AM600/AM670 and T-Motor AT41/52 series motors.
1. Continuous and stable power output to ensure stability and safety
2. High-performance 32-bit ARM microprocessor with up to 48MHz operatingfrequency.
3. The BLHeli-32 firmware is the third generation BLHeli,following base BLHeli andBLHeli-S .
4.High efficiency and high power UBEC,The output voltage can be switched between5.8v and 7.4v and 8.2v by software.Continuous output current 15aInstantly supports 25a
1x T-MOTOR AM116A ESC
1x Parts pack
ESC Size | 75.1*42.2*21.8mm | Weight | 113g |
Power Wire | 200mm-12AWG | Power Plug | Without Plug |
output Wire | 90mm-12AWG | Output plug | 4.0gold plugs (Female) |
Signal Wire | 400mm (black+red+white) | Signal-return Wire | 410mm (Brown+red+orange) |
Battery | 3-8S Lipo | Rated current | 116A |
Peak Current | 136A | UBEC Output Voltage | 5.8V-7.4-8.2V |
UBEC Output Current | 15A | Data Transmission Card | AM LINK |
ESC Programming Card | AM LINK | ESC Programming software | windows,android |
Note: All the wire length above is the original length not the length you see from the outside |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now