Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM600 3D Combo Outdoor 525KV/555KV

259.00

Available points: 259 Points Points reward: 259 Points

  • Promotion
KV:
  • KV525
  • KV555
Pack:
  • AM600 combo( AM600 + AM116A + 16* 8prop)
  • AM600 combo( AM600 + AM116A + 16* 8prop + AM Link)
Quantity:

259.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Fixed Wing Aircraft AM600 3D Combo


T-MOTOR AM600 is a powerful motor for 3D models in the 60-65" category with a weight of 3-4Kg.Thanks to the ripples on the motor bell and the hollow shaft

The motor is more robust and lighter than its predecessors. The ratio of the diameter and engine height ratio is 3:1 for higher torque and better cooling

T-Motor AM600 Combo is a powerful combo for 3D models in the 60-64" class, include AM600 motor + AM116A ESC +16*8 Propeller(2pcs)             


AM600 3D Combo Highlights:


- Suitable for 60"-64" 3D plane 

- Evolution of hollowed lightweight design

- With up to 8298g of thrust


Packing List Includes:


1x T-MOTOR AM600 motor+AM116A ESC+ FS16*8 Propeller(2). 

1x Parts pack