T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V10 KV160 12S Brushless Motor for Large Vtol

$369.90

Available points: 18000 Points Points reward: 369 Points

KV :
  • KV160
Quantity :

$369.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification Export to Excel
Model No./ KvV10 KV160

Magnet Temperature
Resistance Grade

Class C 150℃
Motor Size(mm)Φ106.6*48Lead(mm)Enameled Wire 150mm
Stator Technology

Anti-rust treatment
;180°C high temperature-resisting coatings

Enamelled Wires Temperature
Resistance Grade

Class C 220℃
Configuration36N42PCoil Withdraw Voltage1000V/5s
Shaft Diameter(mm)IN:15

Rotor Dynamic
Balance Standard

≤5mg
BearingImported 6202ZZIPIP35
KV ValueKV160Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current(18V)4.4AESC RecommendationFLAME 200A 14S
Peak Current(A)155A/Continuous 180sPropeller RecommendationG30*10.5
Max. Power(W)7000W/Continuous 180sMotor Weight(g)865g Weight (incl.cables)
Internal Resistance(mΩ)12Package Weight(g)1230g
Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
℃)
V10
KV160

T-MOTOR
G29*9.5

40%47.5550601.6713.072562621.358.15127℃
45%47.4366542.1918.842929893.777.45
50%47.3380002.6224.1731991143.896.99
55%47.2094653.1030.7834701452.916.51
60%47.06109853.6037.9737241787.016.15
65%46.71124204.0646.1339432154.985.76
70%46.60139124.5553.5841552496.495.57
75%46.42155755.1063.4543862945.135.29
80%46.21173775.6874.6046213447.205.04
90%45.81210046.91100.1950744589.404.58
100%45.23251718.35134.5355396084.924.14
T-MOTOR
G30*10.5
40%47.4858161.9915.292512726.028.01HOT
45%47.4272762.4820.262797960.917.57
50%47.2491863.1528.4631381344.326.83
55%47.08108653.7336.1433971701.426.39
60%46.79125234.3044.4436282079.356.02
65%46.64143394.9354.2738642531.145.67
70%46.49158245.4563.1640572936.515.39
75%46.25175656.0974.5642633448.385.09
80%46.03194456.7487.0544854006.834.85
90%45.52235718.17117.0049015325.584.43
100%44.82279769.75155.9253186988.974.00
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.