Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The Velox V2812 motor is design for 7-8 inch long range and pro-class X8 cinelifter builds.
We carefully slected good materials, unmatched craftsmanship, strict quality control bring you a total safety, worry-free flying.
Fantastic performance silky smooth feeling, increased stability for shooting.
Suitable for 7-8 inch long-range and cinematic drones, two KV options are 925KV and 1155KV. Highly cost-effective cinematic motor.
Selected materials, ingenious craftsmanship, strict quality control, safety and worry-free flight. The performance is stable and reliable, and the flight is silky smooth.
1x T-Motor VELOX V2812 Cinematic Motor (925KV or 1155KV)
1x Washer
9x Screw
2x O-ring
2x Nut
7-8 Inch(X8)
F7Pro Flight controller / F7 Flight controller
KV | KV925 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 18#250mm |
Weight (Incl. Cable) | 78.6g | Voltage | 25.2V |
Idle Current(10V) | 1.16A | Max. Power(10s) | 1013.3W |
Peak Current(10s) | 41.4A |
KV | KV1155 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 18#250mm |
Weight (Incl. Cable) | 78g | Voltage | 25.2V |
Idle Current(10V) | 1.52A | Max. Power(10s) | 1520.6W |
Peak Current(10s) | 63.1A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR | 925KV | 20% | 25.2 | 1.6 | 5772.6 | 204.4 | 41.0 | 4.99 |
40% | 25.2 | 5.1 | 8944 | 586.0 | 128.0 | 4.58 | ||
60% | 25.0 | 10.3 | 11624.4 | 1016.9 | 258.9 | 3.93 | ||
80% | 24.9 | 20.6 | 14861 | 1684.7 | 511.8 | 3.29 | ||
100% | 24.7 | 35.8 | 17690.8 | 2470.0 | 883.6 | 2.80 | ||
1155KV | 20% | 25.2 | 2.6 | 6707.2 | 286.1 | 64.5 | 4.44 | |
40% | 25.1 | 8.5 | 10407.8 | 810.4 | 212.0 | 3.82 | ||
60% | 24.9 | 17.4 | 13720.8 | 1433.1 | 432.8 | 3.31 | ||
80% | 24.7 | 36.1 | 17231.3 | 2348.0 | 889.5 | 2.64 | ||
100% | 24.3 | 59.2 | 20049.6 | 3233.8 | 1437.9 | 2.25 | ||
GF8040-3 | 925KV | 20% | 25.2 | 1.6 | 5965.1 | 204.6 | 40.4 | 5.06 |
40% | 25.2 | 5.1 | 9196.6 | 599.9 | 127.1 | 4.72 | ||
60% | 25.1 | 9.8 | 11764.9 | 1028.3 | 245.7 | 4.18 | ||
80% | 24.9 | 19.6 | 15013 | 1728.9 | 488.8 | 3.54 | ||
100% | 24.7 | 34.7 | 17843.1 | 2556.5 | 855.5 | 2.99 | ||
1155KV | 20% | 25.2 | 2.5 | 6970.9 | 276.8 | 64.0 | 4.33 | |
40% | 25.1 | 8.2 | 10727.5 | 813.3 | 206.3 | 3.94 | ||
60% | 25.0 | 16.2 | 14016 | 1402.6 | 403.6 | 3.48 | ||
80% | 24.7 | 34.1 | 17549.3 | 2375.0 | 842.7 | 2.82 | ||
100% | 24.3 | 57.5 | 20334.9 | 3352.8 | 1397.7 | 2.40 | ||
HQ8045-3 | 925KV | 20% | 25.2 | 1.5 | 4714.92 | 190.0 | 37.7 | 5.04 |
40% | 25.1 | 5.1 | 7324.83 | 572.7 | 128.1 | 4.47 | ||
60% | 25.0 | 12.0 | 9961.83 | 1099.2 | 299.7 | 3.67 | ||
80% | 24.8 | 24.2 | 12473.19 | 1787.1 | 599.9 | 2.98 | ||
100% | 24.5 | 41.4 | 14533.92 | 2476.8 | 1013.3 | 2.44 | ||
1155KV | 20% | 25.2 | 2.4 | 5470.92 | 257.9 | 60.4 | 4.27 | |
40% | 25.1 | 8.4 | 8536.86 | 773.5 | 210.6 | 3.67 | ||
60% | 24.9 | 19.9 | 11564.01 | 1511.5 | 494.5 | 3.06 | ||
80% | 24.5 | 40.5 | 14091.12 | 2356.6 | 993.3 | 2.37 | ||
100% | 24.1 | 63.1 | 15759.63 | 3014.2 | 1520.6 | 1.98 |