T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V505 KV260 12S Vtol Drone Power

119.99

Available points: 5000 Points Points reward: 119 Points
?
KV :
  • KV260
Quantity :

119.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification Export to Excel
Model No./ KvV505 KV260Magnet Temperature Resistance GradeClass E 150℃
Motor Size(mm)Φ55.6*38.9Lead(mm)16AWG*600
Stator TechnologyAnti-rust treatment;
180°C high temperature-resisting coatings
Enamelled Wires Temperature Resistance GradeClass C 220℃
Configuration24N28PCoil Withdraw Voltage500V/5s
Shaft Diameter(mm)IN:6 OUT:4Rotor Dynamic Balance Standard≤5mg
BearingImported 696ZZIPIP45
KV ValueKV260Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current(18V)1.5AESC RecommendationFLAME 60A 12S
Peak Current(A)52A/Continuous 180sPropeller RecommendationP16*5.4/P17*5.8
Max. Power(W)2500W/Continuous 180sMotor Weight(g)215g
(255g Weight (incl.cables))
Internal Resistance(mΩ)58Package Weight(g)600g
Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)

V505

KV260

T-MOTOR

P16*5.4

40%47.9218920.316.135509293.656.4485℃

(Ambient

Temperature:

22℃)
42%47.9220520.326.625698317.366.47
44%47.9021720.347.185852344.036.31
46%47.8823500.377.926051379.126.20
48%47.8824940.418.536221408.616.10
50%47.8726600.449.166397438.366.07
52%47.8527740.469.786524468.085.93
54%47.8328930.4910.376694496.265.83
56%47.8230390.5211.106872530.635.73
58%47.8031800.5411.897050568.125.60
60%47.7833720.5712.837225613.045.50
62%47.7535740.6013.867409661.865.40
64%47.7337790.6414.877598709.855.32
66%47.7139260.7115.837769755.245.20
68%47.6940280.8816.807937801.305.03
70%47.6742460.8717.918114853.774.97
80%47.5453010.8524.0989531145.404.63
90%47.3862991.1131.5797371496.044.21
100%47.1675001.5542.21106061990.363.77
T-MOTOR
P17*5.8
40%47.8923290.477.515293359.816.47107℃

(Ambient

Temperature:

22℃)
42%47.8825130.508.255463395.076.36
44%47.8626630.528.935644427.236.23
46%47.8428060.559.765830466.886.01
48%47.8229790.5910.646023508.635.86
50%47.8032030.6311.686202558.105.74
52%47.7833790.6712.616367602.675.61
54%47.7734760.6912.996442620.465.60
56%47.7536770.7414.126629674.115.45
58%47.7239000.7815.306816730.185.34
60%47.7040930.8216.376993780.695.24
62%47.6742880.8617.547165836.195.13
64%47.6545020.9018.817332896.115.02
66%47.6247210.9420.077500955.794.94
68%47.6049270.9821.4276691019.574.83
70%47.5651491.0222.8878171087.994.73
80%47.4062921.2530.6185801451.234.34
90%47.2073491.4739.8592911881.003.91
100%46.9387411.7652.93100752483.873.52
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.