T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V602 KV180 12S Vtol Brushless Drone Motor

139.90

Available points: 6000 Points Points reward: 139 Points

KV :
  • KV180
Quantity :

139.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

工程图.jpg

Specification Export to Excel
Model No./ KvV602 KV180Magnet Temperature Resistance GradeClass E 150℃
Motor Size(mm)Φ68.8*36.9Lead(mm)14AWG*600
Stator TechnologyAnti-rust treatment;180°C high temperature-resisting coatingsEnamelled Wires Temperature Resistance GradeClass C 220℃
Configuration24N28PCoil Withdraw Voltage500V/5s
Shaft Diameter(mm)IN:6 OUT:6Rotor Dynamic Balance Standard≤5mg
BearingImported 626ZZIPIP45
KV ValueKV180Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current(18V)0.9AESC RecommendationFLAME 60A 12S
Peak Current(A)45A/Continuous 180sPropeller RecommendationV22*7.4
Max. Power(W)2000W/Continuous 180sMotor Weight(g)300g
(345g Weight (incl.cables))
Internal Resistance(mΩ)88Package Weight(g)530g
Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
℃)
V602-
KV180

T-MOTOR
V22*7.4

40%47.7424070.625.113016243.919.8789℃
42%47.7127470.716.163202293.979.34
44%47.6929190.766.683289318.369.17
46%47.6731210.807.363395351.028.89
48%47.6533160.868.093498385.348.61
50%47.6335270.918.773594417.618.45
52%47.5937270.979.593690456.448.17
54%47.5739651.0310.433792496.127.99
56%47.5541931.0811.303881537.397.80
58%47.5144311.1412.233977580.987.63
60%47.4846461.2013.154069624.357.44
62%47.4548811.2614.244166675.617.22
64%47.4251181.3215.234251722.027.09
66%47.3752901.3716.094313762.386.94
68%47.3555041.4216.904392800.106.88
70%47.3157371.4818.024478852.566.73
76%47.2164721.6821.7147271025.026.31
80%47.1469861.8124.3448871147.416.09
86%47.0977642.0228.6951211351.055.75
90%47.0382022.1431.6052741485.925.52
100%46.8197492.5642.5057001989.624.90
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.