T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

V804 KV170 12S Brushless Motor for Vtol Drone

$289.90

Available points: 14000 Points Points reward: 289 Points

KV :
  • KV170
Quantity :

$289.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification Export to Excel
Model No./ KvV804 KV170Magnet Temperature Resistance GradeClass E 150℃
Motor Size(mm)Φ88.5*43.4Lead(mm)12AWG*1000
Stator TechnologyAnti-rust treatment;
180°C high temperature-resisting coatings
Enamelled Wires Temperature Resistance GradeClass C 220℃
Configuration24N28PCoil Withdraw Voltage500V/5s
Shaft Diameter(mm)IN:12 OUT:8Rotor Dynamic Balance Standard≤5mg
BearingImported 6901ZZIPIP35
KV ValueKV170Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current(18V)2.7AESC RecommendationFLAME 180A 12S V2.0
Peak Current(A)  115A/Continuous 180sConfigurationG26*8.5/G27*8.8/G28*9.2
Max. Power(W)  5200W/Continuous 180sMotor Weight(g)560g
(710g Weight (incl. cables)
Internal Resistance(mΩ)33Package Weight(g)890g


Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
℃)
V804
KV170
G26*8.540%47.653369.871.018.392781399.548.43107℃

(Ambient

Temperature:

35℃)
45%47.584165.791.2411.183082531.837.83
50%47.495211.171.5515.583441739.957.04
55%47.386252.561.8520.453773968.796.45
60%47.297303.102.1625.6640661213.436.02
65%47.128648.582.5733.9444391599.335.41
70%47.009816.862.9040.5946991907.785.15
75%46.8210991.483.2648.5849572274.764.83
80%46.6911987.703.5755.6951882600.204.61
90%46.3714023.324.1872.0155833338.894.20
100%46.0016015.504.8090.1659284147.463.86
G27*8.840%47.633853.061.219.762733464.808.29112℃

(Ambient

Temperature:

35℃)
45%47.554773.381.4912.973023616.587.74
50%47.465951.921.8518.393366872.926.82
55%47.307193.362.2324.3936831153.886.23
60%47.198385.792.5930.3939641434.035.85
65%47.079515.572.9537.0742131744.985.45
70%46.8611051.813.4347.8945322244.264.92
75%46.7012222.213.7956.2347532625.684.66
80%46.5113294.334.1364.9749483022.214.40
90%46.1115476.384.8084.3352613888.623.98
100%45.6817271.505.39105.8955464837.443.57
G28*9.240%47.624152.971.2910.632675506.078.21HOT
45%47.545118.471.5814.142961672.047.62
50%47.396342.501.9620.073298951.196.67
55%47.287635.812.3526.6436101259.786.06
60%47.148907.642.7333.4538811576.895.65
65%47.0210052.393.0939.8541041873.545.37
70%46.7411746.823.5952.7344182464.814.77
75%46.5912851.293.9361.5746242868.364.48
80%46.4113819.994.2570.1948113257.094.24
90%46.0115862.384.8590.5551224166.173.81
100%45.5317357.915.35113.7253805177.433.35
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.