The Velox Veloce is solid while pretty 5 inch fpv motor. It has exquisite apperance, and excellent performance.
Unibell design, titanium shaft, N52 arc magnet,make this motor much more durable.
It can bring you a better experience for 5 inch fpv racing, freestyle, also cinematic.
The Velox V2 motor adopts an all-inclusive upper cover design, and the titanium alloy shaft is lighter and more resistant to explosions.
The overall weight is reduced by 2-3 grams, allowing you to enjoy a smoother and more violent flight experience.
Models cover 2306.5, 2307, 2207.5, 2208, 4-6S to meet more of pilots' flight needs.
1x T-Motor VELOX V2207.5 V2 Motor (Choose KV)
1x Hardware Set
5 Inch
F7 Flight controller / Pacer F7 Flight controller
Test Item | 1750 | Configuration | 12N14P |
Internal Resistance | 74mΩ | Motor Dimensions | Φ27.6*31.45mm |
Shaft Diameter | 4mm | Lead | 20#、150mm |
Weight(Incl.Cable) | 34.6g | Weight(Excl.Cable) | 30.8g |
Rated Voltage(Lipo) | 6S | Idle Current(10V) | 1.15A |
Max.Power(60s) | 794W | Peak Current(60s) | 35.7A |
Test Item | 1950 | Configuration | 12N14P |
Internal Resistance | 53.5mΩ | Motor Dimensions | Φ27.6*31.45mm |
Shaft Diameter | 4mm | Lead | 20#、150mm |
Weight(Incl. Cable) | 35.3g | Weight(Excl.Cable) | 31.5g |
Rated Voltage(Lipo) | 6S | Idle Current(10V) | 1.42A |
Max. Power(60s) | 873W | Peak Current(60s) | 39A |
Test Item | 2550 | Configuration | 12N14P |
Internal Resistance | 41mΩ | Motor Dimensions | Φ27.6*31.45mm |
Shaft Diameter | 4mm | Lead | 20#、150mm |
Weight(Incl. Cable) | 35.6g | Weight(Excl.Cable) | 31.6g |
Rated Voltage(Lipo) | 4-5S | Idle Current(10V) | 1.95A |
Max. Power(60s) | 557W | Peak Current(60s) | 38.1A |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
V2207.5 V2 | T5143S 6S | 50% | 547.12 | 23.77 | 5.85 | 18761 | 139.03 | 3.94 | 72 (Ambient Temperature: |
55% | 633.74 | 23.69 | 7.62 | 20257 | 180.61 | 3.51 | |||
60% | 741.30 | 23.58 | 9.93 | 21863 | 234.31 | 3.16 | |||
65% | 841.86 | 23.48 | 12.24 | 23230 | 287.24 | 2.93 | |||
70% | 944.17 | 23.38 | 14.72 | 24649 | 344.13 | 2.74 | |||
75% | 1062.06 | 23.27 | 17.68 | 25911 | 411.53 | 2.58 | |||
80% | 1141.31 | 23.17 | 19.98 | 26916 | 462.90 | 2.47 | |||
85% | 1250.35 | 23.02 | 23.11 | 28172 | 532.09 | 2.35 | |||
90% | 1343.98 | 22.86 | 26.21 | 29146 | 599.21 | 2.24 | |||
95% | 1428.31 | 22.67 | 29.60 | 30122 | 671.07 | 2.13 | |||
100% | 1507.96 | 22.51 | 33.17 | 31106 | 746.43 | 2.02 | |||
T5146 6S | 50% | 632.15 | 23.75 | 5.66 | 18278 | 134.45 | 4.70 | 76 (Ambient Temperature: | |
55% | 729.22 | 23.67 | 7.66 | 19783 | 181.42 | 4.02 | |||
60% | 849.46 | 23.54 | 10.07 | 21174 | 236.95 | 3.58 | |||
65% | 964.88 | 23.43 | 12.65 | 22477 | 296.37 | 3.26 | |||
70% | 1085.68 | 23.32 | 15.50 | 23933 | 361.33 | 3.00 | |||
75% | 1205.89 | 23.20 | 18.62 | 24995 | 431.90 | 2.79 | |||
80% | 1317.41 | 23.07 | 21.79 | 26145 | 502.65 | 2.62 | |||
85% | 1414.12 | 22.94 | 24.48 | 27086 | 561.57 | 2.52 | |||
90% | 1524.52 | 22.74 | 28.22 | 28068 | 641.58 | 2.38 | |||
95% | 1557.36 | 22.54 | 31.61 | 28909 | 712.51 | 2.19 | |||
100% | 1637.28 | 22.34 | 35.06 | 29463 | 783.31 | 2.09 | |||
T5147 6S | 50% | 621.04 | 23.74 | 5.82 | 18128 | 138.16 | 4.50 | 78 (Ambient Temperature: | |
55% | 725.32 | 23.66 | 7.97 | 19523 | 188.60 | 3.85 | |||
60% | 845.25 | 23.56 | 10.42 | 20907 | 245.48 | 3.44 | |||
65% | 974.59 | 23.45 | 13.24 | 22211 | 310.41 | 3.14 | |||
70% | 1087.75 | 23.29 | 16.10 | 23610 | 374.99 | 2.90 | |||
75% | 1200.91 | 23.16 | 19.15 | 24703 | 443.49 | 2.71 | |||
80% | 1315.07 | 23.01 | 22.40 | 25780 | 515.46 | 2.55 | |||
85% | 1401.42 | 22.89 | 25.02 | 26496 | 572.82 | 2.45 | |||
90% | 1515.53 | 22.68 | 28.81 | 27479 | 653.43 | 2.32 | |||
95% | 1585.78 | 22.48 | 31.68 | 28017 | 712.08 | 2.23 | |||
100% | 1681.89 | 22.26 | 35.70 | 29042 | 794.76 | 2.12 | |||
T5150 6S | 50% | 637.04 | 23.75 | 5.78 | 18175 | 137.39 | 4.64 | 77 (Ambient Temperature: | |
55% | 736.80 | 23.65 | 7.83 | 19549 | 185.25 | 3.98 | |||
60% | 854.92 | 23.54 | 10.27 | 20933 | 241.74 | 3.54 | |||
65% | 973.16 | 23.43 | 12.95 | 22341 | 303.47 | 3.21 | |||
70% | 1100.49 | 23.29 | 16.04 | 23609 | 373.58 | 2.95 | |||
75% | 1214.38 | 23.17 | 19.07 | 24749 | 441.96 | 2.75 | |||
80% | 1319.32 | 23.03 | 22.21 | 25722 | 511.49 | 2.58 | |||
85% | 1408.50 | 22.90 | 24.85 | 26650 | 568.99 | 2.48 | |||
90% | 1492.80 | 22.69 | 28.64 | 27336 | 649.87 | 2.30 | |||
95% | 1599.58 | 22.50 | 32.00 | 28214 | 719.87 | 2.22 | |||
100% | 1680.28 | 22.31 | 34.59 | 29031 | 771.55 | 2.18 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
V2207.5 V2 | T4943 6S | 50% | 511.29 | 23.42 | 8.03 | 19543 | 187.99 | 2.72 | 86 (Ambient Temperature: |
55% | 588.84 | 23.35 | 9.84 | 20982 | 229.83 | 2.56 | |||
60% | 679.03 | 23.27 | 12.06 | 22364 | 280.65 | 2.42 | |||
65% | 769.42 | 23.18 | 14.45 | 23782 | 334.94 | 2.30 | |||
70% | 857.96 | 23.08 | 17.04 | 25060 | 393.38 | 2.18 | |||
75% | 946.15 | 22.98 | 19.66 | 26257 | 451.78 | 2.09 | |||
80% | 1025.25 | 22.88 | 22.13 | 27265 | 506.41 | 2.02 | |||
85% | 1119.09 | 22.76 | 25.19 | 28402 | 573.18 | 1.95 | |||
90% | 1201.38 | 22.62 | 28.18 | 29548 | 637.47 | 1.88 | |||
95% | 1285.51 | 22.45 | 31.59 | 30455 | 709.12 | 1.81 | |||
100% | 1460.24 | 22.27 | 35.93 | 30991 | 800.30 | 1.82 | |||
T5143S 6S | 50% | 600.95 | 23.75 | 8.68 | 20392 | 206.19 | 2.91 | 88 (Ambient Temperature: | |
55% | 698.88 | 23.70 | 10.72 | 21901 | 254.17 | 2.75 | |||
60% | 786.39 | 23.65 | 12.95 | 23396 | 306.22 | 2.57 | |||
65% | 895.21 | 23.60 | 15.54 | 24817 | 366.62 | 2.44 | |||
70% | 970.56 | 23.54 | 17.99 | 26105 | 423.45 | 2.29 | |||
75% | 1035.81 | 23.49 | 20.42 | 27130 | 479.83 | 2.16 | |||
80% | 1154.46 | 23.43 | 23.46 | 28114 | 549.56 | 2.10 | |||
85% | 1227.26 | 23.36 | 26.19 | 29273 | 611.92 | 2.01 | |||
90% | 1333.15 | 23.28 | 29.62 | 30155 | 689.71 | 1.93 | |||
95% | 1395.02 | 23.21 | 32.67 | 31274 | 758.14 | 1.84 | |||
100% | 1470.85 | 23.10 | 36.51 | 32070 | 843.20 | 1.74 | |||
T5146 6S | 50% | 693.98 | 23.10 | 9.08 | 19887 | 209.61 | 3.31 | 90 (Ambient Temperature: | |
55% | 797.02 | 23.05 | 11.40 | 21439 | 262.74 | 3.03 | |||
60% | 908.39 | 23.00 | 13.93 | 22844 | 320.40 | 2.84 | |||
65% | 1008.74 | 22.93 | 16.72 | 24252 | 383.44 | 2.63 | |||
70% | 1138.07 | 22.87 | 19.72 | 25239 | 451.06 | 2.52 | |||
75% | 1212.95 | 22.81 | 22.52 | 26343 | 513.71 | 2.36 | |||
80% | 1299.63 | 22.75 | 25.37 | 27187 | 577.00 | 2.25 | |||
85% | 1393.64 | 22.67 | 28.66 | 28135 | 649.59 | 2.15 | |||
90% | 1491.53 | 22.58 | 31.96 | 28844 | 721.90 | 2.07 | |||
95% | 1578.86 | 22.49 | 35.36 | 29589 | 795.21 | 1.99 | |||
100% | 1635.16 | 22.37 | 39.04 | 30285 | 873.13 | 1.87 | |||
T5147 6S | 50% | 707.00 | 22.53 | 9.80 | 19533 | 220.90 | 3.20 | 89 (Ambient Temperature: | |
55% | 823.39 | 22.48 | 12.28 | 20971 | 276.02 | 2.98 | |||
60% | 911.93 | 22.43 | 14.82 | 22461 | 332.30 | 2.74 | |||
65% | 1017.92 | 22.37 | 17.52 | 23822 | 391.80 | 2.60 | |||
70% | 1126.18 | 22.30 | 20.69 | 24987 | 461.40 | 2.44 | |||
75% | 1236.95 | 22.24 | 23.56 | 25801 | 523.87 | 2.36 | |||
80% | 1305.65 | 22.17 | 26.39 | 26646 | 584.99 | 2.23 | |||
85% | 1367.60 | 22.10 | 29.30 | 27557 | 647.54 | 2.11 | |||
90% | 1474.00 | 22.02 | 32.72 | 28088 | 720.46 | 2.05 | |||
95% | 1567.45 | 21.92 | 36.10 | 28936 | 791.35 | 1.98 | |||
100% | 1612.27 | 21.80 | 39.49 | 29683 | 860.97 | 1.87 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
V2207.5 V2 | T4943 4S | 50% | 405.96 | 16.48 | 7.22 | 17700 | 118.97 | 3.41 | 84 (Ambient Temperature: |
55% | 478.84 | 16.40 | 9.34 | 18800 | 153.26 | 3.12 | |||
60% | 561.16 | 16.31 | 11.75 | 19878 | 191.58 | 2.93 | |||
65% | 635.57 | 16.16 | 14.34 | 20958 | 231.70 | 2.74 | |||
70% | 729.28 | 16.04 | 17.29 | 21886 | 277.41 | 2.63 | |||
75% | 813.39 | 15.91 | 20.19 | 22904 | 321.27 | 2.53 | |||
80% | 896.58 | 15.77 | 23.30 | 23603 | 367.58 | 2.44 | |||
85% | 964.14 | 15.63 | 26.45 | 24571 | 413.42 | 2.33 | |||
90% | 1027.45 | 15.47 | 29.54 | 25236 | 456.88 | 2.25 | |||
95% | 1086.64 | 15.30 | 32.48 | 25743 | 496.85 | 2.19 | |||
100% | 1137.72 | 15.10 | 36.24 | 26110 | 547.23 | 2.08 | |||
T5143S 4S | 50% | 466.60 | 16.04 | 8.15 | 17138 | 130.68 | 3.57 | 86 (Ambient Temperature: | |
55% | 536.32 | 15.97 | 9.97 | 18293 | 159.14 | 3.37 | |||
60% | 614.07 | 15.88 | 12.14 | 19560 | 192.76 | 3.19 | |||
65% | 698.89 | 15.79 | 14.54 | 20823 | 229.53 | 3.04 | |||
70% | 783.35 | 15.69 | 17.19 | 21936 | 269.74 | 2.90 | |||
75% | 858.27 | 15.58 | 20.00 | 22952 | 311.60 | 2.75 | |||
80% | 923.26 | 15.47 | 22.89 | 24001 | 354.05 | 2.61 | |||
85% | 988.92 | 15.36 | 25.45 | 24734 | 390.85 | 2.53 | |||
90% | 1038.40 | 15.18 | 27.89 | 25321 | 423.54 | 2.45 | |||
95% | 1120.70 | 15.02 | 31.05 | 26147 | 466.33 | 2.40 | |||
100% | 1226.90 | 14.83 | 34.29 | 26792 | 508.75 | 2.41 | |||
T5146 4S | 50% | 530.97 | 15.96 | 8.80 | 16800 | 140.43 | 3.78 | 88 (Ambient Temperature: | |
55% | 606.31 | 15.87 | 10.89 | 17924 | 172.83 | 3.51 | |||
60% | 691.75 | 15.78 | 13.32 | 19022 | 210.22 | 3.29 | |||
65% | 776.58 | 15.68 | 15.88 | 20183 | 248.96 | 3.12 | |||
70% | 866.01 | 15.51 | 18.72 | 21159 | 290.39 | 2.98 | |||
75% | 939.30 | 15.39 | 21.39 | 22188 | 329.19 | 2.85 | |||
80% | 1023.72 | 15.25 | 24.67 | 23039 | 376.27 | 2.72 | |||
85% | 1107.32 | 15.11 | 28.09 | 23848 | 424.33 | 2.61 | |||
90% | 1156.54 | 14.98 | 30.51 | 24564 | 457.09 | 2.53 | |||
95% | 1217.32 | 14.81 | 33.58 | 25187 | 497.43 | 2.45 | |||
100% | 1264.50 | 14.61 | 37.11 | 25638 | 542.24 | 2.33 | |||
T5147 4S | 50% | 557.27 | 15.98 | 9.16 | 16512 | 146.37 | 3.81 | 91 (Ambient Temperature: | |
55% | 630.15 | 15.90 | 11.28 | 17612 | 179.44 | 3.51 | |||
60% | 712.47 | 15.81 | 13.69 | 18690 | 216.37 | 3.29 | |||
65% | 786.88 | 15.66 | 16.28 | 19770 | 254.91 | 3.09 | |||
70% | 880.59 | 15.54 | 19.23 | 20698 | 298.92 | 2.95 | |||
75% | 964.70 | 15.41 | 22.13 | 21716 | 341.08 | 2.83 | |||
80% | 1047.89 | 15.27 | 25.24 | 22415 | 385.55 | 2.72 | |||
85% | 1115.45 | 15.13 | 28.39 | 23383 | 429.55 | 2.60 | |||
90% | 1178.76 | 14.97 | 31.48 | 24048 | 471.14 | 2.50 | |||
95% | 1237.95 | 14.80 | 34.42 | 24555 | 509.32 | 2.43 | |||
100% | 1289.03 | 14.60 | 38.18 | 24922 | 557.43 | 2.31 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now