Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

X-605 Combo Pack Coaxial Type (Integrated Propulsion System ) UAV Motor 170/320KV

445.00

Available points: 11000 Points Points reward: 445 Points

  • Promotion
• Polymer propellers are not recommended for coaxial setups
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Fast and convenient
Parameter:
  • MN605-S KV320+Alpha 60A LV
  • MN605-S KV170+Alpha 60A HV+P22*6.6
  • MN605-S KV170+Alpha 60A HV
  • MN605-S KV320+Alpha 60A LV+P22*6.6
Quantity:

445.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products



Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.