Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

PACER V2 P2306 Powerful 5inch Freestyle Motor KV1950/KV2550

21.90

Available points: 500 Points Points reward: 21 Points

  • Promotion
1.For 5 inch freestyle drone
2.Unibell design
3.Smooth freestyle and powerful freestyle
KV:
  • KV1950
  • KV2550
Quantity:

21.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR  P2306 V2 5inch FPV Freestyle Motor 


The Pacer motors have become one of the most popular motors in the market, so T-Motor has updated and upgraded their motor to V2! 

The 2306 version of the Pacer V2 is smoother than the P2207 and features a lower throttle to give your freestyle quadcopter a smooth and stable feel. Excellent motor when flying close to objects!


P2306 V2 Highlights:


The Pacer 2306 V2 brushless motor is suitable for 5" freestyle drone. The motor uses the single winding design and titanium shaft, unibell design, making the motor more durable. 

Suitable freestyle movements: knife edge gaps, hit gaps, orbit etc. Have two KV can choose: 1950KV for 6S and 2550KV for 4S


Packing List Includes:


1xT-Motor PACER V2 P2306 Powerful Freestyle 1950KV/2550KV Motor

1x Hardware Set


Matching Frame:


5 Inch


Matching Guide:


F55A PROⅡ 6S 4IN1

F7 flight controller / Pacer F7 flight controller

P49436 Propeller / T5143s Propeller


Technical Drawing

Specification
Test Item1950Configuration12N14P
Internal63mΩMotor DimensionsΦ28.6*30mm
Shaft Diameter4mmLead20#150mm
Weight (Incl. Cable)31.7gWeight (Excl.Cable)28.4g
Rated Voltage(Lipo)5~6SIdle Current(10V)1.25A
Max. Power(60s)949WPeak Current(60s)39.7A
Test Item2550Configuration12N14P
Internal43mΩMotor DimensionsΦ28.6*30mm
Shaft Diameter4mmLead20#150mm
Weight (Incl. Cable)31.7gWeight (Excl.Cable)28.4g
Rated Voltage(Lipo)4~6SIdle Current(10V)2.05A
Max. Power(60s)628WPeak Current(60s)40A
Test Data
TypePropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
P2207V2
KV1950
T5143S50%622.625.058.6420207216.42.8884
(Ambient
Temperature:8℃)
55%740.6925.0610.9321847273.742.71
60%851.8225.0113.3923325334.742.54
65%959.8624.9516.0324662400.022.4
70%1059.4724.918.5925796462.812.29
75%1151.1624.8421.2326803527.282.18
80%1231.8624.7823.8927663592.042.08
85%1330.9224.7127.0328616668.081.99
90%1413.6224.6530.0629605741.081.91
95%1487.1224.5833.430172820.981.81
100%1560.2524.5136.8331003902.841.73
T514650%730.6124.79.419575232.173.1589
(Ambient
Temperature:8℃)
55%859.0724.6611.8521110292.192.94
60%982.8224.614.5822560358.642.74
65%1097.0124.5517.2123711422.532.6
70%1211.524.4920.1424915493.132.46
75%1315.1124.4323.0925659564.032.33
80%1393.3724.3725.826478628.982.22
85%1487.3624.3228.727168697.872.13
90%1578.9624.2532.0228268776.322.03
95%1615.6424.1835.4328943856.461.89
100%1668.6224.1138.5629569929.611.79
T514750%721.4324.59.7819321239.643.0190
(Ambient
Temperature:8℃)
55%844.6124.4512.220763298.322.83
60%976.0724.415.0422105366.972.66
65%1099.5924.3417.9323217436.532.52
70%1212.4524.2820.9124449507.732.39
75%1311.8424.2223.6325285572.22.29
80%1409.924.1526.9926090651.922.16
85%1477.0424.129.4726567710.082.08
90%1577.1424.0332.8327431788.832
95%1654.0923.9636.4928022874.111.89
100%1700.9823.8939.7628587949.941.79
T494350%526.4324.276.2220571150.993.4984
(Ambient
Temperature:8℃)
55%649.6124.228.6422013209.283.1
60%781.0724.1711.4823355277.472.82
65%904.5924.1114.3724467346.562.61
70%1017.4524.0517.3525699417.312.44
75%1116.8423.9920.0726535481.372.32
80%1214.923.9223.4327340560.552.17
85%1282.0423.8725.9127817618.332.07
90%1382.1423.829.2728681696.551.98
95%1459.0923.7332.9329272781.251.87
100%1505.9823.6636.229837856.571.76
P2207V2
KV2550
T5143S50%430.7715.438.2816721127.73.3785
(Ambient
Temperature:8℃)
55%530.0615.8410.6118426168.123.15
60%613.0815.8212.8319648202.953.02
65%701.615.7715.3520874242.142.9
70%782.9815.721822015282.892.77
75%863.9115.6620.9523106327.952.63
80%933.4915.623.8823985372.542.51
85%993.3915.5526.524689412.082.41
90%1064.0315.4929.2825555453.62.35
95%1136.6815.4232.7226297504.572.25
100%1206.9815.3436.3927200558.352.16
T514650%504.3915.419.1117023140.493.5987
(Ambient
Temperature:8℃)
55%605.1215.6211.4318501178.543.39
60%687.1215.5813.7819611214.753.2
65%773.4715.5316.3420736253.843.05
70%867.2815.4719.221720296.972.92
75%959.0215.4122.3522781344.32.79
80%1041.6715.3425.5423596391.762.66
85%1109.8515.2728.6324382437.242.54
90%1183.5715.2231.525037479.252.47
95%1259.315.1534.7125787525.822.39
100%1330.3815.0638.5926403581.232.29
T514750%534.816.2210.0416781162.873.2889
(Ambient
Temperature:8℃)
55%627.4916.2812.3718077201.283.12
60%712.0916.2314.8919230241.762.95
65%793.4916.1917.4420174282.262.81
70%888.0216.1220.4221352329.122.7
75%976.6516.0623.3122243374.342.61
80%1066.8615.9926.8323075429.072.49
85%1140.9215.9230.0923724479.092.38
90%1202.115.8633.0424387524.012.29
95%1270.5815.7936.2424822572.252.22
100%1350.8515.7140.0225489628.652.15
T494350%339.816.0110.1516902162.522.0982
(Ambient
Temperature:8℃)
55%432.4916.0712.4818198200.452.16
60%517.0916.021519351240.42.15
65%598.4915.9817.5520295280.362.13
70%693.0215.9120.5321473326.592.12
75%781.6515.8523.4222364371.192.11
80%871.8615.7826.9423196425.172.05
85%945.9215.7130.223845474.491.99
90%1007.115.6533.1524508518.81.94
95%1075.5815.5836.3524943566.351.9
100%1155.8515.540.1325610621.961.86
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.