P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor Navigator MN3515 KV400 brushless motor is engineered for stable, high-performance UAV applications. Featuring oversized bearings, twice the size of standard motors, it ensures smooth low-speed operation and robust frame stability under pressure. The motor's self-cooling design improves efficiency and power, making it ideal for multi-rotors, VTOL, and fixed-wing UAVs. With a maximum thrust of 3.4kg and an MTBF of approximately 1000 hours, the MN3515 delivers exceptional balance and durability. Regular lubrication of the bearings is recommended for optimal performance and longevity.
Max. thrust:3.4kg
MTBF:About1000hours
Features:Super Balance; High Strength Construction
Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
Multi-rotors, VTOL, and Fixed-wing UAVs.
1x T-MOTOR MN3515 Motor KV400 ( kv which you choose)
1x Hardware pack
T-MOTOR P16*5.4 Prop / Air 40A 2-6S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com







| Test Item | MN3515 KV400 | Configuration | 12N14P |
| Internal Resistance | 116mΩ | Motor Dimensions | Φ42.5×34.5mm |
| Shaft Diameter | 4mm | StatorHeight | 15mm |
| Stator Diameter | 35mm | Cable Length | 600mm |
| AWG | 16# | Weight Excluding Cables | 153g |
| Weight Including Cables | 183g | Idle Current@10v | 0.3A |
| No.of Cells(Lipo) | 4-8S | Max Continuous Current 180S | 30A |
| Max Power (180S) | 900W |
| Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN3515 KV400 | 22.2 | T-MOTOR 14*4.8CF | 50% | 3.4 | 75.48 | 780 | 4300 | 10.33 | / |
| 65% | 6.3 | 139.86 | 1180 | 5400 | 8.44 | ||||
| 75% | 8.5 | 188.70 | 1480 | 5900 | 7.84 | ||||
| 85% | 11.4 | 253.08 | 1800 | 6500 | 7.11 | ||||
| 100% | 13.7 | 304.14 | 2010 | 6950 | 6.61 | ||||
T-MOTOR 15*5CF | 50% | 4.3 | 95.46 | 970 | 4200 | 10.16 | / | ||
| 65% | 7.9 | 175.38 | 1470 | 5200 | 8.38 | ||||
| 75% | 11.6 | 257.52 | 1880 | 5700 | 7.30 | ||||
| 85% | 14.5 | 321.90 | 2200 | 6200 | 6.83 | ||||
| 100% | 17.2 | 381.84 | 2460 | 6500 | 6.44 | ||||
T-MOTOR 16*5.4CF | 50% | 5.2 | 115.44 | 1180 | 4050 | 10.22 | / | ||
| 65% | 9.4 | 208.68 | 1730 | 4850 | 8.29 | ||||
| 75% | 13 | 288.60 | 2100 | 5400 | 7.28 | ||||
| 85% | 16.9 | 375.18 | 2630 | 5850 | 7.01 | ||||
| 100% | 20 | 444.00 | 2830 | 6250 | 6.37 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||