T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AIR 40A 2-6S NO BEC Multi-Rotor UAV ESC

$39.99

Available points: 2000 Points Points reward: 39 Points

• Special core program
• Special optimized firmware
• Highly-intelligent and adaptive
• Twisted-pair design
Quantity :

$39.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Air 40A 2-6S Multi-Rotor UAV ESC

 

T-Motor Air 40A 6S ESC is designed for multi-rotor UAVs, featuring optimized firmware and a special core program for improved throttle response and motor compatibility. With support for signal frequencies up to 621Hz and a twisted-pair throttle signal cable to reduce crosstalk, it ensures smooth and stable flight. Compatible with 2-6S LiPo batteries and various flight control systems, the Air 40A ESC delivers precision and reliability for multi-rotor applications.          


AIR 40A 6S ESC Highlights:


  • 40A multi-aircraft electronic speed controller (ESC)

  • Special core program for multi-rotor controllers

  • Supports a signal frequency of up to 621 Hz

  • Twisted-pair design throttle signal cable


Packing List Includes:


1x T-Motor AIR 40A 6S ESC

1x Hardware Kit


Matching Guide:


Tmotor U3 KV700 Motor / Tmotor u5 KV400 Motor