Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 100A 14S ESC delivers 100A continuous and 120A peak power (10s) for multi-rotor UAVs. Compatible with U12 motors and 6-14S LiPo, it features efficient heat dissipation, IP55 waterproofing, and up to 600Hz throttle precision. Built with durable aluminum CNC housing and optimized for low power consumption, it ensures reliable performance in demanding conditions.
Special programming processor for absolute control of the throttle.
Support for disk-type motors.
All settings except the timing are adjusted factory.
Compatible with most flight controllers, supports up to 600Hz.
Special design of PCBs used in UAV applications, with an aluminum CNC.
Waterproof: IP55
Supports 6s LiPo batteries to 14s
Used with Teng motors offer greater efficiency and low consumption.
1x T-Motor FLAME 100A 6-14S ESC
1x Hardware Kit